1963856-1 CFP/CFP2/CFP4  1
  • Product Line HSIO
  • Form Factor CFP
  • Product Type Accessory
  • Cage Type Kit
  • Included Heat Sink Yes
  • Pluggable I/O Accessory Type Heat Sink
  • Sealable No
  • Number of Fins 22
  • Data Rate (Max) 100
  • Heat Sink Style Custom
  • Heat Sink Height 10.27
  • Heat Sink Finish Anodized
  • Length 111.5
  • Width 85.6
  • PCB Thickness (Recommended) 2
  • For Use With Pluggable I/O Products CFP Assembly
  • Heat Sink Compatible Yes
  • Packaging Method Package
1963856-2 CFP/CFP2/CFP4
  • Product Line HSIO
  • Form Factor CFP
  • Product Type Accessory
  • Cage Type Kit
  • Included Heat Sink Yes
  • Pluggable I/O Accessory Type Heat Sink
  • Sealable No
  • Number of Fins 36
  • Data Rate (Max) 100
  • Heat Sink Style Custom
  • Heat Sink Height 10.27
  • Material Aluminum Alloy
  • Heat Sink Finish Anodized
  • Length 111.5
  • Width 85.6
  • PCB Thickness (Recommended) 2
  • For Use With Pluggable I/O Products CFP Assembly
  • Heat Sink Compatible Yes
  • Packaging Method Package