CAT-AX41-C1782 Signal Relays  1
  • Product Type Relay
  • Relay Style Card SN
  • Relay Type Card SN Relay V23030
  • Contact Limiting Breaking Current 3
  • Contact Voltage Rating 250
  • Contact Voltage Rating 250
  • Coil Power Rating (DC) 778
  • Coil Voltage Rating 12
  • Coil Voltage Rating 12
  • Contact Switching Voltage (Max) 250
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 185
  • Contact Limiting Making Current 3
  • Insulation Initial Resistance 1000
  • Power Consumption 800
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 1
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Actuating System DC
  • Coil Power Rating Class 600 – 800 mW
  • Weight 30
  • Terminal Type PCB-THT
  • Contact Current Rating 2
  • Contact Arrangement 6 Form C (6 CO)
  • Contact Material Ruthenium
  • Contact Number of Poles 6
  • Contact Special Features Bifurcated/Twin Contacts
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Termination Type Through Hole
  • Mounting Type Printed Circuit Board
  • Dimensions (L x W x H) (Approximate) 39.7 x 37.4 x 10.2
  • Height Class (Mechanical) 10 – 11 mm
  • Length 39.7
  • Length Class (Mechanical) 35 – 40 mm
  • Height 10.2
  • Width 37.4
  • Width Class (Mechanical) 30 – 40 mm
  • Operating Temperature Range -40 – 70
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 50 – 70°C
  • Environmental Ambient Temperature (Max) 70
  • Performance Type Standard
  • Packaging Method Box & Carton