2821222-1 Pluggable I/O Cable Assemblies  1
  • Cable Assembly Category High Speed
  • Cable Assembly Type Pluggable / Direct Attach
  • Shielded Yes
  • Connector Type (End A) SFP28
  • Connector Type (End B) SFP28
  • Cable Style Madison TurboTwin - Round Jacketed
  • Product Type Cable Assembly
  • Latching Style Pull Tab Release
  • Number of Positions 2-Pair
  • Number of Signal Positions 4
  • Configuration Double-Ended
  • Impedance 100
  • Data Rate 25
  • Jacket Material PVC
  • Equalized No
  • Color Black
  • Wire Size 30
  • Wire Size .051
  • Overall Outside Cable Diameter 4.37 mm
  • Halogen Free No
  • Flammability Rating CL2
  • Cable Assembly Length 3
2821222-2 Pluggable I/O Cable Assemblies  1
  • Cable Assembly Category High Speed
  • Cable Assembly Type Pluggable / Direct Attach
  • Shielded Yes
  • Connector Type (End A) SFP28
  • Connector Type (End B) SFP28
  • Cable Style Madison TurboTwin - Round Jacketed
  • Product Type Cable Assembly
  • Latching Style Pull Tab Release
  • Number of Positions 2-Pair
  • Number of Signal Positions 4
  • Configuration Double-Ended
  • Impedance 100
  • Data Rate 25
  • Jacket Material PVC
  • Equalized No
  • Color Black
  • Wire Size 30
  • Wire Size .051
  • Overall Outside Cable Diameter 4.37 mm
  • Halogen Free No
  • Flammability Rating CL2
  • Cable Assembly Length 2
2821222-3 Pluggable I/O Cable Assemblies  1
  • Cable Assembly Category High Speed
  • Cable Assembly Type Pluggable / Direct Attach
  • Shielded Yes
  • Connector Type (End A) SFP28
  • Connector Type (End B) SFP28
  • Cable Style Madison TurboTwin - Round Jacketed
  • Product Type Cable Assembly
  • Latching Style Pull Tab Release
  • Number of Positions 2-Pair
  • Number of Signal Positions 4
  • Configuration Double-Ended
  • Impedance 100
  • Data Rate 25
  • Jacket Material PVC
  • Equalized No
  • Color Black
  • Wire Size 30
  • Wire Size .051
  • Overall Outside Cable Diameter 4.37 mm
  • Halogen Free No
  • Flammability Rating CL2
  • Cable Assembly Length 1
2821222-5 Pluggable I/O Cable Assemblies  1
  • Cable Assembly Category High Speed
  • Cable Assembly Type Pluggable / Direct Attach
  • Shielded Yes
  • Connector Type (End A) SFP28
  • Connector Type (End B) SFP28
  • Cable Style Madison TurboTwin - Round Jacketed
  • Product Type Cable Assembly
  • Latching Style Pull Tab Release
  • Number of Positions 2-Pair
  • Number of Signal Positions 4
  • Configuration Double-Ended
  • Impedance 100
  • Data Rate 25
  • Jacket Material PVC
  • Equalized No
  • Color Black
  • Wire Size 30
  • Wire Size .051
  • Overall Outside Cable Diameter 4.37 mm
  • Halogen Free No
  • Flammability Rating CL2
  • Cable Assembly Length .5
1-2061980-0 Rugged Fiber Cable Assemblies  1
  • Cable Type Round Jacketed
  • Mode Singlemode
  • System FullAXS Mini
  • Connector Type (End A) LC FullAXS
  • Connector Type (End B) LC
  • Connector Style (End A) Duplex
  • Connector Style (End B) Duplex
  • Fiber Type SM
  • Product Type Cable Assembly
  • MPO Cable Assembly No
  • Cable Assembly Type Plug to LC Duplex
  • Number of Fibers 2
  • Cable Buffering Semi-Tight Buffer
  • Connector Color (End A) Blue
  • Connector Color (End B) Blue
  • Cable Color Black
  • Boot Type (Right) Bend Limiting
  • Boot Color (Left) Blue
  • Boot Color (Right) Blue
  • Fiber Diameter 9/125
  • Outside Cable Diameter 4.8
  • Cable Assembly Length 10
2061980-5 Rugged Fiber Cable Assemblies  1
  • Cable Type Round Jacketed
  • Mode Singlemode
  • System FullAXS Mini
  • Connector Type (End A) LC FullAXS
  • Connector Type (End B) LC
  • Connector Style (End A) Duplex
  • Connector Style (End B) Duplex
  • Fiber Type SM
  • Product Type Cable Assembly
  • MPO Cable Assembly No
  • Cable Assembly Type Plug to LC Duplex
  • Number of Fibers 2
  • Cable Buffering Semi-Tight Buffer
  • Connector Color (End A) Blue
  • Connector Color (End B) Blue
  • Cable Color Black
  • Boot Type (Right) Bend Limiting
  • Boot Color (Left) Blue
  • Boot Color (Right) Blue
  • Fiber Diameter 9/125
  • Outside Cable Diameter 4.8
  • Cable Assembly Length 5
2821747-2 Sliver & SFF-TA-1002 Cable Assemblies  1
  • Cable Assembly Type Mid-Board Copper
  • Connector Type (End A) Plug
  • Connector Type (End B) Plug
  • Cable Style Ribbon Cable
  • Cable Assembly Category High Speed
  • Configuration Double-Ended
  • Data Rate 12
  • Flammability Rating VW-1
  • Number of Positions 50
  • Number of Signal Positions 32
  • Wire Size 33
  • Halogen Free No
  • Cable Assembly Length 1
2061933-1 Rugged Fiber Cable Assemblies  1
  • Product Type Accessory
  • MPO Cable Assembly No
  • Fiber Channel No
  • Cable Assembly Length 15
2127934-4 Pluggable I/O Cable Assemblies  1
  • Cable Assembly Category High Speed
  • Cable Assembly Type Small Form Factor Pluggable (SFP)
  • Shielded Yes
  • Connector Type (End A) SFP+
  • Connector Type (End B) SFP+
  • Cable Style Madison TurboTwin - Round Jacketed
  • Product Designation Patch Cord
  • Product Type Cable Assembly
  • Latching Style Retractable Pin
  • Number of Positions 2-Pair
  • Number of Power Positions 0
  • Number of Signal Positions 4
  • Keyed No
  • Configuration Double-Ended
  • Impedance 100
  • Data Rate 10
  • Jacket Material Flexible PVC
  • Equalized No
  • Color Black
  • Shield Material Aluminum/Polyester/Aluminum Tape/Tin-Plated Copper Braid
  • Strain Relief Type Overmold
  • Release Type Pull Tab
  • Contact Mating Area Plating Material Gold
  • Jackscrew Without
  • Housing Material Zinc Alloy
  • Wire Size 24
  • Wire Size .205
  • Overall Outside Cable Diameter 6.48 mm
  • Flammability Rating CL2
  • IEEE 1394 No
  • Cable Assembly Length 3
  • CLOUDSPLITTER No
2127931-3 Pluggable I/O Cable Assemblies  1
  • Cable Assembly Category High Speed
  • Cable Assembly Type Small Form Factor Pluggable (SFP)
  • Shielded Yes
  • Connector Type (End A) SFP+
  • Connector Type (End B) SFP+
  • Cable Style Madison TurboTwin - Round Jacketed
  • Product Designation Patch Cord
  • Product Type Cable Assembly
  • Latching Style Retractable Pin
  • Number of Positions 2-Pair
  • Number of Power Positions 0
  • Number of Signal Positions 4
  • Keyed No
  • Configuration Double-Ended
  • Impedance 100
  • Data Rate 10
  • Jacket Material Flexible PVC
  • Equalized No
  • Color Black
  • Shield Material Aluminum/Polyester/Aluminum Tape/Tin-Plated Copper Braid
  • Strain Relief Type Overmold
  • Release Type Pull Tab
  • Contact Mating Area Plating Material Gold
  • Jackscrew Without
  • Housing Material Zinc Alloy
  • Wire Size 30
  • Wire Size .051
  • Overall Outside Cable Diameter 4.37 mm
  • Flammability Rating CL2
  • IEEE 1394 No
  • Cable Assembly Length 2
  • CLOUDSPLITTER No
2821385-1 Sliver & SFF-TA-1002 Cable Assemblies  1
  • Cable Assembly Type Mid-Board Copper
  • Connector Type (End A) Plug
  • Connector Type (End B) Plug
  • Cable Style Ribbon Cable
  • Cable Assembly Category High Speed
  • Configuration Double-Ended
  • Data Rate 12
  • Flammability Rating VW-1
  • Number of Positions 74
  • Number of Signal Positions 48
  • Wire Size 33
  • Halogen Free No
  • Cable Assembly Length .5
2820303-2 Power Cable Assemblies  1
  • Cable Assembly Category Power
  • Shielded No
  • Cable Assembly Type Power
  • Connector Type (End A) Crown Clip Junior
  • Connector Type (End B) MBXLE
  • Product Type Cable Assembly
  • Configuration Double-Ended
  • Number of Positions 2
  • Number of Rows 2
  • Color Black
  • Housing Material Thermoplastic
  • Housing Color Black
  • Wire Size 8.36
  • Overall Outside Cable Diameter 6
  • Wire Size 8
  • Operating Temperature Range -25 – 125
  • UL Rating Listed
  • UL Flammability Rating UL 94V-0
  • Cable Assembly Length .235
2053638-3 Pluggable I/O Cable Assemblies  1
  • Cable Assembly Category High Speed
  • Cable Assembly Type Direct Attach QSFP
  • Shielded Yes
  • Connector Type (End A) QSFP
  • Connector Type (End B) QSFP
  • Cable Style Madison TurboTwin - Round Jacketed
  • Product Type Cable Assembly
  • Latching Style Slide Latch
  • Number of Positions 8-Pair
  • Number of Power Positions 0
  • Number of Signal Positions 16
  • Keyed No
  • Configuration Double-Ended
  • Impedance 100
  • Data Rate 10
  • Jacket Material Flexible PVC
  • Equalized No
  • Color Black
  • Shield Material Aluminum/Polyester Tape/Tin-Plated Copper Braid
  • Strain Relief Type HST
  • Release Type Pull Tab
  • Contact Mating Area Plating Material Gold
  • Jackscrew Without
  • Housing Material Zinc Die
  • Wire Size 30
  • Wire Size .051
  • Overall Outside Cable Diameter 6.48 mm
  • Halogen Free No
  • Flammability Rating CL2
  • Cable Assembly Length 3
  • CLOUDSPLITTER No
2127933-6 Pluggable I/O Cable Assemblies  1
  • Cable Assembly Category High Speed
  • Cable Assembly Type Small Form Factor Pluggable (SFP)
  • Shielded Yes
  • Connector Type (End A) SFP+
  • Connector Type (End B) SFP+
  • Cable Style Madison TurboTwin - Round Jacketed
  • Product Designation Patch Cord
  • Product Type Cable Assembly
  • Latching Style Retractable Pin
  • Number of Positions 2-Pair
  • Number of Power Positions 0
  • Number of Signal Positions 4
  • Keyed No
  • Configuration Double-Ended
  • Impedance 100
  • Data Rate 10
  • Jacket Material Flexible PVC
  • Equalized No
  • Color Black
  • Shield Material Aluminum/Polyester/Aluminum Tape/Tin-Plated Copper Braid
  • Strain Relief Type Overmold
  • Release Type Pull Tab
  • Contact Mating Area Plating Material Gold
  • Jackscrew Without
  • Housing Material Zinc Alloy
  • Wire Size 26
  • Wire Size .129
  • Overall Outside Cable Diameter 5.21 mm
  • Flammability Rating CL2
  • IEEE 1394 No
  • Cable Assembly Length 5
  • CLOUDSPLITTER No
2053638-1 Pluggable I/O Cable Assemblies  1
  • Cable Assembly Category High Speed
  • Cable Assembly Type Direct Attach QSFP
  • Shielded Yes
  • Connector Type (End A) QSFP
  • Connector Type (End B) QSFP
  • Cable Style Madison TurboTwin - Round Jacketed
  • Product Type Cable Assembly
  • Latching Style Slide Latch
  • Number of Positions 8-Pair
  • Number of Power Positions 0
  • Number of Signal Positions 16
  • Keyed No
  • Configuration Double-Ended
  • Impedance 100
  • Data Rate 10
  • Jacket Material Flexible PVC
  • Equalized No
  • Color Black
  • Shield Material Aluminum/Polyester Tape/Tin-Plated Copper Braid
  • Strain Relief Type HST
  • Release Type Pull Tab
  • Contact Mating Area Plating Material Gold
  • Jackscrew Without
  • Housing Material Zinc Die
  • Wire Size 30
  • Wire Size .051
  • Overall Outside Cable Diameter 6.48 mm
  • Halogen Free No
  • Flammability Rating CL2
  • Cable Assembly Length 1
  • CLOUDSPLITTER No
2821747-1 Sliver & SFF-TA-1002 Cable Assemblies  1
  • Cable Assembly Type Mid-Board Copper
  • Connector Type (End A) Plug
  • Connector Type (End B) Plug
  • Cable Style Ribbon Cable
  • Cable Assembly Category High Speed
  • Configuration Double-Ended
  • Data Rate 12
  • Flammability Rating VW-1
  • Number of Positions 50
  • Number of Signal Positions 32
  • Wire Size 33
  • Halogen Free No
  • Cable Assembly Length .5
2061953-2 Rugged Fiber Cable Assemblies  1
  • Product Type Accessory
  • MPO Cable Assembly No
  • Fiber Channel No
  • Cable Assembly Length 20
2053453-2 Pluggable I/O Cable Assemblies  1
  • Cable Assembly Category High Speed
  • Cable Assembly Type Small Form Factor Pluggable (SFP)
  • Shielded Yes
  • Connector Type (End A) QSFP
  • Connector Type (End B) SFP+
  • Cable Style Madison TurboTwin - Round Jacketed
  • Product Designation Patch Cord
  • Product Type Cable Assembly
  • Latching Style Retractable Pin
  • Number of Positions 8-Pair
  • Number of Power Positions 0
  • Number of Signal Positions 16
  • Keyed No
  • Configuration Double-Ended
  • Impedance 100
  • Data Rate 10
  • Jacket Material Flexible PVC
  • Equalized No
  • Color Black
  • Shield Material Flexible PVC
  • Strain Relief Type HST
  • Release Type Pull Tab
  • Jackscrew Without
  • Wire Size 30
  • Wire Size .051
  • Overall Outside Cable Diameter 4.37 mm
  • Flammability Rating CL2
  • IEEE 1394 No
  • Cable Assembly Length 1
  • CLOUDSPLITTER No
2053638-5 Pluggable I/O Cable Assemblies  1
  • Cable Assembly Category High Speed
  • Cable Assembly Type Direct Attach QSFP
  • Shielded Yes
  • Connector Type (End A) QSFP
  • Connector Type (End B) QSFP
  • Cable Style Madison TurboTwin - Round Jacketed
  • Product Type Cable Assembly
  • Latching Style Slide Latch
  • Number of Positions 8-Pair
  • Number of Power Positions 0
  • Number of Signal Positions 16
  • Keyed No
  • Configuration Double-Ended
  • Impedance 100
  • Data Rate 10
  • Jacket Material Flexible PVC
  • Equalized No
  • Color Black
  • Shield Material Aluminum/Polyester Tape/Tin-Plated Copper Braid
  • Strain Relief Type HST
  • Release Type Pull Tab
  • Contact Mating Area Plating Material Gold
  • Jackscrew Without
  • Housing Material Zinc Die
  • Wire Size 26
  • Wire Size .129
  • Overall Outside Cable Diameter 8.76 mm
  • Halogen Free No
  • Flammability Rating CL2
  • Cable Assembly Length 5
  • CLOUDSPLITTER No
2159443-1 Power Cable Assemblies  1
  • Shielded No
  • Cable Assembly Type Power
  • Connector Type (End A) Power Connector
  • Connector Type (End B) MBXLE
  • Strain Relief With
  • Configuration Double-Ended
  • Color Black
  • Housing Color Black
  • Wire Size 8
  • Operating Temperature Range -25 – 125
  • Cable Assembly Length .15