2-111506-1 Ribbon Cable Connectors  1
  • Header Type Shrouded
  • Connector System Wire-to-Wire
  • Row-to-Row Spacing 2
  • Connector Style Plug
  • Profile Low
  • Connector & Contact Terminates To Wire & Cable
  • Board Standoff Without
  • Product Type Connector
  • Wire/Cable Type Solid/Stranded
  • Connector Type Connector Assembly
  • Number of Positions 26
  • Number of Rows 2
  • Ejection Latches With
  • Insulation Resistance 5000
  • Operating Voltage 250
  • UL Voltage Rating 250
  • Daisy Chain Without
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Current Rating (Max) 1
  • Contact Termination Area Plating Thickness 2.54
  • Contact Mating Area Plating Thickness .76
  • Mating Post Length 6.1
  • Contact Design Dual Beam
  • Contact Type Pin
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Post Length 3.3
  • Panel Mount Feature Type Mounting Ears
  • Panel Mount Feature With
  • PCB Mount Retention Without
  • Mating Alignment Type Keyed
  • Mating Connector Lock With
  • Mating Connector Lock Type Ejection Latch
  • Connector Mounting Type Panel
  • Mating Retention With
  • Polarization With
  • Mating Alignment With
  • Mating Retention Type Latch
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Thermoplastic
  • Length 57.81
  • Height 27.81
  • Width 8.38
  • Shrouded End Dimension 3.81
  • Wire/Cable Size .08 – .15 mm²
  • Accepts Wire Insulation Diameter Range .81 – .97
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • Agency/Standard CSA
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • CSA File Number LR 7189
  • Packaging Quantity 30
  • Packaging Method Box & Tray
1658613-2 IDC D-Sub Connectors  1
  • Shell Type Front Metal Shell
  • Connector Style Plug
  • Shielded Yes
  • Connector System Cable-to-Cable
  • Shell Size 3
  • Wire/Cable Type Ribbon Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grounding Indents With
  • Profile Low
  • Grade Standard
  • Product Type Connector
  • Number of Positions 25
  • Number of Rows 2
  • Preloaded Yes
  • Shell Plating Finish Bright
  • Strain Relief Part Number 747275-2
  • Shell Material Steel
  • Ribbon Cable Centerline Spacing 1.27
  • Shell Plating Material Tin
  • Cover Material Thermoplastic
  • Color Black
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Size 20
  • Contact Current Rating (Max) 1.25
  • Contact Type Pin
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • PCB Mount Retention Type None
  • Mating Connector Lock Type Threaded Insert, 4-40 UNC
  • Mating Connector Lock With
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Threaded Insert Material Steel
  • Threaded Insert Plating Material Zinc
  • Mounting Angle Straight
  • Enclosure Without
  • Centerline (Pitch) 2.77
  • Housing Material Thermoplastic
  • Cable Insulation Diameter .81 – .97
  • Solid Wire Size 28 – 26
  • Solid Wire Size .1 – .13
  • Wire Range .08 – .15
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 40
  • Packaging Method Tube
  • Optional Cable Stabilizer 747275-2
  • Comment All plug assemblies are supplied with housing and cover preassembled
1-1658621-2 Ribbon Cable Connectors  1
  • Header Type Pin Header
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 2.54
  • Connector Style Receptacle
  • Profile Low
  • Connector & Contact Terminates To Wire & Cable
  • Board Standoff Without
  • Product Type Connector
  • Wire/Cable Type Ribbon Cable
  • Connector Type Connector Assembly
  • Number of Positions 64
  • PCB Mount Orientation Vertical
  • Number of Rows 2
  • Ejection Latches Without
  • Insulation Resistance 5000
  • Operating Voltage 250
  • UL Voltage Rating 250
  • Daisy Chain Without
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 1
  • Contact Termination Area Plating Thickness 1.27
  • Contact Mating Area Plating Thickness .38
  • Contact Mating Area Plating Material Gold or Palladium Nickel or Performance Based
  • Contact Design Tuning Fork
  • Contact Termination Area Plating Material Tin
  • Contact Type Socket
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • PCB Mount Retention Without
  • Mating Alignment Type Polarization
  • Mating Connector Lock Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Polarization With
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Thermoplastic
  • Length 85.85
  • Height 15.16
  • Width 7.49
  • Wire/Cable Size .08 – .15 mm²
  • Accepts Wire Insulation Diameter Range .787 – .94
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • Agency/Standard CSA
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • CSA File Number LR 7189
  • Packaging Quantity 50
  • Packaging Method Box & Tube
1-745495-8 IDC D-Sub Connectors  1
  • Connector Style Receptacle
  • Shielded Yes
  • Shell Size 3
  • Wire/Cable Type Discrete Wire
  • Number of Rows 2
  • Preloaded Yes
  • Color Black
  • Contact Size 20
  • Wire Range .15 – .4
350431-4 Rectangular Power Connectors  1
  • Product Type Header
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 6
  • PCB Mount Orientation Vertical
  • Number of Power Positions 6
  • Number of Rows 2
  • Row-to-Row Spacing .25
  • Operating Voltage 600
  • Contact Current Rating (Max) 12
  • Contact Retention Without
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76 – .91
  • Contact Layout Matrix
  • Underplate Material Thickness 1.27
  • Contact Termination Area Plating Thickness 2.54
  • Multiple Contact Types Without
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 3.05
  • PCB Mount Retention Type Through Hole
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Strain Relief Without
  • Mating Retention Type Positive Lock
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-2
  • Housing Color Natural
  • Housing Material Nylon
  • Height 13.97
  • PCB Thickness (Recommended) 1.57
  • Width 13.97
  • Length 20.32
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard Number E28476
  • Agency/Standard CSA
  • Packaging Method Bag
  • Packaging Quantity 100
  • For Use With Mates with Plug Housing (Using Socket Contacts)
1-1658622-1 Ribbon Cable Connectors  1
  • Header Type Pin Header
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 2.54
  • Connector Style Receptacle
  • Profile Low
  • Connector & Contact Terminates To Wire & Cable
  • Board Standoff Without
  • Product Type Connector
  • Wire/Cable Type Ribbon Cable
  • Connector Type Connector Assembly
  • Number of Positions 60
  • PCB Mount Orientation Vertical
  • Number of Rows 2
  • Ejection Latches Without
  • Insulation Resistance 5000
  • Operating Voltage 250
  • UL Voltage Rating 250
  • Daisy Chain Without
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 1
  • Contact Termination Area Plating Thickness 1.27
  • Contact Mating Area Plating Thickness .76
  • Contact Mating Area Plating Material Gold or Palladium Nickel or Performance Based
  • Contact Design Tuning Fork
  • Contact Termination Area Plating Material Tin
  • Contact Type Socket
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • PCB Mount Retention Without
  • Mating Alignment Type Polarization
  • Mating Connector Lock With
  • Mating Connector Lock Type Side Latch
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Polarization With
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Thermoplastic
  • Length 80.77
  • Height 15.16
  • Width 7.49
  • Wire/Cable Size .08 – .15 mm²
  • Accepts Wire Insulation Diameter Range .787 – .94
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • Agency/Standard CSA
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • CSA File Number LR 7189
  • Packaging Quantity 50
  • Packaging Method Box & Tube
2-111626-3 Ribbon Cable Connectors  1
  • Header Type Shrouded
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 2
  • Connector Style Receptacle
  • Profile Low
  • Connector & Contact Terminates To Wire & Cable
  • Board Standoff Without
  • Product Type Connector
  • Wire/Cable Type Ribbon Cable
  • Connector Type Connector Assembly
  • Number of Positions 50
  • Number of Rows 2
  • Ejection Latches Without
  • Insulation Resistance 5000
  • Operating Voltage 125
  • UL Voltage Rating 125
  • Daisy Chain Without
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Current Rating (Max) .5
  • Contact Termination Area Plating Thickness 2.54
  • Contact Mating Area Plating Thickness .76
  • Contact Design Single Beam
  • Contact Type Socket
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Mating Alignment Type Polarization
  • Mating Connector Lock Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Retention Without
  • Polarization With
  • Mating Alignment With
  • Centerline (Pitch) 2
  • Housing Color Black
  • Housing Material Polyester
  • Length 55.17
  • Height 8.48
  • Width 5.16
  • Wire/Cable Size .08 mm²
  • Accepts Wire Insulation Diameter Range .71 – .87
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • Agency/Standard CSA
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • CSA File Number LR 7189
  • Packaging Quantity 60
  • Packaging Method Box & Tray
1-111506-8 Ribbon Cable Connectors  1
  • Header Type Shrouded
  • Connector System Wire-to-Wire
  • Row-to-Row Spacing 2
  • Connector Style Plug
  • Profile Low
  • Connector & Contact Terminates To Wire & Cable
  • Board Standoff Without
  • Product Type Connector
  • Wire/Cable Type Solid/Stranded
  • Connector Type Connector Assembly
  • Number of Positions 16
  • Number of Rows 2
  • Ejection Latches With
  • Insulation Resistance 5000
  • Operating Voltage 250
  • UL Voltage Rating 250
  • Daisy Chain Without
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Current Rating (Max) 1
  • Contact Termination Area Plating Thickness 2.54
  • Contact Mating Area Plating Thickness .76
  • Mating Post Length 6.1
  • Contact Design Tuning Fork
  • Contact Type Pin
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Post Length 3.3
  • Panel Mount Feature Type Mounting Ears
  • Panel Mount Feature With
  • PCB Mount Retention Without
  • Mating Alignment Type Keyed
  • Mating Connector Lock With
  • Mating Connector Lock Type Ejection Latch
  • Connector Mounting Type Panel
  • Mating Retention With
  • Polarization With
  • Mating Alignment With
  • Mating Retention Type Latch
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Thermoplastic
  • Length 45.11
  • Height 27.81
  • Width 8.38
  • Shrouded End Dimension 3.81
  • Wire/Cable Size .08 – .15 mm²
  • Accepts Wire Insulation Diameter Range .81 – .97
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • Agency/Standard CSA
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • CSA File Number LR 7189
  • Packaging Quantity 40
  • Packaging Method Box & Tray
1658645-1 Crimp D-Sub Connectors  1
  • Shell Type Full Metal Shell
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Shell Size 1
  • Shielded Yes
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grounding Indents With
  • Number of Positions 9
  • Shell Material Steel
  • Insert Material PBT GF
  • Shell Plating Material Tin
  • Shield Plating Material Tin over Copper
  • Shield Material Steel
  • Contact Size 20
  • Mating Connector Lock With
  • Mating Connector Lock Type Mounting Holes
  • Centerline (Pitch) 2.76
  • Housing Color Black
  • Housing Material Nylon GF
  • Cable Insulation Diameter Range 4.19 – 11.56
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Components shipped unassembled, each part bulk-packaged.
1-111446-4 Ribbon Cable Connectors  1
  • Header Type Shrouded
  • Connector System Wire-to-Wire
  • Row-to-Row Spacing 2
  • Connector Style Plug
  • Profile Low
  • Connector & Contact Terminates To Wire & Cable
  • Board Standoff Without
  • Product Type Connector
  • Wire/Cable Type Solid/Stranded
  • Connector Type Connector Assembly
  • Number of Positions 10
  • PCB Mount Orientation Vertical
  • Number of Rows 2
  • Ejection Latches Without
  • Insulation Resistance 5000
  • Operating Voltage 250
  • UL Voltage Rating 250
  • Daisy Chain Without
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 1
  • Contact Termination Area Plating Thickness 2.54
  • Contact Mating Area Plating Thickness .76
  • Mating Post Length 6.1
  • Contact Design Tuning Fork
  • Contact Type Pin
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • PCB Mount Retention Without
  • PCB Mount Retention Type Screw Mount
  • Mating Alignment Type Keyed
  • Mating Connector Lock Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Retention Without
  • Polarization With
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Thermoplastic
  • Length 27.23
  • Height 14.48
  • Width 8.38
  • Shrouded End Dimension 3.81
  • Wire/Cable Size .08 – .15 mm²
  • Accepts Wire Insulation Diameter Range .81 – .97
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • Agency/Standard CSA
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • CSA File Number LR 7189
  • Packaging Quantity 110
  • Packaging Method Box & Tray
1-111504-4 Ribbon Cable Connectors  1
  • Header Type Shrouded
  • Connector System Wire-to-Wire
  • Row-to-Row Spacing 2
  • Connector Style Plug
  • Profile Low
  • Connector & Contact Terminates To Wire & Cable
  • Board Standoff Without
  • Product Type Connector
  • Wire/Cable Type Solid/Stranded
  • Connector Type Connector Assembly
  • Number of Positions 10
  • Number of Rows 2
  • Ejection Latches With
  • Insulation Resistance 5000
  • Operating Voltage 250
  • UL Voltage Rating 250
  • Daisy Chain Without
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Current Rating (Max) 1
  • Contact Termination Area Plating Thickness 2.54
  • Contact Mating Area Plating Thickness .76
  • Mating Post Length 6.1
  • Contact Design Tuning Fork
  • Contact Type Pin
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Post Length 3.3
  • Panel Mount Feature Without
  • PCB Mount Retention Without
  • Mating Alignment Type Keyed
  • Mating Connector Lock With
  • Mating Connector Lock Type Ejection Latch
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Retention With
  • Polarization With
  • Mating Alignment With
  • Mating Retention Type Latch
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Thermoplastic
  • Length 27.23
  • Height 27.81
  • Width 8.38
  • Shrouded End Dimension 3.81
  • Wire/Cable Size .08 – .15 mm²
  • Accepts Wire Insulation Diameter Range .81 – .97
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • Agency/Standard CSA
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • CSA File Number LR 7189
  • Packaging Quantity 50
  • Packaging Method Box & Tray
1-111623-9 Ribbon Cable Connectors  1
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 2
  • Connector Style Receptacle
  • Profile Low
  • Connector & Contact Terminates To Wire & Cable
  • Board Standoff Without
  • Product Type Connector
  • Wire/Cable Type Ribbon Cable
  • Connector Type Connector Assembly
  • Number of Positions 14
  • Number of Rows 2
  • Ejection Latches With
  • Insulation Resistance 5000
  • Operating Voltage 125
  • UL Voltage Rating 125
  • Daisy Chain Without
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Current Rating (Max) .5
  • Contact Termination Area Plating Thickness 2.54
  • Contact Mating Area Plating Thickness .76
  • Contact Design Single Beam
  • Contact Type Socket
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Mating Alignment Type Polarization
  • Mating Connector Lock With
  • Mating Connector Lock Type Ejection Latch
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Retention Without
  • Polarization With
  • Mating Alignment With
  • Centerline (Pitch) 2
  • Housing Color Black
  • Housing Material Polyester
  • Length 19.18
  • Height 8.48
  • Width 5.58
  • Wire/Cable Size .08 mm²
  • Accepts Wire Insulation Diameter Range .71 – .87
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • Agency/Standard CSA
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • CSA File Number LR 7189
  • Packaging Quantity 70
  • Packaging Method Box & Tray
1658610-4 IDC D-Sub Connectors  1
  • Shell Type Front Metal Shell
  • Connector Style Receptacle
  • Shielded Yes
  • Connector System Cable-to-Cable
  • Shell Size 1
  • Wire/Cable Type Ribbon Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grounding Indents Without
  • Profile Low
  • Thread Type Standard
  • Grade Standard
  • Product Type Connector
  • Number of Positions 9
  • Number of Rows 2
  • Preloaded Yes
  • Shell Plating Finish Bright
  • Strain Relief Part Number 747275-4
  • Shell Material Steel
  • Ribbon Cable Centerline Spacing 1.27
  • Shell Plating Material Tin
  • Cover Material Thermoplastic
  • Color Black
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Size 20
  • Contact Current Rating (Max) 1.25
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • PCB Mount Retention Type None
  • Mating Connector Lock Type Threaded Insert, 4-40 UNC
  • Mating Connector Lock With
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Threaded Insert Material Steel
  • Threaded Insert Plating Material Zinc
  • Mounting Angle Straight
  • Enclosure Without
  • Centerline (Pitch) 2.77
  • Housing Material Thermoplastic
  • Cable Insulation Diameter .81 – .97
  • Solid Wire Size 28 – 26
  • Solid Wire Size .1 – .13
  • Wire Range .08 – .15
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 40
  • Packaging Method Tube
  • Optional Cable Stabilizer 747275-4
  • Comment All plug assemblies are supplied with housing and cover preassembled
746611-7 Ribbon Cable Connectors  1
  • Header Type Pin Header
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 2
  • Connector Style Plug
  • Profile Standard
  • Connector & Contact Terminates To Printed Circuit Board
  • Board Standoff Without
  • Product Type Connector
  • Wire/Cable Type Solid/Stranded
  • Connector Type Connector Assembly
  • Number of Positions 8
  • PCB Mount Orientation Vertical
  • Number of Rows 2
  • Ejection Latches Without
  • Insulation Resistance 5000
  • Operating Voltage 250
  • UL Voltage Rating 250
  • Daisy Chain Without
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 1
  • Contact Termination Area Plating Thickness .762
  • Contact Mating Area Plating Thickness .76
  • Contact Layout Inline
  • Contact Design Solder Dip
  • Contact Type Pin
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • PCB Mount Retention Without
  • Mating Connector Lock With
  • Mating Connector Lock Type Latch
  • Connector Mounting Type Board Mount
  • Polarization With
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Thermoplastic
  • Length 12.4
  • Tail Length 3.94
  • Height 6.43
  • Width 10.67
  • PCB Thickness (Recommended) 3.18
  • Wire/Cable Size .051 – .15 mm²
  • Accepts Wire Insulation Diameter Range .81 – 1.07
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • Agency/Standard CSA
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • CSA File Number LR 7189
  • Packaging Quantity 180
  • Packaging Method Box & Tray
1658622-6 Ribbon Cable Connectors  1
  • Header Type Pin Header
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 2.54
  • Connector Style Receptacle
  • Profile Low
  • Connector & Contact Terminates To Wire & Cable
  • Board Standoff Without
  • Product Type Connector
  • Wire/Cable Type Ribbon Cable
  • Connector Type Connector Assembly
  • Number of Positions 26
  • PCB Mount Orientation Vertical
  • Number of Rows 2
  • Ejection Latches Without
  • Insulation Resistance 5000
  • Operating Voltage 250
  • UL Voltage Rating 250
  • Daisy Chain Without
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 1
  • Contact Termination Area Plating Thickness 1.27
  • Contact Mating Area Plating Thickness .76
  • Contact Mating Area Plating Material Gold or Palladium Nickel or Performance Based
  • Contact Design Tuning Fork
  • Contact Termination Area Plating Material Tin
  • Contact Type Socket
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • PCB Mount Retention Without
  • Mating Alignment Type Polarization
  • Mating Connector Lock Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Polarization With
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Thermoplastic
  • Length 37.59
  • Height 15.16
  • Width 7.49
  • Wire/Cable Size .08 – .15 mm²
  • Accepts Wire Insulation Diameter Range .787 – .94
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • Agency/Standard CSA
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • CSA File Number LR 7189
  • Packaging Quantity 50
  • Packaging Method Box & Tube
5179029-5 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Header Type Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss Yes
  • Series Free Height
  • Product Type Connector
  • Stackable Yes
  • PCB Mount Orientation Vertical
  • Number of Positions 120
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Dielectric Withstanding Voltage 500
  • Insulation Resistance 2
  • Voltage 100
  • Sealant No
  • Busbar Mating Area Plating Thickness 500
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Type Tab
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Material Finish Matte
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Thickness 2
  • Termination Method to Printed Circuit Board Surface Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Locating Post Length .5
  • PCB Mount Alignment Type Positioning Bosses
  • Centerline (Pitch) .8
  • Housing Color Natural
  • Housing Material Thermoplastic
  • Housing Entry Style Top
  • Stack Height 6
  • Height 6
  • Tail Length .2
  • Operating Temperature Range -40 – 125
  • High Temperature Compatible Yes
  • Assembly Process Feature None
  • Pick and Place Cover Without
  • For Use With Receptacle
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
  • Packaging Quantity 8
216164-1 PCB D-Sub Connectors  1
  • Connector Style Receptacle
  • Connector System Cable-to-Cable
  • Row-to-Row Spacing .077 in
  • Shell Size 1
  • Profile Standard
  • Sealable No
  • Number of Positions 15
  • Number of Rows 3
  • Contact Shape Round
  • Mating Connector Lock Without
  • Centerline (Pitch) 2.28
  • Circuit Application Signal
2-746610-2 Ribbon Cable Connectors  1
  • Header Type Pin Header
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 2
  • Connector Style Plug
  • Profile Standard
  • Connector & Contact Terminates To Printed Circuit Board
  • Board Standoff Without
  • Product Type Connector
  • Wire/Cable Type Solid/Stranded
  • Connector Type Connector Assembly
  • Number of Positions 14
  • PCB Mount Orientation Vertical
  • Number of Rows 2
  • Ejection Latches Without
  • Insulation Resistance 5000
  • Operating Voltage 250
  • UL Voltage Rating 250
  • Daisy Chain Without
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 1
  • Contact Termination Area Plating Thickness 2.54
  • Contact Mating Area Plating Thickness 2.54
  • Contact Layout Inline
  • Contact Design Solder Dip
  • Contact Type Pin
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • PCB Mount Retention Without
  • Mating Connector Lock Without
  • Connector Mounting Type Board Mount
  • Polarization With
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Thermoplastic
  • Length 22.35
  • Tail Length 3.96
  • Height 6.43
  • Width 7.06
  • PCB Thickness (Recommended) 3.18
  • Wire/Cable Size .051 – .15 mm²
  • Accepts Wire Insulation Diameter Range .81 – 1.07
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • Agency/Standard CSA
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • CSA File Number LR 7189
  • Packaging Quantity 50
  • Packaging Method Box & Tube