DSD 25 Speed Sensors  1
  • Sensor Type Speed Sensor
  • Speed Sensor Features Hall Effect
  • Principle Differential Hall-Effect
  • Electromagnetic Compatibility EN 50121-3-2
  • Nominal Supply Voltage 15
  • Target Module 1.5 – 3
  • Target Material Ferromagnetic
  • Output Signal 3 & 4 Channels Push-Pull
  • Frequency Range 0 – 20
  • Sensor Housing Material Stainless Steel
  • Housing Ambient Temperature 125
  • Shaft Length 29
  • Shaft Diameter 24.5
  • Cable Ambient Temperature 150
DSD 70 Speed Sensors  1
  • Sensor Type Speed Sensor
  • Speed Sensor Features Hall Effect
  • Principle Differential Hall-Effect
  • Electromagnetic Compatibility EN 50121-3-2
  • Nominal Supply Voltage 15
  • Target Module 1 – 6
  • Target Material Ferromagnetic
  • Output Signal 2 Channels Push-Pull
  • Frequency Range 0 – 20
  • Sensor Housing Material Stainless Steel
  • Housing Ambient Temperature 125
  • Shaft Length 29
  • Shaft Diameter 16
  • Cable Ambient Temperature 150
DSH 16 SERIES Speed Sensors  1
  • Sensor Type Speed Sensor
  • Speed Sensor Features Eddy Current
  • Principle Eddy-Current
  • Electromagnetic Compatibility EN 50121-3-2
  • Nominal Supply Voltage 15
  • Target Module 2 – 6
  • Target Material Aluminum
  • Output Signal 2 Channels Push-Pull
  • Frequency Range Up to 20
  • Sensor Housing Material Stainless Steel
  • Housing Ambient Temperature 120
  • Shaft Length 29
  • Shaft Diameter 16
  • Cable Ambient Temperature 150