3-6318490-6 Board-to-Board Headers & Receptacles  1
  • Ground Component Type Grounding Contact
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable No
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Number of Positions 220
  • Board-to-Board Configuration Mezzanine
  • Operating Voltage 50
  • Insulation Resistance 2
  • Dielectric Withstanding Voltage (Max) 200
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .2
  • Contact Type Socket
  • Contact Current Rating (Max) .5
  • PCB Contact Termination Area Plating Material Thickness 1
  • Contact Mating Area Length 1
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Solder Peg
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Locating Posts
  • Centerline (Pitch) .5
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Connector Height 4
  • Stack Height 4
  • Operating Temperature Range -40 – 85
  • Housing Temperature Rating High
  • High Temperature Compatible Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 210
  • Packaging Method Hard Tray
3-1939755-6 Board-to-Board Headers & Receptacles
  • Ground Component Type Grounding Contact
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable Yes
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Number of Positions 220
  • Board-to-Board Configuration Mezzanine
  • Operating Voltage 50
  • Insulation Resistance 2
  • Dielectric Withstanding Voltage (Max) 200
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Type Socket
  • Contact Current Rating (Max) .5
  • PCB Contact Termination Area Plating Material Thickness 1
  • Contact Mating Area Length 1
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Solder Peg
  • Mating Alignment With
  • Mating Alignment Type Polarized
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • PCB Mount Alignment Type Locating Posts
  • Centerline (Pitch) .5
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Connector Height 3.25
  • Stack Height 4
  • Operating Temperature Range -40 – 85
  • Assembly Process Feature None
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 30
  • Packaging Method Hard Tray