2187626-1 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Signal Positions 144
  • Number of Pairs 72
  • PCB Mount Orientation Vertical
  • Number of Positions 6
  • Board-to-Board Configuration Vertical
  • Impedance 100
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Finish Bright
  • Contact Mating Area Plating Material Gold Flash
  • Contact Type Pin
  • Contact Current Rating (Max) .5
  • Termination Post & Tail Length 1.1
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Action/Compliant Tail
  • Mating Alignment Without
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Centerline (Pitch) 2.5
  • Housing Color Black
  • Housing Material Thermoplastic
  • Stack Height 15
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray