2-5767004-2 Board-to-Board Headers & Receptacles  1
  • Ground Component Type Ground Bus
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Header Type Header Only
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Signal Positions 38
  • Stackable No
  • Number of Columns 19
  • Number of Rows 2
  • Number of Power Positions 1
  • PCB Mount Orientation Vertical
  • Number of Positions 38
  • Board-to-Board Configuration Mezzanine
  • Operating Voltage 1
  • Impedance 50
  • Data Rate 10
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Dual Beam
  • Contact Mating Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .76
  • Contact Type Socket
  • Contact Current Rating (Max) 11.5
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Boardlock
  • Mating Retention With
  • Mating Alignment Without
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • Mating Entry Location Top
  • Centerline (Pitch) .64
  • Housing Color Black
  • Housing Material Matte
  • Connector Width 6.9
  • Connector Height 5.99
  • Row-to-Row Spacing 5.79
  • Stack Height 2.5
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 21
  • Packaging Method Box & Tube
1-5179029-0 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable Yes
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Number of Positions 200
  • Board-to-Board Configuration Mezzanine
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .2
  • Contact Type Tab
  • Contact Current Rating (Max) .5
  • Termination Method to Printed Circuit Board Surface Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • Mating Entry Location Top
  • Centerline (Pitch) .8
  • Housing Color Natural
  • Housing Material Matte
  • Connector Height 6
  • Stack Height 6
  • Operating Temperature Range -40 – 125
  • Assembly Process Feature None
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 5
  • Packaging Method Box & Tube
1-215307-2 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable Yes
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Number of Positions 12
  • Connector Profile Standard
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape & Form Square
  • Contact Mating Area Plating Material Gold
  • Contact Type Socket
  • Contact Current Rating (Max) 3
  • Termination Post & Tail Length 3.1
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Retention Solder Tails
  • PCB Mount Retention With
  • Mating Entry Location Top
  • Centerline (Pitch) 2.54
  • Housing Color Green
  • Housing Material Polyester - GF
  • Connector Height 7
  • Row-to-Row Spacing 2.54
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -65 – 125
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 64
215307-6 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable Yes
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Number of Positions 6
  • Connector Profile Standard
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape & Form Square
  • Contact Mating Area Plating Material Gold
  • Contact Type Socket
  • Contact Current Rating (Max) 3
  • Termination Post & Tail Length 3.1
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Retention Solder Tails
  • PCB Mount Retention With
  • Mating Entry Location Top
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Polyester - GF
  • Connector Height 7
  • Row-to-Row Spacing 2.54
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -65 – 125
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 120
  • Packaging Method Carton
1-532447-1 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable No
  • Number of Rows 3
  • PCB Mount Orientation Vertical
  • Number of Positions 210
  • Board-to-Board Configuration Vertical
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Four Beam
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Termination Post & Tail Length 6.35
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • PCB Mount Retention Type Action/Compliant Tail
  • Mating Alignment Without
  • Mating Alignment Type Keyed
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Thermoplastic
  • Connector Height 11.73
  • Operating Temperature Range -65 – 125
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 3
  • Packaging Method Tube
532428-9 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable No
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Number of Positions 100
  • Board-to-Board Configuration Right Angle
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Configuration Four Beam
  • Contact Mating Area Plating Material Gold
  • Contact Type Socket
  • Contact Current Rating (Max) 3
  • Termination Post & Tail Length 4.57
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Mating Alignment Without
  • Mating Alignment Type Keyed
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.54
  • Housing Color Natural
  • Housing Material Thermoplastic
  • Connector Height 4.57
  • Operating Temperature Range -65 – 125
  • Assembly Process Feature None
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 4
  • Packaging Method Tube
532430-5 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable No
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Number of Positions 60
  • Board-to-Board Configuration Vertical
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Four Beam
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Termination Post & Tail Length 4.83
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Mating Alignment Without
  • Mating Alignment Type Polarized
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.54
  • Housing Color Natural
  • Housing Material Polyphenylene Sulfide (PPS)
  • Connector Height 11.73
  • Operating Temperature Range -65 – 125
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 6
  • Packaging Method Tube
1-215309-0 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable Yes
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Number of Positions 10
  • Connector Profile Standard
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape & Form Square
  • Contact Mating Area Plating Material Gold
  • Contact Type Socket
  • Contact Current Rating (Max) 3
  • Termination Post & Tail Length 3.1
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Retention Solder Tails
  • PCB Mount Retention With
  • Mating Entry Location Top
  • Centerline (Pitch) 2.54
  • Housing Color Green
  • Housing Material Polyester - GF
  • Connector Height 8.5
  • Row-to-Row Spacing 2.54
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -65 – 125
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 72
533289-5 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Stackable No
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Number of Positions 60
  • Contact Base Material Beryllium Copper
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Configuration Four Beam
  • Contact Mating Area Plating Material Gold
  • Contact Type Socket
  • Contact Current Rating (Max) 3
  • Termination Post & Tail Length 3.78
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Mounting Hole
  • Mating Alignment Without
  • PCB Mount Retention Without
  • Centerline (Pitch) 2.54
  • Housing Color Brown
  • Housing Material Thermoplastic
  • Connector Height 10.16
  • Row-to-Row Spacing 2.54
  • PCB Thickness (Recommended) 2.36
  • Operating Temperature Range -65 – 125
  • Assembly Process Feature None
  • Packaging Quantity 6
  • Packaging Method Tube
215309-5 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable Yes
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Number of Positions 5
  • Connector Profile Standard
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape & Form Square
  • Contact Mating Area Plating Material Gold
  • Contact Type Socket
  • Contact Current Rating (Max) 3
  • Termination Post & Tail Length 3.1
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Retention Solder Tails
  • PCB Mount Retention With
  • Mating Entry Location Top
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Polyester - GF
  • Connector Height 8.5
  • Row-to-Row Spacing 2.54
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -65 – 125
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 144
  • Packaging Method Carton
215307-8 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable Yes
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Number of Positions 8
  • Connector Profile Standard
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape & Form Square
  • Contact Mating Area Plating Material Gold
  • Contact Type Socket
  • Contact Current Rating (Max) 3
  • Termination Post & Tail Length 3.1
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Retention Solder Tails
  • PCB Mount Retention With
  • Mating Entry Location Top
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Polyester - GF
  • Connector Height 7
  • Row-to-Row Spacing 2.54
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -65 – 125
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 88
  • Packaging Method Carton
216604-7 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable Yes
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Number of Positions 7
  • Connector Profile Standard
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape & Form Square
  • PCB Contact Termination Area Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Type Socket
  • Contact Current Rating (Max) 3
  • Termination Post & Tail Length 3.2
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Without
  • Mating Entry Location Side
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Polyester - GF
  • Connector Height 5.8
  • Row-to-Row Spacing 7.62
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -65 – 125
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
532834-1 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable No
  • Number of Rows 3
  • PCB Mount Orientation Right Angle
  • Number of Positions 387
  • Board-to-Board Configuration Right Angle
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Four Beam
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .76
  • Contact Type Socket
  • Contact Current Rating (Max) 3
  • Termination Post & Tail Length 4.57
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Thermoplastic
  • Connector Height 9.14
  • PCB Thickness (Recommended) 2.36
  • Operating Temperature Range -65 – 125
  • Assembly Process Feature None
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 3
  • Packaging Method Tube
1-215297-5 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable Yes
  • Number of Rows 1
  • PCB Mount Orientation Vertical
  • Number of Positions 15
  • Connector Profile Standard
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape & Form Square
  • Contact Mating Area Plating Material Gold
  • Contact Type Socket
  • Contact Current Rating (Max) 3
  • Termination Post & Tail Length 3.1
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Retention Solder Tails
  • PCB Mount Retention With
  • Mating Entry Location Top
  • Centerline (Pitch) 2.54
  • Housing Color Green
  • Housing Material Polyester - GF
  • Connector Height 7
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -65 – 125
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 48
  • Packaging Method Carton
5179031-4 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable Yes
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Number of Positions 100
  • Board-to-Board Configuration Mezzanine
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .2
  • Contact Type Tab
  • Contact Current Rating (Max) .5
  • Termination Method to Printed Circuit Board Surface Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • Mating Entry Location Top
  • Centerline (Pitch) .8
  • Housing Color Natural
  • Housing Material Matte
  • Connector Height 8
  • Stack Height 8
  • Operating Temperature Range -40 – 125
  • Assembly Process Feature None
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 10
  • Packaging Method Box & Tube
1-215297-0 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable Yes
  • Number of Rows 1
  • PCB Mount Orientation Vertical
  • Number of Positions 10
  • Connector Profile Standard
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape & Form Square
  • Contact Mating Area Plating Material Gold
  • Contact Type Socket
  • Contact Current Rating (Max) 3
  • Termination Post & Tail Length 3.1
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Retention Solder Tails
  • PCB Mount Retention With
  • Mating Entry Location Top
  • Centerline (Pitch) 2.54
  • Housing Color Green
  • Housing Material Polyester - GF
  • Connector Height 7
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -65 – 125
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 72
  • Packaging Method Carton
1-532431-1 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable No
  • Number of Rows 3
  • PCB Mount Orientation Right Angle
  • Number of Positions 210
  • Board-to-Board Configuration Right Angle
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Four Beam
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .76
  • Contact Type Socket
  • Contact Current Rating (Max) 3
  • Termination Post & Tail Length 4.57
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Mating Alignment Without
  • Mating Alignment Type Keyed
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Thermoplastic
  • Connector Height 9.14
  • PCB Thickness (Recommended) 2.36
  • Operating Temperature Range -65 – 125
  • Assembly Process Feature None
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 3
  • Packaging Method Tube
1-87988-9 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable No
  • Number of Rows 1
  • PCB Mount Orientation Right Angle
  • Number of Positions 19
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .762
  • Contact Type Socket
  • Contact Current Rating (Max) 5
  • Termination Post & Tail Length 3.68
  • PCB Mount Retention Type Mounting Hole
  • PCB Mount Retention Without
  • Centerline (Pitch) 3.96
  • Housing Color Black
  • Housing Material Vydyne M-344
  • Connector Height 7.62
  • PCB Thickness (Recommended) 1.4 – 2.62
  • Operating Temperature Range -65 – 105
  • Assembly Process Feature None
  • Approved Standards CSA LR16455
  • UL Flammability Rating UL 94V-2
  • Packaging Quantity 30
  • Packaging Method Tube
1-87989-4 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable No
  • Number of Rows 1
  • PCB Mount Orientation Vertical
  • Number of Positions 14
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Aluminum
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .762
  • Contact Type Socket
  • Contact Current Rating (Max) 5
  • Termination Post & Tail Length 2.85
  • PCB Mount Retention Without
  • Mating Entry Location Bottom
  • Centerline (Pitch) 3.96
  • Housing Color Black
  • Housing Material Vydyne M-344
  • Connector Height 7.62
  • PCB Thickness (Recommended) 1.4 – 1.78
  • Operating Temperature Range -65 – 105
  • Assembly Process Feature None
  • Approved Standards CSA LR16455
  • UL Flammability Rating UL 94V-2
  • Packaging Quantity 9
  • Packaging Method Tube
1-87993-6 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable No
  • Number of Rows 1
  • PCB Mount Orientation Vertical
  • Number of Positions 16
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Thickness 2.01
  • Contact Type Socket
  • Contact Current Rating (Max) 5
  • Termination Post & Tail Length 2.85
  • PCB Mount Retention Without
  • Mating Entry Location Bottom
  • Centerline (Pitch) 3.96
  • Housing Color Black
  • Housing Material Vydyne M-344
  • Connector Height 7.62
  • PCB Thickness (Recommended) 1.4 – 1.78
  • Operating Temperature Range -65 – 105
  • Assembly Process Feature None
  • Approved Standards CSA LR16455
  • UL Flammability Rating UL 94V-2
  • Packaging Quantity 7
  • Packaging Method Tube