2-767004-2 Board-to-Board Headers & Receptacles  1
  • Ground Component Type Ground Bus
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Header Type Header Only
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Signal Positions 38
  • Stackable No
  • Number of Columns 19
  • Number of Rows 2
  • Number of Power Positions 1
  • PCB Mount Orientation Vertical
  • Number of Positions 38
  • Board-to-Board Configuration Mezzanine
  • Operating Voltage 1
  • Impedance 50
  • Data Rate 10
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Configuration Dual Beam
  • Contact Mating Area Plating Material Gold or Palladium Nickel or Performance Based
  • Contact Mating Area Plating Material Thickness .76
  • Contact Type Socket
  • Contact Current Rating (Max) 11.5
  • Termination Method to Printed Circuit Board Hybrid Surface Mount
  • Mating Retention With
  • Mating Alignment Without
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .64
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • Connector Width 6.9
  • Connector Height 6.096
  • Row-to-Row Spacing 5.79
  • Stack Height 6.6
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -55 – 125
  • Assembly Process Feature None
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 21
  • Packaging Method Box & Tube
5-104652-6 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Number of Positions 60
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .762
  • Contact Type Socket
  • Contact Current Rating (Max) .5
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Hold-Down Post
  • Mating Alignment With
  • Mating Alignment Type Polarizing Tab
  • PCB Mount Retention With
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material LCP
  • Connector Height 4.75
  • Row-to-Row Spacing 1.27
  • Operating Temperature Range -65 – 105
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 12
  • Packaging Method Box & Tube
5-104652-1 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Number of Positions 10
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .762
  • Contact Type Socket
  • Contact Current Rating (Max) .5
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Hold-Down Post
  • Mating Alignment With
  • Mating Alignment Type Polarizing Tab
  • PCB Mount Retention With
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material LCP
  • Connector Height 4.75
  • Row-to-Row Spacing 1.27
  • Operating Temperature Range -65 – 105
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 49
  • Packaging Method Box & Tube
5536507-4 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Signal Positions 192
  • Stackable No
  • Number of Rows 4
  • PCB Mount Orientation Right Angle
  • Number of Positions 192
  • Board-to-Board Configuration Right Angle
  • Impedance 192
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .76
  • Contact Type Socket
  • Contact Current Rating (Max) 3
  • Termination Post & Tail Length 2.73
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Solder Tail
  • Mating Alignment With
  • Mating Alignment Type Polarizing Rib
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material LCP (Liquid Crystal Polymer)
  • Connector Height 9.07
  • PCB Thickness (Recommended) 1.3
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 6
  • Packaging Method Tube
5767130-2 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Signal Positions 76
  • Stackable No
  • Number of Columns 38
  • Number of Rows 2
  • Number of Power Positions 2
  • PCB Mount Orientation Vertical
  • Number of Positions 76
  • Board-to-Board Configuration Mezzanine
  • Operating Voltage 2
  • Impedance 76
  • Data Rate 10
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Dual Beam
  • Contact Mating Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Type Socket
  • Contact Current Rating (Max) 11.5
  • Termination Method to Printed Circuit Board Surface Mount
  • Mating Retention Without
  • Mating Alignment With
  • Mating Alignment Type Polarized
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .64
  • Housing Color Black
  • Housing Material Matte
  • Connector Width 8
  • Connector Height 15.0114
  • Stack Height 9.01
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 14
  • Packaging Method Box & Tube
1-215307-7 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable Yes
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Number of Positions 17
  • Connector Profile Standard
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape & Form Square
  • Contact Mating Area Plating Material Gold
  • Contact Type Socket
  • Contact Current Rating (Max) 3
  • Termination Post & Tail Length 3.1
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Retention Solder Tails
  • PCB Mount Retention With
  • Mating Entry Location Top
  • Centerline (Pitch) 2.54
  • Housing Color Green
  • Housing Material Polyester - GF
  • Connector Height 7
  • Row-to-Row Spacing 2.54
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -65 – 125
  • UL Flammability Rating UL 94V-0
1-215297-2 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable Yes
  • Number of Rows 1
  • PCB Mount Orientation Vertical
  • Number of Positions 12
  • Connector Profile Standard
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape & Form Square
  • Contact Mating Area Plating Material Gold
  • Contact Type Socket
  • Contact Current Rating (Max) 3
  • Termination Post & Tail Length 3.1
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Retention Solder Tails
  • PCB Mount Retention With
  • Mating Entry Location Top
  • Centerline (Pitch) 2.54
  • Housing Color Green
  • Housing Material Polyester - GF
  • Connector Height 7
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -65 – 125
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 64
  • Packaging Method Carton
3-1827233-6 Board-to-Board Headers & Receptacles  1
  • Ground Component Type Grounding Contact
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable Yes
  • Number of Rows 4
  • PCB Mount Orientation Vertical
  • Number of Positions 440
  • Board-to-Board Configuration Mezzanine
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape & Form Square
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .2
  • Contact Type Pin
  • Contact Current Rating (Max) .5
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Solder Peg
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .5
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Connector Height 4.45
  • Stack Height 5
  • Operating Temperature Range -40 – 85
  • Assembly Process Feature None
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 72
  • Packaging Method Hard Tray
2-215297-0 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable Yes
  • Number of Rows 1
  • PCB Mount Orientation Vertical
  • Number of Positions 20
  • Connector Profile Standard
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape & Form Square
  • Contact Mating Area Plating Material Gold
  • Contact Type Socket
  • Contact Current Rating (Max) 3
  • Termination Post & Tail Length 3.1
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Retention Solder Tails
  • PCB Mount Retention With
  • Mating Entry Location Top
  • Centerline (Pitch) 2.54
  • Housing Color Green
  • Housing Material Polyester - GF
  • Connector Height 7
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -65 – 125
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 32
  • Packaging Method Carton
104652-5 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Number of Positions 50
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .762
  • Contact Type Socket
  • Contact Current Rating (Max) .5
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Hold-Down Post
  • Mating Alignment With
  • Mating Alignment Type Polarizing Tab
  • PCB Mount Retention With
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material LCP
  • Connector Height 4.75
  • Row-to-Row Spacing 1.27
  • Operating Temperature Range -65 – 105
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 19
  • Packaging Method Box & Tube
2-5767004-2 Board-to-Board Headers & Receptacles  1
  • Ground Component Type Ground Bus
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Header Type Header Only
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Signal Positions 38
  • Stackable No
  • Number of Columns 19
  • Number of Rows 2
  • Number of Power Positions 1
  • PCB Mount Orientation Vertical
  • Number of Positions 38
  • Board-to-Board Configuration Mezzanine
  • Operating Voltage 1
  • Impedance 50
  • Data Rate 10
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Dual Beam
  • Contact Mating Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .76
  • Contact Type Socket
  • Contact Current Rating (Max) 11.5
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Boardlock
  • Mating Retention With
  • Mating Alignment Without
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • Mating Entry Location Top
  • Centerline (Pitch) .64
  • Housing Color Black
  • Housing Material Matte
  • Connector Width 6.9
  • Connector Height 5.99
  • Row-to-Row Spacing 5.79
  • Stack Height 2.5
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 21
  • Packaging Method Box & Tube
5177983-5 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable Yes
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Number of Positions 120
  • Board-to-Board Configuration Mezzanine
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape & Form Square
  • PCB Contact Termination Area Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .2
  • Contact Type Socket
  • Contact Current Rating (Max) .5
  • Termination Method to Printed Circuit Board Surface Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • Mating Entry Location Top
  • Centerline (Pitch) .8
  • Housing Color Natural
  • Housing Material Matte
  • Connector Height 5
  • Stack Height 5
  • Operating Temperature Range -40 – 125
  • Assembly Process Feature None
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 9
  • Packaging Method Box & Tube
1-5179029-0 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable Yes
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Number of Positions 200
  • Board-to-Board Configuration Mezzanine
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .2
  • Contact Type Tab
  • Contact Current Rating (Max) .5
  • Termination Method to Printed Circuit Board Surface Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • Mating Entry Location Top
  • Centerline (Pitch) .8
  • Housing Color Natural
  • Housing Material Matte
  • Connector Height 6
  • Stack Height 6
  • Operating Temperature Range -40 – 125
  • Assembly Process Feature None
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 5
  • Packaging Method Box & Tube
5177983-3 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable Yes
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Number of Positions 80
  • Board-to-Board Configuration Mezzanine
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape & Form Square
  • PCB Contact Termination Area Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .2
  • Contact Type Socket
  • Contact Current Rating (Max) .5
  • Termination Method to Printed Circuit Board Surface Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • Mating Entry Location Top
  • Centerline (Pitch) .8
  • Housing Color Natural
  • Housing Material Matte
  • Connector Height 5
  • Stack Height 5
  • Operating Temperature Range -40 – 125
  • Assembly Process Feature None
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 12
  • Packaging Method Box & Tube
1-215307-2 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable Yes
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Number of Positions 12
  • Connector Profile Standard
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape & Form Square
  • Contact Mating Area Plating Material Gold
  • Contact Type Socket
  • Contact Current Rating (Max) 3
  • Termination Post & Tail Length 3.1
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Retention Solder Tails
  • PCB Mount Retention With
  • Mating Entry Location Top
  • Centerline (Pitch) 2.54
  • Housing Color Green
  • Housing Material Polyester - GF
  • Connector Height 7
  • Row-to-Row Spacing 2.54
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -65 – 125
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 64
5177983-1 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable Yes
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Number of Positions 40
  • Board-to-Board Configuration Mezzanine
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape & Form Square
  • PCB Contact Termination Area Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .2
  • Contact Type Socket
  • Contact Current Rating (Max) .5
  • Termination Method to Printed Circuit Board Surface Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • Mating Entry Location Top
  • Centerline (Pitch) .8
  • Housing Color Natural
  • Housing Material Matte
  • Connector Height 5
  • Stack Height 5
  • Operating Temperature Range -40 – 125
  • Assembly Process Feature None
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 22
  • Packaging Method Box & Tube
3-5353652-6 Board-to-Board Headers & Receptacles  1
  • Ground Component Type Grounding Contact
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable Yes
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Number of Positions 440
  • Board-to-Board Configuration Mezzanine
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .2
  • Contact Type Pin
  • Contact Current Rating (Max) .5
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Solder Peg
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .5
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Connector Height 8
  • Stack Height 8
  • Operating Temperature Range -40 – 85
  • Assembly Process Feature Vacuum Cover
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 18
  • Packaging Method Hard Tray
5-104652-2 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Number of Positions 20
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .762
  • Contact Type Socket
  • Contact Current Rating (Max) .5
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Hold-Down Post
  • Mating Alignment With
  • Mating Alignment Type Polarizing Tab
  • PCB Mount Retention With
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material LCP
  • Connector Height 4.75
  • Row-to-Row Spacing 1.27
  • Operating Temperature Range -65 – 105
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 31
  • Packaging Method Box & Tube
1-215307-3 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable Yes
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Number of Positions 13
  • Connector Profile Standard
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape & Form Square
  • Contact Mating Area Plating Material Gold
  • Contact Type Socket
  • Contact Current Rating (Max) 3
  • Termination Post & Tail Length 3.1
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Retention Solder Tails
  • PCB Mount Retention With
  • Mating Entry Location Top
  • Centerline (Pitch) 2.54
  • Housing Color Green
  • Housing Material Polyester - GF
  • Connector Height 7
  • Row-to-Row Spacing 2.54
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -65 – 125
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 56
215297-2 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Stackable Yes
  • Number of Rows 1
  • PCB Mount Orientation Vertical
  • Number of Positions 2
  • Connector Profile Standard
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape & Form Square
  • Contact Mating Area Plating Material Gold
  • Contact Type Socket
  • Contact Current Rating (Max) 3
  • Termination Post & Tail Length 3.1
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Retention Solder Tails
  • PCB Mount Retention With
  • Mating Entry Location Top
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Polyester - GF
  • Connector Height 7
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -65 – 125
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 352
  • Packaging Method Tray