1871058-4 PCI & PCI Express Connectors  1
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Type of Connector Card Edge
  • Product Type Connector
  • Number of Positions 164
  • PCB Mount Orientation Vertical
  • Ejector Without
  • Number of Pylons 2
  • Voltage 50
  • Operating Voltage 50
  • Current Rating 1.1
  • Weight 2.863
  • Pylon Material Plastic
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Thickness 30
  • Contact Current Rating (Max) 1.1
  • Solder Tail Contact Plating Thickness .5
  • Contact Mating Area Plating Material Gold
  • Termination Post Length 2
  • PCB Mounting Style Through Hole Press-Fit
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • PCB Thickness (Accepted) 1.57
  • Height 11
  • Width 8.88
  • Length 89
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -40 – 85
  • Pick and Place Cover Without
  • Circuit Application Signal
  • Bus Type PCI Express
  • PCI Generation II & III
  • Packaging Method Box & Tray
  • Packaging Quantity 30
3-5177986-8 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Row-to-Row Spacing 2.4
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss Yes
  • Series Free Height
  • Product Type Connector
  • Stackable Yes
  • PCB Mount Orientation Vertical
  • Number of Positions 160
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Dielectric Withstanding Voltage 500
  • Insulation Resistance 2
  • Voltage 100
  • Sealant No
  • Busbar Mating Area Plating Thickness 500
  • Cover Material Steel
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .2
  • Contact Type Tab
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Material Finish Matte
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Thickness 2
  • Termination Method to Printed Circuit Board Surface Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • Locating Post Length .5
  • PCB Mount Alignment Type Positioning Bosses
  • Centerline (Pitch) .8
  • Housing Material Matte
  • Housing Entry Style Top
  • Stack Height 8
  • Height 8
  • Operating Temperature Range -40 – 125
  • High Temperature Compatible Yes
  • Assembly Process Feature None
  • Pick and Place Cover With
  • Circuit Application Signal
  • For Use With Receptacle
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape & Reel
  • Packaging Quantity 400
1-1871058-4 PCI & PCI Express Connectors  1
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Type of Connector Card Edge
  • Product Type Connector
  • Number of Positions 164
  • PCB Mount Orientation Vertical
  • Ejector Without
  • Number of Pylons 2
  • Voltage 50
  • Operating Voltage 50
  • Current Rating 1.1
  • Weight 2.863
  • Pylon Material Plastic
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Thickness 30
  • Contact Current Rating (Max) 1.1
  • Solder Tail Contact Plating Thickness .5
  • Contact Mating Area Plating Material Gold
  • Termination Post Length 3.25
  • PCB Mounting Style Through Hole Press-Fit
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • PCB Thickness (Accepted) 1.57
  • Height 11
  • Width 8.88
  • Length 89
  • Operating Temperature Range -40 – 85
  • Pick and Place Cover Without
  • Circuit Application Signal
  • Bus Type PCI Express
  • PCI Generation II
  • Packaging Method Box & Tray
  • Packaging Quantity 30
5179029-5 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Header Type Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss Yes
  • Series Free Height
  • Product Type Connector
  • Stackable Yes
  • PCB Mount Orientation Vertical
  • Number of Positions 120
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Dielectric Withstanding Voltage 500
  • Insulation Resistance 2
  • Voltage 100
  • Sealant No
  • Busbar Mating Area Plating Thickness 500
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Type Tab
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Material Finish Matte
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Thickness 2
  • Termination Method to Printed Circuit Board Surface Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Locating Post Length .5
  • PCB Mount Alignment Type Positioning Bosses
  • Centerline (Pitch) .8
  • Housing Color Natural
  • Housing Material Thermoplastic
  • Housing Entry Style Top
  • Stack Height 6
  • Height 6
  • Tail Length .2
  • Operating Temperature Range -40 – 125
  • High Temperature Compatible Yes
  • Assembly Process Feature None
  • Pick and Place Cover Without
  • For Use With Receptacle
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
  • Packaging Quantity 8
1761465-2 PCI & PCI Express Connectors  1
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Type of Connector Card Edge
  • Product Type Connector
  • Number of Positions 64
  • PCB Mount Orientation Right Angle
  • Ejector Without
  • Number of Pylons 2
  • Voltage 50
  • Operating Voltage 50
  • Current Rating 1.1
  • Weight 21.302
  • Pylon Material Plastic
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Thickness 30
  • Contact Current Rating (Max) 1.1
  • Contact Mating Area Plating Material Gold
  • Termination Post Length 2.3
  • PCB Mounting Style Through Hole
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • PCB Thickness (Accepted) 1.57
  • Height 9.4
  • Width 19.6
  • Length 39
  • Operating Temperature Range -40 – 85
  • Pick and Place Cover Without
  • Bus Type PCI Express
  • Packaging Method Box & Tray
  • Packaging Quantity 1
1734037-7 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Sealed Bottom Without
  • Series Series I
  • Profile Standard
  • Product Type Connector
  • Stackable No
  • PCB Mount Orientation Right Angle
  • Number of Positions 68
  • Board-to-Board Configuration Right Angle
  • Number of Rows 4
  • Dielectric Withstanding Voltage 750
  • Insulation Resistance 4
  • Voltage 250
  • PCB Retention Feature Plating Material Tin
  • Busbar Mating Area Plating Thickness 750
  • PCB Retention Feature Material Brass
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold Flash
  • Contact Type Socket
  • Contact Current Rating (Max) 1
  • Contact Layout Matrix
  • PCB Contact Termination Area Plating Thickness 3.81
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 3.1
  • PCB Mount Retention Type Boardlock
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Matte
  • Height 7.65
  • Tail Length .76
  • Operating Temperature Range -55 – 85
  • High Temperature Compatible Yes
  • Assembly Process Feature None
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Plug Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 30
5-5179010-2 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Row-to-Row Spacing 2.4
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss Yes
  • Series Free Height
  • Product Type Connector
  • Stackable Yes
  • PCB Mount Orientation Vertical
  • Number of Positions 60
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Dielectric Withstanding Voltage 500
  • Insulation Resistance 2
  • Voltage 100
  • Sealant No
  • Busbar Mating Area Plating Thickness 500
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .2
  • Contact Type Socket
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Material Finish Matte
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Thickness 2
  • Termination Method to Printed Circuit Board Surface Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • Locating Post Length .5
  • PCB Mount Alignment Type Positioning Bosses
  • Centerline (Pitch) .8
  • Housing Material Matte
  • Housing Entry Style Top
  • Stack Height 13
  • Height 13
  • Operating Temperature Range -40 – 125
  • High Temperature Compatible Yes
  • Assembly Process Feature None
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Plug
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
  • Packaging Quantity 16
5145167-8 PCI & PCI Express Connectors  1
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Type of Connector Card Edge
  • Product Type Connector
  • Number of Positions 120
  • PCB Mount Orientation Vertical
  • Ejector Without
  • Number of Hold-Downs 2
  • Voltage 203
  • Operating Voltage 203
  • Weight 13.176
  • Bus Width 32 Bit
  • Hold-Down Material Brass
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Thickness 30
  • Contact Current Rating (Max) .5
  • Solder Tail Contact Plating Thickness 2.537
  • Contact Mating Area Plating Material Gold
  • Termination Post Length 3.18
  • PCB Mount Retention Type Hold-Down Post
  • PCB Mounting Style Through Hole
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.27
  • Housing Color Natural
  • Housing Material High Temperature Thermoplastic
  • Hold-Down Plating Material Tin over Nickel
  • PCB Thickness (Accepted) 1.57
  • Height 13.97
  • Width 8.88
  • Length 84.84
  • Operating Temperature Range -55 – 85
  • Pick and Place Cover Without
  • Circuit Application Signal
  • Bus Type PCI
  • Packaging Method Box
  • Packaging Quantity 35
100143-1 Hard Metric Backplane Connectors  1
IEC 61076-4-101
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last No
  • Shielded No
  • Connector Style Plug
  • Connector Type Connector Assembly
  • Rows Loaded A
  • Number of Columns 25
  • Number of Rows 5
  • Architecture Mezzanine
  • Number of Positions 125
  • PCB Mount Orientation Vertical
  • Data Rate ≤1
  • Crosstalk Version Standard
  • Contact Base Material Phosphor Bronze
  • Contact Configuration ACTION PIN
  • Grounding Contact Without
  • CompactPCI Designation None
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .8
  • Contact Current Rating (Max) 1.5
  • Feedthrough Post Length 3.7
  • Contact Type Pin
  • Contact Mating Area Length 13.45
  • Contact Style Short Tail
  • Termination End Plating Material Tin-Lead over Nickel
  • Interface Type 2mm HM
  • Connector Mounting Type Board Mount
  • Front Mating Level Level 1
  • Mating Alignment Type Multi-Purpose Center
  • Centerline (Pitch) 2
  • Housing Color Gray
  • Housing Material PBT GF
  • Module Length 50
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • AdvancedTCA Specified Product No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 10
5-5179010-5 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Row-to-Row Spacing 2.4
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss Yes
  • Series Free Height
  • Product Type Connector
  • Stackable Yes
  • PCB Mount Orientation Vertical
  • Number of Positions 120
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Dielectric Withstanding Voltage 500
  • Insulation Resistance 2
  • Voltage 100
  • Sealant No
  • Busbar Mating Area Plating Thickness 500
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .2
  • Contact Type Socket
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Material Finish Matte
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Thickness 2
  • Termination Method to Printed Circuit Board Surface Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • Locating Post Length .5
  • PCB Mount Alignment Type Positioning Bosses
  • Centerline (Pitch) .8
  • Housing Material Matte
  • Housing Entry Style Top
  • Stack Height 13
  • Height 13
  • Tail Length .2
  • Operating Temperature Range -40 – 125
  • High Temperature Compatible Yes
  • Assembly Process Feature None
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Plug
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
  • Packaging Quantity 450
5177983-8 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Row-to-Row Spacing 2.4
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss Yes
  • Series Free Height
  • Product Type Connector
  • Stackable Yes
  • PCB Mount Orientation Vertical
  • Number of Positions 160
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Dielectric Withstanding Voltage 500
  • Insulation Resistance 2
  • Voltage 100
  • Sealant No
  • Busbar Mating Area Plating Thickness 500
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .2
  • Contact Type Socket
  • Contact Current Rating (Max) .5
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Thickness 2
  • Termination Method to Printed Circuit Board Surface Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Locating Post Length .5
  • PCB Mount Alignment Type Positioning Bosses
  • Centerline (Pitch) .8
  • Housing Material Matte
  • Housing Entry Style Top
  • Stack Height 5
  • Height 5
  • Operating Temperature Range -40 – 125
  • High Temperature Compatible Yes
  • Assembly Process Feature None
  • Pick and Place Cover Without
  • For Use With Plug
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
  • Packaging Quantity 6
5146026-1 PCMCIA Connectors  1
  • Button Ejector Side Right
  • Connector Style Header - Pin
  • Header Type Header & Ejector Assembly
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Profile Raised
  • Organizer Material Liquid Crystal Polymer (LCP)
  • Shielded No
  • Rail Plate Material Stainless Steel
  • Rail Material Liquid Crystal Polymer (LCP)
  • Number of Positions 68
  • Number of Rows 4
  • Number of Slots 1
  • Preloaded Yes
  • Lead Configuration Staggered
  • Voltage 5
  • Shroud Material Liquid Crystal Polymer (LCP)
  • Button Color Black
  • Lever Material Stainless Steel
  • Color Black
  • Button Material Liquid Crystal Polymer (LCP)
  • Hold-Down Without
  • Ejector Material Stainless Steel
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .1
  • Contact Mating Area Plating Thickness 30
  • Contact Type Pin
  • Contact Mating Area Plating Material Gold
  • PCB Mounting Style Through Hole
  • Mounting Angle Right Angle
  • Connector Mounting Type Board Mount
  • Mating Alignment Without
  • Board Mount Top Side
  • Centerline (Pitch) 1.27
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height Above PC Board 6.98
  • Operating Temperature Range -20 – 70
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 10
  • Comment Four size M2 screws (customer supplied) are required for fastening the pin header to the PC board.
5177983-4 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Row-to-Row Spacing 2.4
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss Yes
  • Series Free Height
  • Product Type Connector
  • Stackable Yes
  • PCB Mount Orientation Vertical
  • Number of Positions 100
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Dielectric Withstanding Voltage 500
  • Insulation Resistance 2
  • Voltage 100
  • Sealant No
  • Busbar Mating Area Plating Thickness 500
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .2
  • Contact Type Socket
  • Contact Current Rating (Max) .5
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Thickness 2
  • Termination Method to Printed Circuit Board Surface Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Locating Post Length .5
  • PCB Mount Alignment Type Positioning Bosses
  • Centerline (Pitch) .8
  • Housing Material Matte
  • Housing Entry Style Top
  • Stack Height 5
  • Height 5
  • Operating Temperature Range -40 – 125
  • High Temperature Compatible Yes
  • Assembly Process Feature None
  • Pick and Place Cover Without
  • For Use With Plug
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
  • Packaging Quantity 10
788389-2 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss Yes
  • Sealed Bottom Without
  • Series Blindmate
  • Profile High
  • Product Type Connector
  • Stackable No
  • Number of Positions 40
  • Board-to-Board Configuration Vertical
  • Number of Rows 2
  • Insulation Resistance 2
  • Voltage 30
  • PCB Retention Feature Plating Material Tin over Nickel
  • PCB Retention Feature Material Brass
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • Contact Current Rating (Max) 3.35
  • PCB Contact Termination Area Plating Thickness 1.27 – 2.03
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 3.43
  • PCB Mount Retention Type Boardlock
  • Mating Alignment Without
  • Mating Alignment Type Polarization
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.27
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height 17.5
  • Operating Temperature Range -55 – 105
  • High Temperature Compatible Yes
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Mates with Headers
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Packaging Quantity 50
  • Comment Without Sequenced Contacts
120521-1 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Row-to-Row Spacing 1
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss Yes
  • Series 1mm FH
  • Product Type Connector
  • Stackable Yes
  • Number of Columns 32
  • PCB Mount Orientation Vertical
  • Number of Positions 64
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Insulation Resistance 2
  • Voltage 250
  • Differential Signaling Yes
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Configuration Single Beam
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Current Rating (Max) 1
  • Tin to Lead Ratio 93 / 7
  • Underplate Material Thickness 1.27
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Thickness 3.81
  • Contact Plating Thickness .127 – .254
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type None
  • Mating Alignment Without
  • Mating Alignment Type None
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • PCB Mount Alignment Type Locating Posts
  • Mating Retention Without
  • Centerline (Pitch) 1
  • Housing Material Matte
  • Housing Entry Style Top
  • Stack Height 8
  • Mating Post Length 2
  • Width 3.81
  • Operating Temperature Range -55 – 110
  • Pick and Place Cover Without
  • Industry Standard IEEE 1386
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • UL File Number E28476
  • UL Rating Listed
  • CSA File Number LR7189
  • CSA Certified Yes
  • Packaging Method Tape & Reel
  • Packaging Quantity 650
5146321-1 PCMCIA Connectors  1
  • Connector Style Header - Pin
  • Header Type Header Only
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Profile Standard
  • Shielded Yes
  • Number of Positions 68
  • Number of Rows 5
  • Number of Slots 1
  • Preloaded Yes
  • Lead Configuration Staggered
  • Voltage 3.3
  • Shield Mating Area Plating Material Gold
  • Shield Material Phosphor Bronze
  • Shield Mating Area Plating Thickness .00076
  • Color Black
  • Hold-Down Without
  • Shield Plating Material Tin
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .1
  • Contact Mating Area Plating Thickness 30
  • Contact Type Pin
  • Contact Mating Area Plating Material Gold
  • PCB Mounting Style Through Hole
  • Mounting Angle Right Angle
  • Connector Mounting Type Board Mount
  • Mating Alignment Without
  • Board Mount Top Side
  • Centerline (Pitch) 1.27
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height Above PC Board 3.25
  • Operating Temperature Range -20 – 70
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 20
  • Packaging Method Box & Tray
  • Comment Two size M2 screws (customer supplied) are required for strain relief.
5179029-6 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Row-to-Row Spacing 2.4
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss Yes
  • Series Free Height
  • Product Type Connector
  • Stackable Yes
  • PCB Mount Orientation Vertical
  • Number of Positions 140
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Dielectric Withstanding Voltage 500
  • Insulation Resistance 2
  • Voltage 100
  • Sealant No
  • Busbar Mating Area Plating Thickness 500
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .2
  • Contact Type Tab
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Material Finish Matte
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Thickness 2
  • Termination Method to Printed Circuit Board Surface Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Locating Post Length .5
  • PCB Mount Alignment Type Positioning Bosses
  • Centerline (Pitch) .8
  • Housing Material Matte
  • Housing Entry Style Top
  • Stack Height 6
  • Height 6
  • Tail Length .2
  • Operating Temperature Range -40 – 125
  • High Temperature Compatible Yes
  • Assembly Process Feature None
  • Pick and Place Cover Without
  • For Use With Receptacle
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
  • Packaging Quantity 7
5-5179010-3 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Row-to-Row Spacing 2.4
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss Yes
  • Series Free Height
  • Product Type Connector
  • Stackable Yes
  • PCB Mount Orientation Vertical
  • Number of Positions 80
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Dielectric Withstanding Voltage 500
  • Insulation Resistance 2
  • Voltage 100
  • Sealant No
  • Busbar Mating Area Plating Thickness 500
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .2
  • Contact Type Socket
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Material Finish Matte
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Thickness 2
  • Termination Method to Printed Circuit Board Surface Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • Locating Post Length .5
  • PCB Mount Alignment Type Positioning Bosses
  • Centerline (Pitch) .8
  • Housing Material Matte
  • Housing Entry Style Top
  • Stack Height 13
  • Height 13
  • Operating Temperature Range -40 – 125
  • High Temperature Compatible Yes
  • Assembly Process Feature None
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Plug
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
  • Packaging Quantity 12
120527-1 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Row-to-Row Spacing 1
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss Yes
  • Series 1mm FH
  • Product Type Connector
  • Stackable Yes
  • Number of Columns 32
  • PCB Mount Orientation Vertical
  • Number of Positions 64
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Insulation Resistance 2
  • Voltage 250
  • Differential Signaling Yes
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Configuration Single Beam
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Type Pin
  • Contact Current Rating (Max) 1
  • Tin to Lead Ratio 93 / 7
  • Underplate Material Thickness 1.27
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Thickness 3.81
  • Contact Plating Thickness .025 – .076
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type None
  • Mating Alignment Without
  • Mating Alignment Type None
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • PCB Mount Alignment Type Locating Posts
  • Mating Retention Without
  • Centerline (Pitch) 1
  • Housing Material Matte
  • Housing Entry Style Top
  • Stack Height 9
  • Length 34.22
  • Height 8.35
  • Mating Post Length 2
  • Width 3.81
  • Operating Temperature Range -55 – 110
  • Assembly Process Feature None
  • Pick and Place Cover Without
  • Industry Standard IEEE 1386
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • UL File Number E28476
  • UL Rating Listed
  • CSA File Number LR7189
  • CSA Certified Yes
  • Packaging Method Tape & Reel
  • Packaging Quantity 400
3-1827253-6 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Row-to-Row Spacing 4.2
  • Connector & Contact Terminates To Printed Circuit Board
  • Type COM Express
  • Ground Component Type Grounding Contact
  • Boss Yes
  • Series Free Height
  • Product Type Connector
  • Stackable Yes
  • PCB Mount Orientation Vertical
  • Number of Positions 220
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Dielectric Withstanding Voltage 200
  • Insulation Resistance 2
  • Voltage 50
  • Sealant No
  • Busbar Mating Area Plating Thickness 200
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Gold
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .2
  • Contact Type Tab
  • Contact Current Rating (Max) .5
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Thickness .05
  • Contact Plating Thickness .05 – .127
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Solder Peg
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • PCB Mount Alignment Type Locating Posts
  • Centerline (Pitch) .5
  • Housing Material High Temperature Thermoplastic
  • Stack Height 5
  • Height 4.45
  • Mating Post Length 1
  • Operating Temperature Range -40 – 85
  • Assembly Process Feature None
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Hard Tray
  • Packaging Quantity 150