1939115-1 SD Card Connectors  1
  • Format Secure Digital
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Product Type Removable Memory Products
  • Operating Function Push-On Push-Off
  • Number of Positions 9
  • Lead Configuration Inline
  • Number of Rows 1
  • Hold-Down With
  • Shell Material Copper Alloy
  • Color Black
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Thickness .2 – .5
  • Vacuum Tape Without
  • Contact Mating Area Plating Material Gold
  • PCB Mounting Style Surface Mount
  • Mounting Angle Right Angle
  • Connector Mounting Type Board Mount
  • Polarizing Post Length .55
  • Centerline (Pitch) 1.7
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Black
  • Height Above PC Board 2.95
  • Solder Tab Length .8
  • Operating Temperature Range -25 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape & Reel
2013357-1 SD Card Connectors
  • Format Secure Digital
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Product Type Removable Memory Products
  • Operating Function Push-On Push-Off
  • Number of Positions 9
  • Lead Configuration Inline
  • Number of Rows 1
  • Hold-Down With
  • Shell Material Copper Alloy
  • Color Black
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Thickness .2 – .5
  • Vacuum Tape Without
  • Contact Mating Area Plating Material Gold
  • PCB Mounting Style Surface Mount
  • Mounting Angle Right Angle
  • Connector Mounting Type Board Mount
  • Polarizing Post Length .55
  • Centerline (Pitch) 1.7
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Black
  • Height Above PC Board 2.95
  • Solder Tab Length .8
  • Operating Temperature Range -25 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape & Reel