2187687-1 High Speed Backplane Connectors  1
  • Module Type Center
  • Connector System Board-to-Board
  • Row-to-Row Spacing 2.5
  • Connector Style Receptacle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Receptacle
  • Signal Arrangement Differential
  • Post Type Through Hole - Press-Fit
  • Product Type Connector
  • Number of Signal Positions 48
  • Stackable No
  • Number of Pairs 24
  • Number of Positions 76
  • Number of Rows 6
  • Number of Columns 4
  • Board-to-Board Configuration Right Angle
  • PCB Mount Orientation Right Angle
  • Number of Ground Positions 24
  • Pairs per Column 6
  • Impedance 85
  • Operating Voltage 80
  • Data Rate 56 – 56
  • Speed 56
  • Number of Differential Pairs per Column 6
  • Differential Impedance 85
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .4
  • PCB Contact Termination Area Plating Material Finish Bright
  • Contact Design Dual Beam
  • Contact Style Press-Fit
  • Contact Type Socket
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.5
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Durability Rating 200
  • For Use With Header
  • UL Rating Recognized
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
2204798-1 Card Edge Power Connectors  1
RoHS Compliant
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 34
  • Number of Power Positions 14
  • Number of Signal Positions 20
  • Number of Dual Positions 7
  • Number of Single Positions 10
  • Operating Voltage 250 V
  • Contact Current Rating (Max) 24
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Termination Method to Printed Circuit Board Straddle Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 5.08
  • Power Contact Centerline 5.08
  • Width .2
  • Operating Temperature Range -40 – 125
  • Circuit Application Power & Signal
2322260-1 Card Edge Power Connectors  1
  • Housing Type Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Type of Connector Dual Position
  • Contact Type Socket
  • Product Type Connector
  • Board-to-Board Configuration Vertical
  • Number of Positions 34
  • Number of Power Positions 10
  • Number of Signal Positions 24
  • Number of Dual Positions 5
  • Number of Single Positions 12
  • Operating Voltage 250
  • Operating Voltage 60
  • Operating Voltage 250
  • Contact Current Rating (Max) 62.5
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Termination Method to Printed Circuit Board Through Hole
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 8.24
  • Operating Temperature Range -40 – 125
  • Circuit Application Power & Signal