5767054-3 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss Yes
  • Series MICTOR
  • Product Type Connector
  • Number of Signal Positions 114
  • Stackable Yes
  • Number of Columns 57
  • Number of Power Positions 3
  • PCB Mount Orientation Vertical
  • Number of Positions 114
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Impedance 114
  • Dielectric Withstanding Voltage 500
  • Insulation Resistance 2
  • Voltage 3
  • Voltage 30
  • Data Rate 10
  • Differential Signaling Yes
  • Busbar Mating Area Plating Thickness 500
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Dual Beam
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Palladium Nickel
  • Contact Type Socket
  • Contact Current Rating (Max) 11.5
  • Contact Mating Area Plating Material Finish Matte
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Thickness 3.81 – 6.35
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Boardlock
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Locating Posts
  • Mating Retention Without
  • Centerline (Pitch) .64
  • Housing Color Black
  • Housing Material Matte
  • Housing Entry Style Top
  • Stack Height 6.6
  • Mating Post Length 1.6285
  • Length 50.8
  • Height 5.99
  • Width 6.9
  • Operating Temperature Range -55 – 125
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Plug
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • UL File Number E28476
  • UL Rating Listed
  • CSA File Number 1195944
  • CSA Certified Yes
  • Packaging Method Box & Tube
  • Packaging Quantity 10
1934347-1 High Speed Backplane Connectors  1
  • Module Type Center
  • Connector System Board-to-Board
  • Row-to-Row Spacing 1.4
  • Connector Style Plug
  • Shrouded Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Header
  • Signal Arrangement Differential
  • Product Type Connector
  • Make First / Break Last No
  • Number of Signal Positions 160
  • Stackable No
  • Number of Pairs 80
  • Number of Positions 240
  • Number of Rows 15
  • Number of Columns 16
  • Board-to-Board Configuration Co-Planar
  • PCB Mount Orientation Right Angle
  • Pairs per Column 5
  • Impedance 100
  • Operating Voltage 250
  • UL Voltage Rating 250
  • Data Rate 10
  • Number of Differential Pairs per Column 5
  • Differential Impedance 100
  • Shield Material Phosphor Bronze
  • Contact Base Material Phosphor Bronze
  • Contact Length 6
  • Contact Current Rating (Max) .5
  • Contact Termination Area Plating Material Tin
  • PCB Contact Termination Area Plating Thickness .5
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • PCB Contact Termination Area Plating Material Finish Matte
  • Contact Design Rectangular Post
  • Contact Style Press-Fit
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Guide Hardware Without
  • PCB Mount Alignment Without
  • Mating Alignment With
  • Mating Alignment Type Guide Slot
  • Connector Mounting Type Board Mount
  • Mating Retention Without
  • Centerline (Pitch) 1.9
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Black
  • End Wall Location Open
  • PCB Hole Diameter .47
  • Height 24.4
  • Tail Length 2.2
  • PCB Thickness (Recommended) 1.57
  • Length 30.55
  • Width 36.61
  • Operating Temperature Range -65 – 90
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • Agency/Standard UL
  • UL Rating Recognized
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
352171-1 Hard Metric Backplane Connectors  1
IEC 61076-4-101
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last No
  • Shielded Yes
  • Connector Style Receptacle
  • Connector Type Connector Assembly
  • Number of Signal Positions 95
  • Rows Loaded A
  • Number of Columns 19
  • Number of Rows 5
  • Architecture Mezzanine
  • Number of Positions 95
  • PCB Mount Orientation Right Angle
  • Data Rate ≤1
  • Crosstalk Version Standard
  • Shield Style Upper
  • Shield Type Ground Return Shielding
  • Contact Base Material Phosphor Bronze
  • Contact Configuration ACTION PIN
  • Grounding Contact Without
  • CompactPCI Designation J3
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Current Rating (Max) 1.5
  • Feedthrough Post Length 3.3
  • Contact Type Socket
  • Contact Mating Area Length 3.3
  • Contact Style Short Tail
  • Termination End Plating Material Tin-Lead over Nickel
  • Interface Type 2mm HM
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2
  • Housing Color Gray
  • Housing Material Polyester - GF
  • Module Length 38
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • AdvancedTCA Specified Product No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 14
  • Comment Female connector with pre-installed shield.
5767005-8 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss Yes
  • Series MICTOR
  • Product Type Connector
  • Number of Signal Positions 38
  • Stackable Yes
  • Number of Columns 19
  • Number of Power Positions 1
  • PCB Mount Orientation Vertical
  • Number of Positions 38
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Impedance 38
  • Dielectric Withstanding Voltage 500
  • Insulation Resistance 2
  • Voltage 1
  • Voltage 30
  • Data Rate 10
  • Differential Signaling Yes
  • Busbar Mating Area Plating Thickness 500
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Dual Beam
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Current Rating (Max) 11.5
  • Contact Mating Area Plating Material Finish Matte
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Thickness .13
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Locating Post
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Boardlock
  • Mating Retention Without
  • Centerline (Pitch) .64
  • Housing Color Black
  • Housing Material Matte
  • Housing Entry Style Top
  • Stack Height 12.57
  • Mating Post Length .8906
  • Length 25.4
  • Height 12.29
  • Width 5.2832
  • Operating Temperature Range -55 – 125
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • UL File Number E28476
  • UL Rating Listed
  • CSA File Number 1195944
  • CSA Certified Yes
  • Packaging Method Box & Tube
  • Packaging Quantity 21
5352128-1 Hard Metric Backplane Connectors  1
IEC 61076-4-101
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last Yes
  • Shielded No
  • Connector Style Plug
  • Connector Type Connector Assembly
  • Number of Signal Positions 110
  • Rows Loaded A
  • Number of Columns 22
  • Number of Rows 5+2
  • Architecture Mezzanine
  • Number of Positions 154
  • PCB Mount Orientation Vertical
  • Data Rate ≤1
  • Crosstalk Version Standard
  • Contact Base Material Phosphor Bronze
  • Contact Configuration Signal
  • Grounding Contact Without
  • CompactPCI Designation P2/P5
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 1.27
  • Contact Current Rating (Max) 1.5
  • Feedthrough Post Length (Rows A-E) 14.5
  • Feedthrough Post Length (Rows F & Z) 16
  • Contact Type Pin
  • Contact Style Feed Through
  • Termination End Plating Material Tin over Nickel
  • Interface Type 2mm HM
  • Connector Mounting Type Board Mount
  • Front Mating Level Level 1
  • Mating Alignment Type Multi-Purpose Center
  • Centerline (Pitch) 2
  • Housing Color Gray
  • Housing Material Polyester - GF
  • Module Length 44
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • AdvancedTCA Specified Product No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 11
2-767004-2 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Series MICTOR
  • Product Type Connector
  • Number of Signal Positions 38
  • Stackable No
  • Number of Columns 19
  • Number of Power Positions 1
  • PCB Mount Orientation Vertical
  • Number of Positions 38
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Impedance 38
  • Insulation Resistance 2
  • Voltage 1
  • Voltage 30
  • Data Rate 10
  • Differential Signaling Yes
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Configuration Dual Beam
  • Contact Mating Area Plating Material Gold or Palladium Nickel or Performance Based
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • Contact Current Rating (Max) 11.5
  • Tin to Lead Ratio 60 / 40
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Hybrid Surface Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Locating Posts
  • Mating Retention Without
  • Centerline (Pitch) .64
  • Housing Material LCP (Liquid Crystal Polymer)
  • Stack Height 6.6
  • Length 25.4
  • Height 6.096
  • Width 6.9
  • Operating Temperature Range -55 – 125
  • Assembly Process Feature None
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Mates with Headers
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • UL File Number E28476
  • UL Rating Listed
  • CSA File Number 1195944
  • CSA Certified Yes
  • Packaging Method Box & Tube
  • Packaging Quantity 21
650470-5 Eurocard Connectors  1
  • Connector Style Plug
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 2.54
  • Size Standard
  • DIN Level II
  • Connector Type Connector Assembly
  • Shielded No
  • Make First / Break Last No
  • Product Type Connector
  • Guides Without
  • Post Type Solder Post
  • PCB Mount Orientation Vertical
  • Number of Positions 96
  • Number of Rows 3
  • Number of Columns 32
  • Number of Power or Coaxial Positions 96
  • Rows Loaded A
  • Number of Signal Positions 96
  • Board-to-Board Configuration Vertical
  • Operating Voltage 250
  • Color Gray
  • Contact Base Material Brass
  • Contact Current Rating (Max) 1.5
  • Contact Cross Section .64 x .64
  • Contact Mating Area Plating Material Gold
  • Contact Termination Area Plating Thickness 2.54 – 5.08
  • Contact Mating Area Plating Thickness .76
  • Contact Type Pin
  • Contact Termination Area Plating Material Tin-Lead
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 4.57
  • Interface Type Eurocard/DIN 41612
  • PCB Mount Retention Without
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Retention With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.54
  • Housing Material Polyester - GF
  • Tail Length 4.57
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
5650945-5 Eurocard Connectors  1
  • Connector Style Plug
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 2.54
  • Size Standard
  • DIN Level II
  • Connector Type Connector Assembly
  • Make First / Break Last Yes
  • Product Type Connector
  • Guides Without
  • PCB Mount Orientation Right Angle
  • Number of Positions 64
  • Number of Rows 3
  • Number of Columns 32
  • Rows Loaded A, C
  • Number of Signal Positions 64
  • Board-to-Board Configuration Right Angle
  • Color Gray
  • Contact Base Material Copper Alloy
  • Contact Configuration ACTION PIN Post
  • Contact Current Rating (Max) 1.5
  • Contact Cross Section .64 x .64
  • Contact Mating Area Plating Material Gold
  • Contact Transmits (Typical) Signal (Data)
  • Contact Termination Area Plating Thickness 2.54 – 5.08
  • Contact Mating Area Plating Thickness .0762
  • Contact Type Pin
  • Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 2.65
  • Interface Type Eurocard/DIN 41612
  • PCB Mount Retention Without
  • Mounting Angle Right Angle
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.54
  • Housing Material High Temperature Glass Filled Polyester
  • Height 12.62
  • PCB Thickness (Recommended) 1.57
  • Tail Length 3
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
1-1469492-3 Backplane Guide Hardware  1
ANSI/VITA 46.0
  • Accessory Type Guide Socket
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Accessory
  • Number of Positions 1
  • Key Orientation 1 90°
  • Number of Keys 1
  • Plating Material Silver
  • Contact Current Rating (Max) 1
  • Guide Hardware Yes
  • Connector Mounting Type Board Mount
  • Mounting Angle Right Angle
  • Housing Material Zinc Alloy
  • Operating Temperature Range -55 – 105
  • For Use With VITA 46 3U & 6U 9mm Daughtercard
  • VITA 41 No
  • VITA 66.1 No
  • VITA 46 Yes
  • Packaging Method Bag
  • Packaging Quantity 80
5100147-9 Hard Metric Backplane Connectors  1
IEC 61076-4-101
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last No
  • Shielded No
  • Connector Style Receptacle
  • Connector Type Connector Assembly
  • Rows Loaded A
  • Number of Columns 22
  • Number of Rows 5
  • Architecture Mezzanine
  • Number of Positions 110
  • PCB Mount Orientation Right Angle
  • Data Rate ≤1
  • Crosstalk Version Standard
  • Contact Base Material Phosphor Bronze
  • Contact Configuration ACTION PIN
  • Grounding Contact Without
  • CompactPCI Designation None
  • Contact Mating Area Plating Material Performance Based
  • Contact Mating Area Plating Thickness .76
  • Contact Current Rating (Max) 1.5
  • Feedthrough Post Length 3.3
  • Contact Style Short Tail
  • Termination End Plating Material Tin over Nickel
  • Interface Type 2mm HM
  • Connector Mounting Type Board Mount
  • Mating Alignment Type Multi-Purpose Center
  • Centerline (Pitch) 2
  • Housing Color Gray
  • Housing Material Polyester - GF
  • Module Length 50
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • AdvancedTCA Specified Product No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 11
  • Comment Connector lubricated with Bellcore approved lubricant.
1-1469492-2 Backplane Guide Hardware  1
  • Accessory Type Guide Socket
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Accessory
  • Number of Positions 1
  • Key Orientation 1 45°
  • Number of Keys 1
  • Plating Material Silver
  • Contact Current Rating (Max) 1
  • Guide Hardware Yes
  • Connector Mounting Type Board Mount
  • Mounting Angle Right Angle
  • Housing Material Zinc Alloy
  • Operating Temperature Range -55 – 105
  • For Use With VITA 46 3U & 6U 9mm Daughtercard
  • VITA 41 No
  • VITA 66.1 No
  • VITA 46 Yes
  • Packaging Method Tray
  • Packaging Quantity 80
4-1393659-7 Eurocard Connectors  1
  • Connector Style Plug
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 2.54
  • Size Standard
  • DIN Level II
  • Connector Type Connector Assembly
  • Shielded No
  • Make First / Break Last No
  • Product Type Connector
  • Guides Without
  • Post Type Solder Post
  • PCB Mount Orientation Vertical
  • Number of Positions 64
  • Number of Rows 2
  • Number of Columns 32
  • Number of Power or Coaxial Positions 2
  • Rows Loaded A, C
  • Number of Signal Positions 64
  • Board-to-Board Configuration Vertical
  • Color Gray
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 1.5
  • Contact Type Pin
  • Termination Post Length 4.5
  • Interface Type Eurocard/DIN 41612
  • PCB Mount Retention Type Mounting Hole
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic PBT GF
  • Tail Length 4.5
  • Height 11.51
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
536019-5 Eurocard Connectors  1
  • Connector Style Plug
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 2.54
  • Size Half
  • DIN Level II
  • Connector Type Connector Assembly
  • Shielded No
  • Make First / Break Last Yes
  • Product Type Connector
  • Guides Without
  • Post Type Through Hole - Press-Fit
  • PCB Mount Orientation Vertical
  • Number of Positions 96
  • Number of Rows 3
  • Number of Columns 32
  • Rows Loaded A
  • Number of Signal Positions 96
  • Board-to-Board Configuration Vertical
  • Color Gray
  • Contact Base Material Phosphor Bronze
  • Contact Configuration ACTION PIN Post
  • Contact Current Rating (Max) 3
  • Contact Cross Section .127 x 1.34
  • Contact Mating Area Plating Material Gold
  • Contact Termination Area Plating Thickness 2.54 – 5.08
  • Contact Mating Area Plating Thickness .076 – .127
  • Contact Type Pin
  • Contact Termination Area Plating Material Tin-Lead
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Post Length 5.59
  • Interface Type Eurocard/DIN 41612
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Mating Alignment Without
  • Mating Retention With
  • Centerline (Pitch) 2.54
  • Housing Material Polyester - GF
  • Height 11.51
  • PCB Thickness (Recommended) 2.36
  • Tail Length 5.59
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Packaging Method Package
5650462-4 Eurocard Connectors  1
  • Connector Style Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 2.54
  • Size Half
  • DIN Level II
  • Connector Type Connector Assembly
  • Product Type Connector
  • Guides Without
  • Post Type Solder Post
  • PCB Mount Orientation Right Angle
  • Number of Positions 96
  • Number of Rows 3
  • Number of Columns 32
  • Rows Loaded A
  • Number of Signal Positions 96
  • Board-to-Board Configuration Right Angle
  • Operating Voltage 250
  • Color Gray
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Current Rating (Max) 1.5
  • Contact Cross Section .51 x .25
  • Contact Mating Area Plating Material Gold
  • Contact Termination Area Plating Thickness 2.54 – 5.08
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 4.24
  • Interface Type Eurocard/DIN 41612
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Mounting Angle Right Angle
  • Connector Mounting Type Board Mount
  • Mating Alignment Without
  • Mating Retention Without
  • Centerline (Pitch) 2.54
  • Housing Material Polymer - GF
  • Height 10.49
  • PCB Thickness (Recommended) 1.57
  • Tail Length 4.24
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
1-1469492-1 Backplane Guide Hardware  1
ANSI/VITA 46.0
  • Accessory Type Guide Socket
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Accessory
  • Number of Positions 1
  • Key Orientation 1
  • Number of Keys 1
  • Plating Material Silver
  • Contact Current Rating (Max) 1
  • Guide Hardware Yes
  • Connector Mounting Type Board Mount
  • Mounting Angle Right Angle
  • Housing Material Zinc Alloy
  • Operating Temperature Range -55 – 105
  • For Use With VITA 46 3U & 6U 9mm Daughtercard
  • VITA 41 No
  • VITA 66.1 No
  • VITA 46 Yes
  • Packaging Method Tray
  • Packaging Quantity 80
5352131-1 Hard Metric Backplane Connectors  1
IEC 61076-4-101
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last Yes
  • Shielded No
  • Connector Style Plug
  • Connector Type Connector Assembly
  • Number of Signal Positions 110
  • Number of Columns 22
  • Number of Rows 5
  • Architecture Mezzanine
  • Number of Positions 110
  • PCB Mount Orientation Right Angle
  • Data Rate ≤1
  • Crosstalk Version Standard
  • Contact Base Material Phosphor Bronze
  • Contact Configuration ACTION PIN
  • Grounding Contact Without
  • CompactPCI Designation None
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 1.27
  • Contact Current Rating (Max) 1.5
  • Feedthrough Post Length 3.3
  • Contact Type Pin
  • Termination End Plating Material Tin over Nickel
  • Interface Type 2mm HM
  • Connector Mounting Type Board Mount
  • Front Mating Level Level 1
  • Centerline (Pitch) 2
  • Housing Color Gray
  • Housing Material Polyester - GF
  • Module Length 44
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • AdvancedTCA Specified Product No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 11
  • Comment Warning: Card extender male connectors should not be used with cable connectors.
650992-5 Eurocard Connectors  1
  • Connector Style Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 2.54
  • Size Standard
  • DIN Level II
  • Connector Type Connector Assembly
  • Shielded No
  • Make First / Break Last No
  • Product Type Connector
  • Guides Without
  • Make First / Break Last Contacts Loaded No
  • Post Type Through Hole - Press-Fit
  • PCB Mount Orientation Vertical
  • Number of Positions 96
  • Number of Rows 3
  • Number of Columns 32
  • Rows Loaded A
  • Number of Signal Positions 96
  • Board-to-Board Configuration Vertical
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 3
  • Contact Cross Section .64 x .64
  • Contact Transmits (Typical) Signal (Data)
  • Contact Type Socket
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Post Length 4.83
  • Interface Type Eurocard/DIN 41612
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Retention With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.54
  • Housing Material Polyester - GF
  • PCB Thickness (Recommended) 1.57
  • Height 15.88
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Packaging Method Box
5767005-9 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss Yes
  • Series MICTOR
  • Product Type Connector
  • Number of Signal Positions 76
  • Stackable Yes
  • Number of Columns 38
  • Number of Power Positions 2
  • PCB Mount Orientation Vertical
  • Number of Positions 76
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Impedance 76
  • Dielectric Withstanding Voltage 500
  • Insulation Resistance 2
  • Voltage 2
  • Voltage 30
  • Data Rate 10
  • Differential Signaling Yes
  • Busbar Mating Area Plating Thickness 500
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Dual Beam
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Current Rating (Max) 11.5
  • Contact Mating Area Plating Material Finish Matte
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Thickness .13
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Locating Post
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Boardlock
  • Mating Retention Without
  • Centerline (Pitch) .64
  • Housing Color Black
  • Housing Material Matte
  • Housing Entry Style Top
  • Stack Height 12.57
  • Mating Post Length .8906
  • Length 38.1
  • Height 12.29
  • Width 5.2832
  • Operating Temperature Range -55 – 125
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • UL File Number E28476
  • UL Rating Listed
  • CSA File Number 1195944
  • CSA Certified Yes
  • Packaging Method Box & Tube
  • Packaging Quantity 14
646547-1 Hard Metric Backplane Connectors  1
IEC 61076-4-101
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last No
  • Shielded Yes
  • Connector Style Receptacle
  • Connector Type Connector Assembly
  • Number of Signal Positions 125
  • Rows Loaded Fully Loaded
  • Number of Columns 25
  • Number of Rows 5
  • Architecture Mezzanine
  • Number of Positions 125
  • PCB Mount Orientation Right Angle
  • Data Rate ≤1
  • Crosstalk Version Standard
  • Contact Base Material Phosphor Bronze
  • Contact Configuration ACTION PIN
  • Grounding Contact Without
  • CompactPCI Designation None
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Current Rating (Max) 1.5
  • Feedthrough Post Length 3.3
  • Contact Type Pin
  • Contact Style Short Tail
  • Termination End Plating Material Tin-Lead over Nickel
  • Interface Type 2mm HM
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2
  • Housing Color Gray
  • Housing Material Polyester - GF
  • Module Length 49.9
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • AdvancedTCA Specified Product No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 10
1-148057-5 Eurocard Connectors  1
  • Connector Style Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 2.54
  • Size Standard
  • DIN Level II
  • Connector Type Connector Assembly
  • Make First / Break Last No
  • Product Type Connector
  • PCB Mount Orientation Vertical
  • Number of Positions 96
  • Number of Rows 3
  • Number of Columns 32
  • Rows Loaded A
  • Number of Signal Positions 96
  • Board-to-Board Configuration Vertical
  • Color Gray
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 1.5
  • Contact Cross Section .64 x .64
  • Contact Mating Area Plating Material Gold
  • Contact Transmits (Typical) Signal (Data)
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • Contact Termination Area Plating Material Tin-Lead
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Post Length 13
  • Interface Type Eurocard/DIN 41612
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Retention With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.54
  • Housing Material Polyester - GF
  • PCB Thickness (Recommended) 1.57
  • Tail Length 13
  • Height 24.51
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box