3-1827253-6 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Row-to-Row Spacing 4.2
  • Connector & Contact Terminates To Printed Circuit Board
  • Type COM Express
  • Ground Component Type Grounding Contact
  • Boss Yes
  • Series Free Height
  • Product Type Connector
  • Stackable Yes
  • PCB Mount Orientation Vertical
  • Number of Positions 220
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Voltage 50
  • Dielectric Withstanding Voltage 200
  • Insulation Resistance 2
  • Sealant No
  • Busbar Mating Area Plating Thickness 200
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Gold
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .2
  • Contact Type Tab
  • Contact Current Rating (Max) .5
  • PCB Contact Termination Area Plating Thickness .05
  • Contact Layout Inline
  • Contact Plating Thickness .05 – .127
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Solder Peg
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • PCB Mount Alignment Type Locating Posts
  • Centerline (Pitch) .5
  • Housing Material High Temperature Thermoplastic
  • Stack Height 5
  • Height 4.45
  • Mating Post Length 1
  • Operating Temperature Range -40 – 85
  • Assembly Process Feature None
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Hard Tray
  • Packaging Quantity 150
3-1827233-6 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Row-to-Row Spacing 4.2
  • Connector & Contact Terminates To Printed Circuit Board
  • Type COM Express
  • Ground Component Type Grounding Contact
  • Boss Yes
  • Series Free Height
  • Product Type Connector
  • Stackable Yes
  • PCB Mount Orientation Vertical
  • Number of Positions 440
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 4
  • Voltage 50
  • Dielectric Withstanding Voltage 200
  • Insulation Resistance 4
  • Sealant No
  • Busbar Mating Area Plating Thickness 200
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .2
  • Contact Type Tab
  • Contact Current Rating (Max) .5
  • PCB Contact Termination Area Plating Thickness 1
  • Contact Layout Matrix
  • Contact Plating Thickness .05 – .127
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Solder Peg
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • PCB Mount Alignment Type Locating Posts
  • Centerline (Pitch) .5
  • Housing Material High Temperature Thermoplastic
  • Stack Height 5
  • Height 4.45
  • Mating Post Length 1
  • Operating Temperature Range -40 – 85
  • High Temperature Compatible Yes
  • Assembly Process Feature None
  • Pick and Place Cover With
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Hard Tray
  • Packaging Quantity 72
8-6318491-6 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Type COM Express
  • Ground Component Type Grounding Contact
  • Boss Yes
  • Series Free Height
  • Product Type Connector
  • Stackable Yes
  • PCB Mount Orientation Vertical
  • Number of Positions 220
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Voltage 50
  • Dielectric Withstanding Voltage 200
  • Insulation Resistance 2
  • Sealant Yes
  • Busbar Mating Area Plating Thickness 200
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .2
  • Contact Type Pin
  • Contact Current Rating (Max) .5
  • PCB Contact Termination Area Plating Thickness 1
  • Contact Layout Inline
  • Contact Plating Thickness 1
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Solder Peg
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • PCB Mount Alignment Type Locating Posts
  • Centerline (Pitch) .5
  • Housing Material High Temperature Thermoplastic
  • Stack Height 8
  • Height 7.45
  • Mating Post Length 1
  • Operating Temperature Range -40 – 80
  • Pick and Place Cover Without
  • For Use With Receptacle Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Packaging Quantity 30
  • Comment This product was coated by flux-penetration-inhibiting agent.
146839-4 CompactFlash Connectors  1
  • Format CompactFlash
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • PCB Offset 0
  • Profile Low
  • Shielded No
  • CompactFlash Product Type Header Only
  • Product Type Removable Memory Products
  • Number of Positions 50
  • Number of Rows 2
  • Lead Configuration Staggered
  • Color Black
  • Hold-Down Without
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Thickness 30
  • Contact Mating Area Plating Material Gold
  • Vacuum Tape With
  • PCB Mounting Style Surface Mount Staggered Leads
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.27
  • Housing Material LCP (Liquid Crystal Polymer)
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape & Reel
3-5353652-6 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Type COM Express
  • Ground Component Type Grounding Contact
  • Boss Yes
  • Series Free Height
  • Product Type Connector
  • Stackable Yes
  • PCB Mount Orientation Vertical
  • Number of Positions 440
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Voltage 50
  • Dielectric Withstanding Voltage 200
  • Insulation Resistance 2
  • Sealant No
  • Busbar Mating Area Plating Thickness 200
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .2
  • Contact Type Pin
  • Contact Current Rating (Max) .5
  • PCB Contact Termination Area Plating Thickness 1
  • Contact Layout Inline
  • Contact Plating Thickness 1
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Solder Peg
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • PCB Mount Alignment Type Locating Posts
  • Centerline (Pitch) .5
  • Housing Material High Temperature Thermoplastic
  • Stack Height 8
  • Height 8
  • Mating Post Length 1
  • Operating Temperature Range -40 – 85
  • High Temperature Compatible Yes
  • Assembly Process Feature Vacuum Cover
  • Pick and Place Cover With
  • Circuit Application Signal
  • For Use With Receptacle
  • UL Flammability Rating UL 94V-0
  • Packaging Method Hard Tray
  • Packaging Quantity 18
5788643-1 SD Card Connectors  1
  • Format Compact Flash
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Removable Memory Products
  • PCB Offset 0
  • Shielded No
  • CompactFlash Product Type Header Only
  • Number of Positions 50
  • Number of Rows 2
  • Lead Configuration Staggered
  • Color Black
  • Hold-Down Without
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Material Gold
  • Vacuum Tape Without
  • PCB Mounting Style Surface Mount
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Polarizing Post Length .8
  • Centerline (Pitch) 1.27
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Black
  • Height Above PC Board 14
  • Operating Temperature Range -20 – 70
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
1939115-1 SD Card Connectors  1
  • Format Secure Digital
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Removable Memory Products
  • Shielded No
  • Operating Function Push-On Push-Off
  • Number of Positions 9
  • Number of Rows 1
  • Lead Configuration Inline
  • Color Black
  • Hold-Down With
  • Shell Material Copper Alloy
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .2 – .5
  • Vacuum Tape Without
  • PCB Mounting Style Surface Mount
  • Mounting Angle Right Angle
  • Connector Mounting Type Board Mount
  • Polarizing Post Length .55
  • Centerline (Pitch) 1.7
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Black
  • Height Above PC Board 2.95
  • Solder Tab Length .8
  • Operating Temperature Range -25 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape & Reel
3-1827231-6 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Row-to-Row Spacing 3.6
  • Connector & Contact Terminates To Printed Circuit Board
  • Type COM Express
  • Ground Component Type Grounding Contact
  • Boss Yes
  • Series Free Height
  • Product Type Connector
  • Stackable Yes
  • PCB Mount Orientation Vertical
  • Number of Positions 440
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 4
  • Voltage 50
  • Dielectric Withstanding Voltage 200
  • Insulation Resistance 4
  • Sealant No
  • Busbar Mating Area Plating Thickness 200
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .2
  • Contact Type Socket
  • Contact Current Rating (Max) .5
  • PCB Contact Termination Area Plating Thickness 1
  • Contact Layout Matrix
  • Contact Plating Thickness .05 – .127
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Solder Peg
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • PCB Mount Alignment Type Locating Posts
  • Centerline (Pitch) .5
  • Housing Material High Temperature Thermoplastic
  • Stack Height 4
  • Height 3.25
  • Mating Post Length 1
  • Operating Temperature Range -40 – 85
  • Assembly Process Feature None
  • Pick and Place Cover With
  • Circuit Application Signal
  • For Use With Plug Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Hard Tray
  • Packaging Quantity 90
1734450-1 CompactFlash Connectors  1
  • Format CompactFlash
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • PCB Offset 0
  • Profile Low
  • Shielded No
  • CompactFlash Product Type Header Only
  • Product Type Removable Memory Products
  • Number of Positions 50
  • Number of Rows 2
  • Lead Configuration Inline
  • Color White
  • Hold-Down With
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Matte Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Thickness 15
  • Contact Mating Area Plating Material Gold
  • Vacuum Tape Without
  • PCB Mounting Style Surface Mount Inline Leads
  • Mounting Angle Right Angle
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.27
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height Above PC Board 2.2
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
1-1734450-1 CompactFlash Connectors  1
  • Format CompactFlash
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • PCB Offset 0
  • Profile Low
  • Shielded No
  • CompactFlash Product Type Header Only
  • Product Type Removable Memory Products
  • Number of Positions 50
  • Number of Rows 2
  • Lead Configuration Inline
  • Color White
  • Hold-Down With
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Matte Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Thickness 15
  • Contact Mating Area Plating Material Gold
  • Vacuum Tape With
  • PCB Mounting Style Surface Mount Inline Leads
  • Mounting Angle Right Angle
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.27
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height Above PC Board 2.2
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Comment With Mylar
3-6318490-6 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Type COM Express
  • Ground Component Type Grounding Contact
  • Boss Yes
  • Series Free Height
  • Product Type Connector
  • Stackable No
  • PCB Mount Orientation Vertical
  • Number of Positions 220
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Voltage 50
  • Dielectric Withstanding Voltage 200
  • Insulation Resistance 2
  • Sealant No
  • Busbar Mating Area Plating Thickness 200
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .2
  • Contact Type Socket
  • Contact Current Rating (Max) .5
  • PCB Contact Termination Area Plating Thickness 1
  • Contact Layout Inline
  • Contact Plating Thickness .05 – .127
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Solder Peg
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • PCB Mount Alignment Type Locating Posts
  • Centerline (Pitch) .5
  • Housing Material High Temperature Thermoplastic
  • Stack Height 4
  • Height 4
  • Mating Post Length 1
  • Operating Temperature Range -40 – 80
  • High Temperature Compatible Yes
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Plug
  • UL Flammability Rating UL 94V-0
  • Packaging Method Hard Tray
  • Packaging Quantity 210
292203-1 Standard Edge Connectors
  • Connector System Wire-to-Board
  • Product Type Connector
  • Connector Style Receptacle
  • Row-to-Row Spacing 6.9
  • Type of Connector Card Edge
  • Connector Type Connector Assembly
  • Shape Rectangular
  • Number of Positions 6
  • Number of Rows 2
  • Connector Contact Load Condition Fully Loaded
  • Hot Pluggable No
  • Operating Voltage 125 VAC
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Current Rating (Max) 2
  • Contact Mating Area Plating Material Tin
  • Contact Termination Area Plating Material Tin over Nickel
  • Contact Mating Area Plating Material Finish Matte
  • Contact Type Socket
  • Contact Design Dual Beam
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Locking Clip Location None
  • Connector Mounting Type Panel
  • Mating Retention Without
  • Mating Alignment Type Polarization
  • Contact Retention Without
  • Mating Alignment With
  • Centerline (Pitch) 2
  • Housing Color Black
  • Housing Material Glass Filled PBT
  • End Caps Without
  • Accepts Card Thickness 1.6
  • PCB Thickness (Recommended) 1.6
  • Height 20
  • Accepts Card Width 8
  • Operating Temperature Range -40 – 105
  • Circuit Application Signal
  • Internal/External Internal
  • For Use With Crimp Type II Connector
  • Packaging Method Bag
  • Packaging Quantity 400
  • Comment See mating connectors 173977-3 or 175778-3 and X-175102-X.
3-5353606-7 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Header Type Shrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • Type COM Express
  • Ground Component Type Grounding Contact
  • Boss Yes
  • Series Free Height
  • Product Type Connector
  • Stackable Yes
  • PCB Mount Orientation Vertical
  • Number of Positions 240
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Voltage 50
  • Dielectric Withstanding Voltage 200
  • Insulation Resistance 2
  • Sealant No
  • Busbar Mating Area Plating Thickness 200
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Gold
  • Contact Mating Area Plating Material Gold
  • Contact Type Socket
  • Contact Current Rating (Max) .5
  • PCB Contact Termination Area Plating Thickness .05
  • Contact Layout Inline
  • Contact Plating Thickness .05 – .127
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Solder Peg
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • PCB Mount Alignment Type Locating Posts
  • Centerline (Pitch) .5
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Stack Height 4
  • Height 4
  • Mating Post Length 1
  • Operating Temperature Range -40 – 85
  • High Temperature Compatible Yes
  • Assembly Process Feature Vacuum Cover
  • Pick and Place Cover With
  • Circuit Application Signal
  • For Use With Plug
  • UL Flammability Rating UL 94V-0
  • Packaging Method Hard Tray
  • Packaging Quantity 30
5120615-1 CompactFlash Connectors  1
  • Format CompactFlash
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • PCB Offset 0
  • Profile Low
  • Shielded No
  • CompactFlash Product Type Header Only
  • Product Type Removable Memory Products
  • Number of Positions 50
  • Number of Rows 2
  • Lead Configuration Staggered
  • Color Black
  • Hold-Down Without
  • Contact Base Material Beryllium Copper
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Thickness 30
  • Contact Mating Area Plating Material Gold
  • Vacuum Tape Without
  • PCB Mounting Style Surface Mount Staggered Leads
  • Mounting Angle Right Angle
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.27
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height Above PC Board 3.51
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method 72mm Tape & Reel
  • Comment Two size M2 screws (customer supplied) are required for fastening the connector to the PC board.
292204-1 Standard Edge Connectors
  • Connector System Wire-to-Board
  • Product Type Connector
  • Connector Style Receptacle
  • Row-to-Row Spacing 6.9
  • Type of Connector Card Edge
  • Connector Type Connector Assembly
  • Shape Rectangular
  • Number of Positions 6
  • Number of Rows 2
  • Connector Contact Load Condition Fully Loaded
  • Hot Pluggable No
  • Operating Voltage 125 VAC
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Current Rating (Max) 2
  • Contact Mating Area Plating Material Tin
  • Contact Termination Area Plating Material Tin over Nickel
  • Contact Termination Area Plating Thickness .1 – .3
  • Contact Mating Area Plating Material Finish Matte
  • Contact Type Socket
  • Contact Design Dual Beam
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Locking Clip Location None
  • Connector Mounting Type Panel
  • Mating Retention Without
  • Mating Alignment Type Polarization
  • Contact Retention Without
  • Mating Alignment With
  • Centerline (Pitch) 2
  • Housing Color Black
  • Housing Material Glass Filled PBT
  • End Caps Without
  • Accepts Card Thickness 1.6
  • PCB Thickness (Recommended) 1.6
  • Card Slot Depth 5.05
  • Height 19
  • Accepts Card Width 8
  • Operating Temperature Range -30 – 105
  • Circuit Application Signal
  • Internal/External Internal
  • For Use With Crimp Type II Connector
  • Packaging Method Bag
  • Packaging Quantity 400
  • Comment See mating connectors 173977-4 or 175778-4 and X-175102-X.
292204-2 Standard Edge Connectors
  • Connector System Wire-to-Board
  • Product Type Connector
  • Connector Style Receptacle
  • Row-to-Row Spacing 6.9
  • Type of Connector Card Edge
  • Connector Type Connector Assembly
  • Shape Rectangular
  • Number of Positions 8
  • Number of Rows 2
  • Connector Contact Load Condition Fully Loaded
  • Hot Pluggable No
  • Operating Voltage 125 VAC
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Current Rating (Max) 2
  • Contact Mating Area Plating Material Tin
  • Contact Termination Area Plating Material Tin over Nickel
  • Contact Termination Area Plating Thickness .1 – .3
  • Contact Mating Area Plating Material Finish Matte
  • Contact Type Socket
  • Contact Design Dual Beam
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Locking Clip Location None
  • Connector Mounting Type Panel
  • Mating Retention Without
  • Mating Alignment Type Polarization
  • Contact Retention Without
  • Mating Alignment With
  • Centerline (Pitch) 2
  • Housing Color Black
  • Housing Material Glass Filled PBT
  • End Caps Without
  • Accepts Card Thickness 1.6
  • PCB Thickness (Recommended) 1.6
  • Card Slot Depth 5.05
  • Height 19
  • Accepts Card Width 10
  • Operating Temperature Range -30 – 105
  • Circuit Application Signal
  • Internal/External Internal
  • For Use With Crimp Type II Connector
  • Packaging Method Bag
  • Packaging Quantity 400
  • Comment See mating connectors 173977-4 or 175778-4 and X-175102-X.
292204-3 Standard Edge Connectors
  • Connector System Wire-to-Board
  • Product Type Connector
  • Connector Style Receptacle
  • Row-to-Row Spacing 6.9
  • Type of Connector Card Edge
  • Connector Type Connector Assembly
  • Shape Rectangular
  • Number of Positions 8
  • Number of Rows 2
  • Connector Contact Load Condition Fully Loaded
  • Hot Pluggable No
  • Operating Voltage 125 VAC
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Current Rating (Max) 2
  • Contact Mating Area Plating Material Gold
  • Contact Termination Area Plating Material Tin over Nickel
  • Contact Termination Area Plating Thickness .1 – .3
  • Contact Mating Area Plating Thickness .15
  • Contact Type Socket
  • Contact Design Dual Beam
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Locking Clip Location None
  • Connector Mounting Type Panel
  • Mating Retention Without
  • Mating Alignment Type Polarization
  • Contact Retention Without
  • Mating Alignment With
  • Centerline (Pitch) 2
  • Housing Color Black
  • Housing Material Glass Filled PBT
  • End Caps Without
  • Accepts Card Thickness 1.6
  • PCB Thickness (Recommended) 1.6
  • Card Slot Depth 5.05
  • Height 19
  • Accepts Card Width 10
  • Operating Temperature Range -30 – 105
  • Circuit Application Signal
  • Internal/External Internal
  • For Use With Crimp Type II Connector
  • Packaging Method Bag
  • Packaging Quantity 400
  • Comment See mating connectors 173977-4 or 175778-4 and X-175102-X.
3-1939755-6 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Type COM Express
  • Ground Component Type Grounding Contact
  • Boss Yes
  • Series Free Height
  • Product Type Connector
  • Stackable Yes
  • PCB Mount Orientation Vertical
  • Number of Positions 220
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Voltage 50
  • Dielectric Withstanding Voltage 200
  • Insulation Resistance 2
  • Sealant No
  • Busbar Mating Area Plating Thickness 200
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Type Socket
  • Contact Current Rating (Max) .5
  • PCB Contact Termination Area Plating Thickness 1
  • Contact Layout Inline
  • Contact Plating Thickness .05 – .127
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Solder Peg
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • PCB Mount Alignment Type Locating Posts
  • Centerline (Pitch) .5
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Stack Height 4
  • Height 3.25
  • Mating Post Length 1
  • Operating Temperature Range -40 – 85
  • Assembly Process Feature None
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Plug Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Hard Tray
  • Packaging Quantity 30
3-1981052-5 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Row-to-Row Spacing 4.2
  • Connector & Contact Terminates To Printed Circuit Board
  • Type COM Express
  • Ground Component Type Grounding Contact
  • Boss Yes
  • Series Free Height
  • Product Type Connector
  • Stackable Yes
  • PCB Mount Orientation Vertical
  • Number of Positions 200
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Voltage 50
  • Dielectric Withstanding Voltage 200
  • Insulation Resistance 2
  • Sealant No
  • Busbar Mating Area Plating Thickness 200
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .2
  • Contact Type Pin
  • Contact Current Rating (Max) .5
  • PCB Contact Termination Area Plating Thickness 1
  • Contact Layout Inline
  • Contact Plating Thickness 1
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Solder Peg
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • PCB Mount Alignment Type Locating Posts
  • Centerline (Pitch) .5
  • Housing Material High Temperature Thermoplastic
  • Stack Height 8
  • Height 7.45
  • Mating Post Length 1
  • Operating Temperature Range -40 – 85
  • Assembly Process Feature None
  • Pick and Place Cover With
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Packaging Quantity 30
3-2040714-6 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Row-to-Row Spacing 3.6
  • Connector & Contact Terminates To Printed Circuit Board
  • Type COM Express
  • Ground Component Type Grounding Contact
  • Boss Yes
  • Series Free Height
  • Product Type Connector
  • Stackable Yes
  • PCB Mount Orientation Vertical
  • Number of Positions 220
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Voltage 50
  • Dielectric Withstanding Voltage 200
  • Insulation Resistance 2
  • Sealant No
  • Busbar Mating Area Plating Thickness 200
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • Contact Current Rating (Max) .5
  • PCB Contact Termination Area Plating Thickness 1
  • Contact Layout Inline
  • Contact Plating Thickness .05 – .127
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Solder Peg
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • PCB Mount Alignment Type Locating Posts
  • Centerline (Pitch) .5
  • Housing Material High Temperature Thermoplastic
  • Stack Height 4
  • Height 4.25
  • Mating Post Length 1
  • Operating Temperature Range -40 – 85
  • Assembly Process Feature None
  • Pick and Place Cover With
  • Circuit Application Signal
  • For Use With Plug Housing
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape & Reel
  • Packaging Quantity 950