2-767004-2 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Series MICTOR
  • Product Type Connector
  • Number of Signal Positions 38
  • Stackable No
  • Number of Columns 19
  • Number of Power Positions 1
  • PCB Mount Orientation Vertical
  • Number of Positions 38
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Impedance 38
  • Insulation Resistance 2
  • Voltage 1
  • Voltage 30
  • Data Rate 10
  • Differential Signaling Yes
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Configuration Dual Beam
  • Contact Mating Area Plating Material Gold or Palladium Nickel or Performance Based
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • Contact Current Rating (Max) 11.5
  • Tin to Lead Ratio 60 / 40
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Hybrid Surface Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Locating Posts
  • Mating Retention Without
  • Centerline (Pitch) .64
  • Housing Material LCP (Liquid Crystal Polymer)
  • Stack Height 6.6
  • Length 25.4
  • Height 6.096
  • Width 6.9
  • Operating Temperature Range -55 – 125
  • Assembly Process Feature None
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Mates with Headers
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • UL File Number E28476
  • UL Rating Listed
  • CSA File Number 1195944
  • CSA Certified Yes
  • Packaging Method Box & Tube
  • Packaging Quantity 21
4-1393659-7 Eurocard Connectors  1
  • Connector Style Plug
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 2.54
  • Size Standard
  • DIN Level II
  • Connector Type Connector Assembly
  • Shielded No
  • Make First / Break Last No
  • Product Type Connector
  • Guides Without
  • Post Type Solder Post
  • PCB Mount Orientation Vertical
  • Number of Positions 64
  • Number of Rows 2
  • Number of Columns 32
  • Number of Power or Coaxial Positions 2
  • Rows Loaded A, C
  • Number of Signal Positions 64
  • Board-to-Board Configuration Vertical
  • Color Gray
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 1.5
  • Contact Type Pin
  • Termination Post Length 4.5
  • Interface Type Eurocard/DIN 41612
  • PCB Mount Retention Type Mounting Hole
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic PBT GF
  • Tail Length 4.5
  • Height 11.51
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
100668-1 Hard Metric Backplane Connectors  1
IEC 61076-4-101
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last No
  • Shielded Yes
  • Connector Style Plug
  • Connector Type Connector Assembly
  • Rows Loaded A
  • Number of Columns 22
  • Number of Rows 7
  • Architecture Mezzanine
  • Number of Positions 154
  • PCB Mount Orientation Vertical
  • Data Rate ≤1
  • Crosstalk Version Standard
  • Shield Type Ground Return Shielding
  • Contact Base Material Phosphor Bronze
  • Contact Configuration ACTION PIN
  • Grounding Contact Without
  • CompactPCI Designation None
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Current Rating (Max) 1.5
  • Feedthrough Post Length 3.7
  • Contact Type Pin
  • Contact Mating Area Length 13.45
  • Contact Style Short Tail
  • Termination End Plating Material Tin-Lead over Nickel
  • Interface Type 2mm HM
  • Connector Mounting Type Board Mount
  • Front Mating Level Level 1
  • Mating Alignment Type Multi-Purpose Center
  • Centerline (Pitch) 2
  • Housing Color Gray
  • Housing Material Polyester - GF
  • Module Length 50
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • AdvancedTCA Specified Product No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 10
8-826199-0 Backplane Guide Hardware  1
  • Accessory Type Guide Brackets
  • Guide Brackets Style Style II
  • Product Type Accessory
  • Color Black
  • Mounting Location Front
  • Housing Material Polycarbonate GF
  • For Use With Type F Connector
  • UL Flammability Rating UL 94V-1
  • Packaging Method Carton
  • Packaging Quantity 50
2-166010-1 Eurocard Connectors  1
  • Connector Style Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 3.81
  • Size Standard
  • DIN Level I
  • Connector Type Connector Assembly
  • Make First / Break Last No
  • Pre-Notched to Break Off No
  • Product Type Connector
  • Type Type F
  • Post Type Termi-Point
  • Number of Positions 48
  • Number of Rows 3
  • Number of Columns 16
  • Rows Loaded Z, B, D
  • Number of Signal Positions 48
  • Board-to-Board Configuration Vertical
  • Color Gray
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 5.5
  • Contact Mating Area Plating Material Gold
  • Contact Transmits (Typical) Signal (Data)
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • Contact Termination Area Plating Material Tin-Lead
  • Termination Post Length 26.01
  • Interface Type Eurocard/DIN 41612
  • Panel Mount Feature Without
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Mating Alignment Without
  • Mating Retention With
  • Centerline (Pitch) 5.08
  • Housing Material Polycarbonate GF
  • Tail Length 28
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-2
  • Packaging Method Tray
5536507-4 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Row-to-Row Spacing 2
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss Yes
  • Series Signal
  • Product Type Connector
  • Stabilizers Solder Post
  • Number of Signal Positions 192
  • Stackable No
  • PCB Mount Orientation Right Angle
  • Number of Positions 192
  • Board-to-Board Configuration Right Angle
  • Number of Rows 4
  • Sequencing No
  • Impedance 192
  • Insulation Resistance 4
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • Contact Current Rating (Max) 3
  • Contact Layout Matrix
  • PCB Contact Termination Area Plating Thickness 3.81
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 2.73
  • PCB Mount Retention Type Solder Tail (Pin)
  • Mating Alignment With
  • Mating Alignment Type Polarizing Rib
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Boss
  • Centerline (Pitch) 2
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height 9.07
  • Operating Temperature Range -55 – 125
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Plug
  • Packaging Method Tube
  • Packaging Quantity 6
106081-1 Hard Metric Backplane Connectors  1
IEC 61076-4-101
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last No
  • Shielded No
  • Connector Style Plug
  • Connector Type Connector Assembly
  • Rows Loaded A
  • Number of Columns 11
  • Number of Rows 7
  • Architecture Mezzanine
  • Number of Positions 77
  • PCB Mount Orientation Vertical
  • Data Rate ≤1
  • Crosstalk Version Standard
  • Shield Type Ground Return Shielding
  • Contact Base Material Phosphor Bronze
  • Contact Configuration ACTION PIN
  • Grounding Contact Without
  • CompactPCI Designation None
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Current Rating (Max) 1.5
  • Feedthrough Post Length 3.7
  • Contact Type Pin
  • Contact Style Short Tail
  • Termination End Plating Material Tin-Lead over Nickel
  • Interface Type 2mm HM
  • Connector Mounting Type Board Mount
  • Front Mating Level Level 1
  • Mating Alignment Type Polarizing Peg
  • Centerline (Pitch) 2
  • Housing Color Gray
  • Housing Material Polyester - GF
  • Module Length 25
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • AdvancedTCA Specified Product No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 21
  • Comment This module type is used only at one end of stacked connector modules
5767130-2 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss Yes
  • Series MICTOR
  • Product Type Connector
  • Number of Signal Positions 76
  • Stackable No
  • Number of Columns 38
  • Number of Power Positions 2
  • PCB Mount Orientation Vertical
  • Number of Positions 76
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Impedance 76
  • Dielectric Withstanding Voltage 500
  • Insulation Resistance 2
  • Voltage 2
  • Voltage 30
  • Data Rate 10
  • Differential Signaling Yes
  • Busbar Mating Area Plating Thickness 500
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Dual Beam
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Type Socket
  • Contact Current Rating (Max) 11.5
  • Contact Mating Area Plating Material Finish Matte
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Thickness 3.81 – 6.35
  • Termination Method to Printed Circuit Board Surface Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Locating Posts
  • Mating Retention Without
  • Centerline (Pitch) .64
  • Housing Color Black
  • Housing Material Matte
  • Stack Height 9.01
  • Length 38.1
  • Height 15.0114
  • Width 8
  • Tail Length .76
  • Operating Temperature Range -55 – 125
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Plug
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • UL File Number E28476
  • UL Rating Listed
  • CSA File Number 1195944
  • CSA Certified Yes
  • Packaging Method Box & Tube
  • Packaging Quantity 14
100143-1 Hard Metric Backplane Connectors  1
IEC 61076-4-101
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last No
  • Shielded No
  • Connector Style Plug
  • Connector Type Connector Assembly
  • Rows Loaded A
  • Number of Columns 25
  • Number of Rows 5
  • Architecture Mezzanine
  • Number of Positions 125
  • PCB Mount Orientation Vertical
  • Data Rate ≤1
  • Crosstalk Version Standard
  • Contact Base Material Phosphor Bronze
  • Contact Configuration ACTION PIN
  • Grounding Contact Without
  • CompactPCI Designation None
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .8
  • Contact Current Rating (Max) 1.5
  • Feedthrough Post Length 3.7
  • Contact Type Pin
  • Contact Mating Area Length 13.45
  • Contact Style Short Tail
  • Termination End Plating Material Tin-Lead over Nickel
  • Interface Type 2mm HM
  • Connector Mounting Type Board Mount
  • Front Mating Level Level 1
  • Mating Alignment Type Multi-Purpose Center
  • Centerline (Pitch) 2
  • Housing Color Gray
  • Housing Material PBT GF
  • Module Length 50
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • AdvancedTCA Specified Product No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 10
5-826629-0 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Unshrouded
  • Row-to-Row Spacing 2.54
  • Board Standoff Without
  • Gasket Without
  • Product Type Connector
  • Profile Standard
  • Stabilizers Without
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 50
  • Number of Rows 1
  • Keyed No
  • Post Size .63
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Protection Without
  • Contact Shape Square
  • Contact Type Pin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .8
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 3.2
  • Termination End Plating Material Tin over Nickel
  • Termination End Plating Thickness 3
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Straddle Mount
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Material PBT GV
  • Housing Color Green
  • Mating Post Length 6.7
  • High Temperature Housing No
  • High Speed Serial Data Connector No
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 300
  • Packaging Method Carton
2-164045-1 Eurocard Connectors  1
  • Connector Style Plug
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 3.81
  • Size Standard
  • DIN Level I
  • Connector Type Connector Assembly
  • Make First / Break Last No
  • Pre-Notched to Break Off No
  • Product Type Connector
  • Type Type F
  • Post Type Solder Post
  • PCB Mount Orientation Right Angle
  • Number of Positions 48
  • Number of Rows 3
  • Number of Columns 16
  • Rows Loaded Z, B, D
  • Number of Signal Positions 48
  • Board-to-Board Configuration Right Angle
  • Color Gray
  • Contact Base Material Brass
  • Contact Current Rating (Max) 5.5
  • Contact Mating Area Plating Material Gold
  • Contact Transmits (Typical) Signal (Data)
  • Contact Mating Area Plating Thickness .76
  • Contact Type Pin
  • Contact Termination Area Plating Material Tin-Lead
  • Termination Post Length 2.9
  • Interface Type Eurocard/DIN 41612
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Mounting Angle Right Angle
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Retention With
  • Mating Alignment Type Keyed
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic Polyester - GF
  • Tail Length 6.1
  • Height 21.8
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
100147-1 Hard Metric Backplane Connectors  1
IEC 61076-4-101
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last No
  • Shielded No
  • Connector Style Receptacle
  • Connector Type Connector Assembly
  • Rows Loaded A
  • Number of Columns 22
  • Number of Rows 5
  • Architecture Mezzanine
  • Number of Positions 110
  • PCB Mount Orientation Right Angle
  • Data Rate ≤1
  • Crosstalk Version Standard
  • Contact Base Material Phosphor Bronze
  • Contact Configuration ACTION PIN
  • Grounding Contact Without
  • CompactPCI Designation None
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Current Rating (Max) 1.5
  • Feedthrough Post Length 3.3
  • Contact Type Socket
  • Contact Mating Area Length 3.7
  • Contact Style Short Tail
  • Termination End Plating Material Tin-Lead over Nickel
  • Interface Type 2mm HM
  • Connector Mounting Type Board Mount
  • Mating Alignment Type Multi-Purpose Center
  • Centerline (Pitch) 2
  • Housing Color Gray
  • Housing Material PBT GF
  • Module Length 50
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • AdvancedTCA Specified Product No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 11
7-1393640-8 Eurocard Connectors  1
  • Connector Style Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 2.54
  • Size Standard
  • DIN Level II
  • Connector Type Connector Assembly
  • Shielded No
  • Make First / Break Last No
  • Product Type Connector
  • Guides Without
  • PCB Mount Orientation Vertical
  • Number of Positions 64
  • Number of Rows 2
  • Number of Columns 32
  • Rows Loaded A, B, C
  • Number of Signal Positions 64
  • Board-to-Board Configuration Vertical
  • Contact Base Material Phosphor Bronze
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Material Gold or Palladium Nickel or Performance Based
  • Contact Transmits (Typical) Signal (Data)
  • Contact Cross Section .32 x .76
  • Contact Layout Inline
  • Underplate Material Thickness 1.27
  • Contact Termination Area Plating Thickness 2.54
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • Contact Termination Area Plating Material Tin-Lead
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 2.9
  • Interface Type Eurocard/DIN 41612
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Retention Without
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.54
  • Housing Material Polyester - GF
  • Height 11.51
  • Length 93.98
  • PCB Thickness (Recommended) 1.57
  • Tail Length 2.9
  • Width 8.05
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • UL File Number E28476
  • CSA Certified Yes
  • CSA File Number LR 7189
  • Packaging Method Box & Tray
87224-3 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Unshrouded
  • Row-to-Row Spacing 2.54
  • Board Standoff Without
  • Gasket Without
  • Product Type Connector
  • Stabilizers Without
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 3
  • Number of Rows 1
  • Keyed No
  • Dielectric Withstanding Voltage 750 Vrms
  • Post Size .64
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Underplating Material Nickel
  • Contact Protection Without
  • Contact Shape Square
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Gold
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 3.18
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Through Hole
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Housing Color Black
  • Mating Post Length 8.08
  • PCB Thickness (Recommended) 1.4
  • Operating Temperature Range -65 – 105
  • High Temperature Housing No
  • High Speed Serial Data Connector No
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 520
  • Packaging Method Carton
3-1827233-6 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Row-to-Row Spacing 4.2
  • Connector & Contact Terminates To Printed Circuit Board
  • Type COM Express
  • Ground Component Type Grounding Contact
  • Boss Yes
  • Series Free Height
  • Product Type Connector
  • Stackable Yes
  • PCB Mount Orientation Vertical
  • Number of Positions 440
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 4
  • Dielectric Withstanding Voltage 200
  • Insulation Resistance 4
  • Voltage 50
  • Sealant No
  • Busbar Mating Area Plating Thickness 200
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .2
  • Contact Type Tab
  • Contact Current Rating (Max) .5
  • Contact Layout Matrix
  • PCB Contact Termination Area Plating Thickness 1
  • Contact Plating Thickness .05 – .127
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Solder Peg
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • PCB Mount Alignment Type Locating Posts
  • Centerline (Pitch) .5
  • Housing Material High Temperature Thermoplastic
  • Stack Height 5
  • Height 4.45
  • Mating Post Length 1
  • Operating Temperature Range -40 – 85
  • High Temperature Compatible Yes
  • Assembly Process Feature None
  • Pick and Place Cover With
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Hard Tray
  • Packaging Quantity 72
352152-1 Hard Metric Backplane Connectors  1
IEC 61076-4-101
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last No
  • Shielded Yes
  • Connector Style Receptacle
  • Connector Type Connector Assembly
  • Number of Signal Positions 110
  • Rows Loaded A
  • Number of Columns 22
  • Number of Rows 5
  • Architecture Mezzanine
  • Number of Positions 110
  • PCB Mount Orientation Right Angle
  • Data Rate ≤1
  • Crosstalk Version Standard
  • Shield Style Upper
  • Shield Type Ground Return Shielding
  • Contact Base Material Phosphor Bronze
  • Contact Configuration ACTION PIN
  • Grounding Contact Without
  • CompactPCI Designation J2/J5
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Current Rating (Max) 1.5
  • Feedthrough Post Length 3.3
  • Contact Type Socket
  • Contact Mating Area Length 3.3
  • Contact Style Short Tail
  • Termination End Plating Material Tin-Lead over Nickel
  • Interface Type 2mm HM
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2
  • Housing Color Gray
  • Housing Material Polyester - GF
  • Module Length 44
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • AdvancedTCA Specified Product No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 12
  • Comment Female connector with pre-installed shield.
2065883-1 Hard Metric Backplane Connectors  1
IEC 61076-4-101
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last No
  • Shielded No
  • Connector Style Plug
  • Connector Type Connector Assembly
  • Number of Columns 10
  • Number of Pairs 20
  • Architecture Traditional Backplane/Coplanar
  • Number of Positions 40
  • PCB Mount Orientation Right Angle
  • Sequenced Pins No
  • Card Slot Centerline 25.4
  • Pairs per Column 3
  • Data Rate ≤12
  • Shield Material Phosphor Bronze
  • Contact Base Material Copper-Nickel-Silicon
  • Contact Configuration Compliant Pin
  • CompactPCI Designation None
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Current Rating (Max) 6
  • Feedthrough Post Length 2.2
  • Contact Type Socket
  • Termination Method Press-Fit
  • Termination End Plating Material Tin over Nickel
  • Interface Type HM-Zd Plus
  • Contact Termination Type Through Hole
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.5
  • Housing Color Gray
  • Housing Material Polyester - GF
  • Module Length 24.9
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • AdvancedTCA Specified Product Yes
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 20
2-5767004-2 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss Yes
  • Series MICTOR
  • Product Type Connector
  • Number of Signal Positions 38
  • Stackable No
  • Number of Columns 19
  • Number of Power Positions 1
  • PCB Mount Orientation Vertical
  • Number of Positions 38
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Impedance 38
  • Dielectric Withstanding Voltage 500
  • Insulation Resistance 2
  • Voltage 1
  • Voltage 30
  • Data Rate 10
  • Differential Signaling Yes
  • Busbar Mating Area Plating Thickness 500
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Dual Beam
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • Contact Current Rating (Max) 11.5
  • Contact Mating Area Plating Material Finish Matte
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Thickness 3.81
  • Termination Method to Printed Circuit Board Surface Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Boardlock
  • Mating Retention Without
  • Centerline (Pitch) .64
  • Housing Material Matte
  • Housing Entry Style Top
  • Stack Height 2.5
  • Length 25.4
  • Height 5.99
  • Width 6.9
  • Tail Length .76
  • Operating Temperature Range -55 – 125
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Plug
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • UL File Number E28476
  • UL Rating Listed
  • CSA File Number 1195944
  • CSA Certified Yes
  • Packaging Method Box & Tube
  • Packaging Quantity 21
5177983-5 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Row-to-Row Spacing 2.4
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss Yes
  • Series Free Height
  • Product Type Connector
  • Stackable Yes
  • PCB Mount Orientation Vertical
  • Number of Positions 120
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Dielectric Withstanding Voltage 500
  • Insulation Resistance 2
  • Voltage 100
  • Sealant No
  • Busbar Mating Area Plating Thickness 500
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .2
  • Contact Type Socket
  • Contact Current Rating (Max) .5
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Thickness 2
  • Termination Method to Printed Circuit Board Surface Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Locating Post Length .5
  • PCB Mount Alignment Type Positioning Bosses
  • Centerline (Pitch) .8
  • Housing Material Matte
  • Housing Entry Style Top
  • Stack Height 5
  • Height 5
  • Operating Temperature Range -40 – 125
  • High Temperature Compatible Yes
  • Assembly Process Feature None
  • Pick and Place Cover Without
  • For Use With Plug
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
  • Packaging Quantity 9
1-5179029-0 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Row-to-Row Spacing 2.4
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss Yes
  • Series Free Height
  • Product Type Connector
  • Stackable Yes
  • PCB Mount Orientation Vertical
  • Number of Positions 200
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Dielectric Withstanding Voltage 500
  • Insulation Resistance 2
  • Voltage 100
  • Sealant No
  • Busbar Mating Area Plating Thickness 500
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .2
  • Contact Type Tab
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Material Finish Matte
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Thickness 2
  • Termination Method to Printed Circuit Board Surface Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Locating Post Length .5
  • PCB Mount Alignment Type Positioning Bosses
  • Centerline (Pitch) .8
  • Housing Material Matte
  • Housing Entry Style Top
  • Stack Height 6
  • Height 6
  • Tail Length .2
  • Operating Temperature Range -40 – 125
  • High Temperature Compatible Yes
  • Assembly Process Feature None
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Receptacle
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
  • Packaging Quantity 5