5536507-4 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Row-to-Row Spacing 2
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss Yes
  • Series Signal
  • Product Type Connector
  • Stabilizers Solder Post
  • Number of Signal Positions 192
  • Stackable No
  • PCB Mount Orientation Right Angle
  • Number of Positions 192
  • Board-to-Board Configuration Right Angle
  • Number of Rows 4
  • Sequencing No
  • Impedance 192
  • Insulation Resistance 4
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • Contact Current Rating (Max) 3
  • Contact Layout Matrix
  • PCB Contact Termination Area Plating Thickness 3.81
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 2.73
  • PCB Mount Retention Type Solder Tail (Pin)
  • Mating Alignment With
  • Mating Alignment Type Polarizing Rib
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Boss
  • Centerline (Pitch) 2
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height 9.07
  • Operating Temperature Range -55 – 125
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Plug
  • Packaging Method Tube
  • Packaging Quantity 6
5645169-2 Card Edge Power Connectors  1
  • Housing Type Receptacle
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Type of Connector Special 18/31 Dual Combination
  • Product Type Connector Assembly
  • PCB Mount Orientation Vertical
  • Number of Positions 98
  • Number of Power Positions 98
  • Number of Dual Positions 49
  • Number of Single Positions 0
  • PCB Retention Location 5, 6, 31, 32, 41, 42, 93, 94
  • Row-to-Row Spacing 4.85
  • Number of Rows 2
  • Position Keyed 0
  • Operating Voltage 400
  • Operating Voltage 400 V
  • Contact Base Material Phosphor Bronze
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 100
  • Contact Retention Without
  • Contact Termination Area Plating Finish Matte
  • Contact Termination Area Plating Thickness 2.54
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 3.18
  • PCB Mount Retention Type Solder Tail
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Mating Retention Without
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • End Caps Without
  • Housing Material Polyester GF
  • Housing Color Black
  • Power Contact Centerline 2.54
  • Card Slot Depth 7.49
  • Height 15.49
  • Operating Temperature Range -55 – 85
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • For Use With Printed Circuit Board
  • Position Locations Omitted None
3-531341-0 Standard Edge Connectors  1
  • Connector System Board-to-Board
  • Product Type Connector
  • Connector Style Receptacle
  • Row-to-Row Spacing 6.11
  • Connector & Contact Terminates To Printed Circuit Board
  • Type of Connector Standard
  • Connector Type Connector Assembly
  • Post Type Solder Post
  • Number of Positions 28
  • Number of Dual Positions 28
  • Number of Rows 2
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Board-to-Board Configuration Vertical
  • Mounting Ear Position Mid-High
  • Position Keyed 0
  • Hot Pluggable No
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 3
  • Contact Termination Area Plating Material Tin-Lead
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • PCB Contact Termination Area Plating Material Finish Bright
  • Contact Mating Area Plating Material Gold
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 4.75
  • PCB Mount Retention Type Mounting Ears
  • Panel Mount Feature Type Mounting Ears
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Locking Clip Location None
  • Connector Mounting Type Board Mount
  • Mating Retention Without
  • Contact Retention Without
  • Mating Alignment Without
  • Centerline (Pitch) 3.18
  • Housing Color Black
  • Housing Material Glass Filled Polyester
  • End Caps Without
  • Card Slot Depth 7.49
  • Height 15.49
  • PCB Thickness (Recommended) 1.5
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • High Current No
  • For Use With Printed Circuit Board
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 90
  • Position Locations Omitted None
223956-1 Backplane Guide Hardware  1
  • Accessory Type Guide Pin
  • Product Type Accessory
  • Keyed No
  • Guide Pin Finish Passivated
  • Guide Pin Material Stainless Steel
  • Screw & Hole Thread Size M4 x 0.7-6G
  • Guide Hardware Yes
  • Mounting Angle Vertical
  • Thread Length 6.2
  • Packaging Method Package
  • Packaging Quantity 1000
5-100525-6 Backplane Coding Keys  1
  • Connector Style Plug
  • Type Type A
  • Connector & Contact Terminates To Printed Circuit Board
  • Accessory Type Coding Key
  • Product Type Accessory
  • Color Cadmium Yellow
  • CompactPCI Yes
  • Interface Type 2mm HM
  • For Use With PCB Mount Connectors
  • Packaging Method Bag
  • Packaging Quantity 500
  • Code Number 3456
5223979-1 Backplane Guide Hardware  1
  • Accessory Type Guide Module
  • Product Type Connector
  • Keyed No
  • Guide Module Material Zinc Alloy Die Casting , Zamak 3
  • Guide Module Finish Chromate Conversion
  • Contact Mating Area Plating Material Zinc Alloy
  • Interface Type 2mm HM
  • Guide Hardware Yes
  • Mounting Angle Right Angle
  • Housing Material Polyester PBT
  • Length 34.2
  • Packaging Method Box
  • Packaging Quantity 1
  • Comment With dual alignment posts.
5-100526-6 Backplane Coding Keys  1
  • Connector Style Receptacle
  • Type Type A
  • Connector & Contact Terminates To Printed Circuit Board
  • Accessory Type Coding Key
  • Product Type Accessory
  • Color Cadmium Yellow
  • CompactPCI Yes
  • Interface Type 2mm HM
  • For Use With PCB Mount Connectors
  • Packaging Method Bag
  • Packaging Quantity 500
  • Code Number 1278
5650118-1 Card Edge Power Connectors  1
  • Housing Type Receptacle
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Product Type Connector Assembly
  • PCB Mount Orientation Right Angle
  • Number of Positions 30
  • Number of Power Positions 30
  • Number of Dual Positions 15
  • Number of Single Positions 0
  • Number of Rows 2
  • Position Keyed 0
  • Operating Voltage 400
  • Operating Voltage 400 V
  • Contact Base Material Phosphor Bronze
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Termination Area Plating Material Tin-Lead
  • Contact Termination Area Plating Thickness 100
  • Contact Termination Area Plating Finish Bright
  • Contact Termination Area Plating Thickness 2.54
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 2.29
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Mating Retention Without
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • End Caps Without
  • Housing Material Polyester GF
  • Housing Color Black
  • Power Contact Centerline 2.54
  • Card Slot Depth 7.55
  • Height 15.55
  • Operating Temperature Range -55 – 85
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Packaging Quantity 168
  • Position Locations Omitted None
8-531341-0 Standard Edge Connectors  1
  • Connector System Board-to-Board
  • Product Type Connector
  • Connector Style Receptacle
  • Row-to-Row Spacing 6.11
  • Connector & Contact Terminates To Printed Circuit Board
  • Type of Connector Standard
  • Connector Type Connector Assembly
  • Post Type Solder Post
  • Number of Positions 28
  • Number of Dual Positions 28
  • Number of Rows 2
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Board-to-Board Configuration Vertical
  • Mounting Ear Position Mid-High
  • Position Keyed 0
  • Hot Pluggable No
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 3
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • PCB Contact Termination Area Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 4.75
  • PCB Mount Retention Type Mounting Ears
  • Panel Mount Feature Type Mounting Ears
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Locking Clip Location None
  • Connector Mounting Type Board Mount
  • Mating Retention Without
  • Contact Retention Without
  • Mating Alignment Without
  • Centerline (Pitch) 3.18
  • Housing Color Black
  • Housing Material Glass Filled Polyester
  • End Caps Without
  • Card Slot Depth 7.49
  • Height 15.49
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • High Current No
  • For Use With Printed Circuit Board
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 90
  • Position Locations Omitted None
5536513-3 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Series Signal
  • Product Type Connector
  • Stabilizers Solder Post
  • Number of Signal Positions 96
  • Stackable No
  • PCB Mount Orientation Vertical
  • Number of Positions 96
  • Board-to-Board Configuration Vertical
  • Number of Rows 4
  • Sequencing No
  • Impedance 96
  • Insulation Resistance 4
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Layout Matrix
  • PCB Contact Termination Area Plating Thickness 3.81
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 4.25
  • Mating Alignment With
  • Mating Alignment Type Guide Pins
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Entry Style Top
  • Mating Post Length 5
  • Height 17
  • Tail Length .76
  • Width 16
  • Operating Temperature Range -55 – 125
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • Solder Process Feature Board Standoff
  • Packaging Method Tube
  • Packaging Quantity 12
  • Comment Sequencing of the mating posts and lead lengths is available. Worksheets for this procedure may be found under Z-PACK 2mm FB General Information.
5536513-4 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Row-to-Row Spacing 2
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Series Signal
  • Product Type Connector
  • Stabilizers Solder Post
  • Number of Signal Positions 192
  • Stackable No
  • PCB Mount Orientation Vertical
  • Number of Positions 192
  • Board-to-Board Configuration Vertical
  • Number of Rows 4
  • Sequencing No
  • Impedance 192
  • Insulation Resistance 4
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Layout Matrix
  • PCB Contact Termination Area Plating Thickness 3.81
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 4.25
  • Mating Alignment With
  • Mating Alignment Type Guide Pins
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Entry Style Top
  • Mating Post Length 5
  • Height 17
  • Tail Length .76
  • Width 16
  • Operating Temperature Range -55 – 125
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • Solder Process Feature Board Standoff
  • Packaging Method Tube
  • Packaging Quantity 6
  • Comment Sequencing of the mating posts and lead lengths is available. Worksheets for this procedure may be found under Z-PACK 2mm FB General Information.
223969-1 Backplane Guide Hardware
  • Accessory Type Guide Pin
  • Product Type Accessory
  • Keyed No
  • Guide Pin Finish Passivated
  • Guide Pin Material Stainless Steel
  • Screw & Hole Thread Size M4 x 0.7-6G
  • Guide Hardware Yes
  • Mounting Angle Vertical
  • Guide Length 25.16
  • Length 25.16
  • Thread Length 12.7
  • Packaging Method Box
  • Packaging Quantity 1000
  • Comment With 5.92 mm [.233 in.] Oblong Base.
5536513-2 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Row-to-Row Spacing 2
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Series Signal
  • Product Type Connector
  • Stabilizers Solder Post
  • Number of Signal Positions 48
  • Stackable No
  • PCB Mount Orientation Vertical
  • Number of Positions 48
  • Board-to-Board Configuration Vertical
  • Number of Rows 4
  • Sequencing No
  • Impedance 48
  • Insulation Resistance 4
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Layout Matrix
  • PCB Contact Termination Area Plating Thickness 3.81
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 4.25
  • Mating Alignment With
  • Mating Alignment Type Guide Pins
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Entry Style Top
  • Mating Post Length 5
  • Height 17
  • Tail Length .76
  • Width 16
  • Operating Temperature Range -55 – 125
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • Solder Process Feature Board Standoff
  • Packaging Method Tube
  • Packaging Quantity 24
  • Comment Sequencing of the mating posts and lead lengths is available. Worksheets for this procedure may be found under Z-PACK 2mm FB General Information.
1-530844-9 Standard Edge Connectors
  • Connector System Board-to-Board
  • Product Type Connector
  • Connector Style Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Type of Connector Standard
  • Connector Type Connector Assembly
  • Post Type Solder Post
  • Number of Positions 36
  • Number of Dual Positions 36
  • Number of Rows 2
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Board-to-Board Configuration Vertical
  • Position Keyed 0
  • Hot Pluggable No
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 3
  • Contact Termination Area Plating Material Tin-Lead
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • PCB Contact Termination Area Plating Material Finish Bright
  • Contact Mating Area Plating Material Gold
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 4.75
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Locking Clip Location None
  • Connector Mounting Type Board Mount
  • Mating Retention Without
  • Contact Retention Without
  • Mating Alignment Without
  • Centerline (Pitch) 3.18
  • Housing Color Black
  • Housing Material Glass Filled Polyester
  • End Caps Without
  • Card Slot Depth 7.49
  • Height 15.49
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • High Current No
  • For Use With Printed Circuit Board
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 72
  • Position Locations Omitted None
1-650728-9 Standard Edge Connectors
  • Connector System Board-to-Board
  • Product Type Connector
  • Connector Style Receptacle
  • Row-to-Row Spacing 5.08
  • Connector & Contact Terminates To Printed Circuit Board
  • Type of Connector Standard
  • Connector Type Connector Assembly
  • Post Type Solder Post
  • Number of Positions 38
  • Number of Dual Positions 19
  • Number of Rows 2
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Board-to-Board Configuration Vertical
  • PCB Retention Location 7-10, 29-32
  • Position Keyed 0
  • Hot Pluggable No
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 3
  • Contact Termination Area Plating Material Tin-Lead
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • PCB Contact Termination Area Plating Material Finish Bright
  • Contact Mating Area Plating Material Gold
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 3.43
  • PCB Mount Retention Type Solder Tail
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Locking Clip Location None
  • Connector Mounting Type Board Mount
  • Mating Retention Without
  • Contact Retention Without
  • Mating Alignment Without
  • Centerline (Pitch) 3.81
  • Housing Color Black
  • Housing Material Glass Filled Polyester
  • End Caps Without
  • Card Slot Depth 9.27
  • Height 15.24
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • High Current No
  • For Use With Printed Circuit Board
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 104
  • Position Locations Omitted None
223008-2 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Row-to-Row Spacing 2
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series Signal
  • Product Type Connector
  • Stabilizers Press-Fit
  • Number of Signal Positions 60
  • PCB Mount Orientation Right Angle
  • Number of Positions 60
  • Board-to-Board Configuration Right Angle
  • Number of Rows 5
  • Sequencing No
  • Impedance 60
  • Insulation Resistance 5
  • Voltage 30
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Configuration Signal
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • Contact Current Rating (Max) 3
  • Contact Layout Matrix
  • PCB Contact Termination Area Plating Thickness .6
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Post Length 3.56
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Locating Posts
  • Centerline (Pitch) 2
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height 11.3
  • Operating Temperature Range -55 – 125
  • Pick and Place Cover Without
  • Circuit Application Signal
  • Packaging Method Tube
  • Packaging Quantity 24
5223016-2 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Row-to-Row Spacing 2
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Series Signal
  • Product Type Connector
  • Stabilizers Press-Fit
  • Number of Signal Positions 60
  • Stackable No
  • PCB Mount Orientation Vertical
  • Number of Positions 60
  • Board-to-Board Configuration Vertical
  • Number of Rows 5
  • Sequencing No
  • Impedance 60
  • Dielectric Withstanding Voltage 1000
  • Insulation Resistance 5
  • Voltage 30
  • Busbar Mating Area Plating Thickness 1000
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .05
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Finish Matte
  • Contact Layout Matrix
  • PCB Contact Termination Area Plating Thickness .6
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Post Length 4.25
  • PCB Mount Retention Type Action/Compliant Tail
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2
  • Housing Material LCP (Liquid Crystal Polymer)
  • Mating Post Length 5.75
  • Height 17.8
  • Tail Length .05
  • Width 18
  • Operating Temperature Range -55 – 125
  • Pick and Place Cover Without
  • Circuit Application Power & Signal
  • Solder Process Feature Board Standoff
  • Packaging Method Tube
  • Packaging Quantity 24
  • Comment Sequencing of the mating posts and lead lengths is available. Worksheets for this procedure may be found under Z-PACK 2mm FB General Information.
536507-6 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Row-to-Row Spacing 2
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Series Signal
  • Product Type Connector
  • Stabilizers Solder Post
  • Number of Signal Positions 120
  • Stackable No
  • PCB Mount Orientation Right Angle
  • Number of Positions 120
  • Board-to-Board Configuration Right Angle
  • Number of Rows 4
  • Sequencing No
  • Impedance 120
  • Insulation Resistance 4
  • Voltage 30
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • Contact Current Rating (Max) 5
  • Contact Layout Matrix
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 2.73
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Locating Posts
  • Centerline (Pitch) 2
  • Housing Material LCP (Liquid Crystal Polymer)
  • PCB Thickness (Recommended) 1.3
  • Height 11.8
  • Operating Temperature Range -55 – 125
  • Assembly Process Feature None
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Mates with Headers
  • Packaging Method Tube
  • Packaging Quantity 9
5533286-6 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Row-to-Row Spacing 2.54
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Make First / Break Last No
  • Sealed Bottom Without
  • Product Type Connector
  • Stackable No
  • PCB Mount Orientation Right Angle
  • Number of Positions 180
  • Board-to-Board Configuration Right Angle
  • Number of Rows 4
  • Insulation Resistance 4
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Four Beam
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Type Pin
  • Contact Current Rating (Max) 2.25
  • Contact Layout Matrix
  • PCB Contact Termination Area Plating Thickness 2.54 – 5.08
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 3.05
  • PCB Mount Retention Type Solder Tail (Pin)
  • Mating Alignment Without
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • PCB Thickness (Recommended) 1.52
  • Height 14.73
  • Mating Post Length 5.33
  • Operating Temperature Range -65 – 125
  • High Temperature Compatible Yes
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 4
5536504-3 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Row-to-Row Spacing 2
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Series Signal
  • Product Type Connector
  • Stabilizers Press-Fit
  • Number of Signal Positions 96
  • Stackable No
  • PCB Mount Orientation Vertical
  • Number of Positions 24
  • Board-to-Board Configuration Vertical
  • Number of Rows 4
  • Sequencing No
  • Impedance 96
  • Insulation Resistance 4
  • Voltage 30
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Layout Matrix
  • PCB Contact Termination Area Plating Thickness .6
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Termination Post Length 4.25
  • PCB Mount Retention Type Action/Compliant Tail
  • Mating Alignment With
  • Mating Alignment Type Polarizing Rib
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Entry Style Top
  • Mating Post Length 6.5
  • Height 17
  • Width 16
  • Operating Temperature Range -55 – 125
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • Packaging Method Tube
  • Packaging Quantity 12
  • Comment Sequencing of the mating posts and lead lengths is available. Worksheets for this procedure may be found under Z-PACK 2mm FB General Information.