1-2232892-0 Standard Edge Connectors  1
  • Connector System Wire-to-Board
  • Product Type Connector
  • Connector Style Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Type of Connector Card Edge
  • Connector Type Connector Assembly
  • Wire/Cable Type Discrete Wire
  • Number of Positions 10
  • Number of Rows 1
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Number of Insulation Displacement Slots 10
  • Card Entry Style Side
  • Pre-Assembled Yes
  • Hot Pluggable No
  • UL Voltage Rating 50
  • Operating Voltage 50 V
  • Color Natural
  • Cable Exit Angle 90°
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 2
  • Contact Type Socket
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Contact Retention Type Locking Lance
  • Locking Clip Location None
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Contact Retention With
  • Mating Retention Without
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Centerline (Pitch) 2.5
  • Housing Color Natural
  • Housing Material PA 66 GF
  • End Caps Without
  • Housing Style Closed End
  • PCB Thickness (Recommended) 1.36 – 1.64
  • Wire/Cable Size 24 – 22
  • Height 7.3
  • Accepts Wire Insulation Diameter Range 1.2 – 1.6
  • Operating Temperature Range -40 – 110
  • Circuit Application Signal
  • For Use With PCB Frame
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 2432
  • Packaging Method Tube