292352-1 Backplane Connector Housings
  • Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Shielded No
  • Product Type Connector
  • Strain Relief Without
  • Connector Type Housing
  • Number of Positions 2
  • Number of AC Power Positions 2
  • Number of DC Power Positions 2
  • Number of Rows 1
  • Number of Columns 2
  • Drawer Style High Current
  • Contact Type Pin
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 10.16
  • Housing Color Black
  • Housing Material PBT GF
  • Height 51.2
  • Length 44.75
  • Operating Temperature Range -30 – 105
  • For Use With Receptacle Housing
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Comment See drawing for panel mount information.
292353-1 Backplane Connector Housings
  • Connector Style Receptacle
  • Connector & Contact Terminates To Wire & Cable
  • Shielded No
  • Product Type Connector
  • Strain Relief Without
  • Connector Type Housing
  • Number of Positions 2
  • Number of AC Power Positions 2
  • Number of DC Power Positions 2
  • Number of Rows 1
  • Number of Columns 2
  • Drawer Style High Current
  • Contact Type Socket
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 10.16
  • Housing Color Black
  • Housing Material PBT GF
  • Height 33.2
  • Length 44.58
  • Operating Temperature Range -30 – 105
  • For Use With Plug Housing
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Comment See drawing for panel mount information.