382811-8 Board-to-Board Jumpers & Shunts
  • Product Type Shunt
  • Profile Low
  • Number of Positions 2
  • Insulation Resistance 1000
  • Handle Without
  • Contact Base Material Phosphor Bronze
  • Shunt Type Economy
  • Shunt Style Open Top
  • Contact Mating Area Plating Thickness .127
  • Contact Mating Area Plating Material Gold
  • Centerline (Pitch) 2.54
  • Housing Material Polyester - GF
  • Housing Color Black
  • Height 6.35
  • Operating Temperature Range -65 – 105
  • CSA Certified Yes
  • UL Rating Recognized
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 1500
382811-2 Board-to-Board Jumpers & Shunts
  • Product Type Shunt
  • Profile Low
  • Number of Positions 2
  • Insulation Resistance 1000
  • Handle Without
  • Contact Base Material Phosphor Bronze
  • Shunt Type Economy
  • Shunt Style Open Top
  • Contact Mating Area Plating Thickness .381
  • Contact Mating Area Plating Material Gold
  • Centerline (Pitch) 2.54
  • Housing Material Polyester - GF
  • Housing Color Blue
  • Height 6.35
  • Operating Temperature Range -65 – 105
  • CSA Certified Yes
  • UL Rating Recognized
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 1500
390088-2 Board-to-Board Jumpers & Shunts
  • Product Type Shunt
  • Number of Positions 2
  • Termination Resistance 20
  • Insulation Resistance 10000
  • Handle Without
  • Contact Base Material Phosphor Bronze
  • Shunt Type Dual Beam
  • Shunt Style Open Top
  • Contact Mating Area Plating Thickness .381
  • Contact Mating Area Plating Material Gold
  • Centerline (Pitch) 2.54
  • Housing Material Polyester - GF
  • Housing Color Black
  • Height 6.27
  • Operating Temperature Range -65 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 1500
881545-2 Board-to-Board Jumpers & Shunts
  • Product Type Shunt
  • Profile Low
  • Number of Positions 2
  • Termination Resistance 15
  • Handle With
  • Contact Base Material Phosphor Bronze
  • Shunt Type Novo
  • Shunt Style Open Top
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Thickness .762
  • Contact Mating Area Plating Material Gold
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Housing Color Black
  • Height 10.9
  • Operating Temperature Range -65 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 14000
5-104652-6 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Row-to-Row Spacing 1.27
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Series AMPMODU
  • Product Type Connector
  • PCB Mount Orientation Vertical
  • Number of Positions 60
  • Number of Rows 2
  • Voltage 30
  • Insulation Resistance 5000
  • PCB Retention Feature Material Copper Alloy
  • PCB Retention Feature Plating Material Tin over Nickel
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .762
  • Contact Type Socket
  • Contact Current Rating (Max) .5
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Hold-Down Post
  • Mating Alignment With
  • Mating Alignment Type Polarizing Tab
  • PCB Mount Retention With
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material LCP
  • Height 4.75
  • Operating Temperature Range -65 – 105
  • Pick and Place Cover Without
  • For Use With Receptacle Assembly
  • Solder Process Feature Board Standoff
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
  • Packaging Quantity 12
1-104894-0 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Shrouded
  • Row-to-Row Spacing 1.27
  • Gasket Without
  • Product Type Connector
  • Profile Standard
  • Stabilizers Without
  • Board Standoff With
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Right Angle
  • Number of Positions 100
  • Number of Rows 2
  • Keyed Yes
  • Dielectric Withstanding Voltage 300 VAC
  • Voltage 30
  • Hold-Down Post Plating Thickness Tin-Lead: 150- Nickel: 50
  • PCB Retention Feature Material Copper Alloy
  • PCB Retention Feature Plating Material Tin-Lead over Nickel
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Underplating Material Nickel
  • Contact Protection With
  • Contact Shape Square
  • Contact Type Pin
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Material Gold
  • Solder Tail Contact Plating Thickness 150
  • Contact Protection Type Shrouded
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination End Plating Material Tin-Lead
  • PCB Mount Retention Type Hold-Down Post
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Surface Mount
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Centerline (Pitch) 1.27
  • Housing Material Thermoplastic
  • Housing Color Black
  • Housing Style 1-Sided
  • Mating Post Length 3.048
  • Operating Temperature Range -65 – 105
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
  • Packaging Quantity 7
5-104652-5 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Row-to-Row Spacing 1.27
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Series AMPMODU
  • Product Type Connector
  • PCB Mount Orientation Vertical
  • Number of Positions 50
  • Number of Rows 2
  • Voltage 30
  • Insulation Resistance 5000
  • PCB Retention Feature Material Copper Alloy
  • PCB Retention Feature Plating Material Tin over Nickel
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .762
  • Contact Type Socket
  • Contact Current Rating (Max) .5
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Hold-Down Post
  • Mating Alignment With
  • Mating Alignment Type Polarizing Tab
  • PCB Mount Retention With
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material LCP
  • Height 4.75
  • Operating Temperature Range -65 – 105
  • Pick and Place Cover Without
  • For Use With Receptacle Assembly
  • Solder Process Feature Board Standoff
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
  • Packaging Quantity 19
6-104655-1 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Shrouded
  • Row-to-Row Spacing 1.27
  • Gasket Without
  • Product Type Connector
  • Profile Standard
  • Stabilizers Without
  • Board Standoff Without
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 100
  • Number of Rows 2
  • Keyed Yes
  • Dielectric Withstanding Voltage 300 VAC
  • Voltage 30
  • Hold-Down Post Plating Thickness Tin: 150- Nickel: 50
  • Post Size .46
  • PCB Retention Feature Material Copper Alloy
  • PCB Retention Feature Plating Material Tin over Nickel
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Protection With
  • Contact Shape Round
  • Contact Type Pin
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Material Gold
  • Solder Tail Contact Plating Thickness 150
  • Contact Protection Type Shrouded
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination End Plating Material Tin
  • PCB Mount Retention Type Hold-Down Post
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Surface Mount
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Centerline (Pitch) 1.27
  • Housing Material Thermoplastic
  • Housing Color Black
  • Housing Style 2-Sided
  • Mating Post Length 3.048
  • Stack Height 6.35
  • Operating Temperature Range -65 – 105
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
  • Packaging Quantity 8
103414-1 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Shrouded
  • Row-to-Row Spacing 2.54
  • Gasket Without
  • Product Type Connector
  • Profile Standard
  • Stabilizers Without
  • Board Standoff With
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 3
  • Number of Rows 1
  • Keyed No
  • Dielectric Withstanding Voltage 750 Vrms
  • Post Size .64
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Underplating Material Nickel
  • Contact Protection With
  • Contact Shape Square
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Gold
  • Contact Protection Type Shrouded
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 3.3
  • Termination End Plating Material Tin-Lead over Nickel
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Through Hole
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Housing Color Black
  • Housing Style 4-Sided
  • Shrouded End Dimension 1.778
  • Mating Post Length 6.1
  • PCB Thickness (Recommended) 1.4
  • Operating Temperature Range -65 – 105
  • High Temperature Housing No
  • High Speed Serial Data Connector Yes
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 50
5-104894-5 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Shrouded
  • Row-to-Row Spacing 1.27
  • Gasket Without
  • Product Type Connector
  • Profile Standard
  • Stabilizers Without
  • Board Standoff With
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Right Angle
  • Number of Positions 50
  • Number of Rows 2
  • Keyed Yes
  • Dielectric Withstanding Voltage 300 VAC
  • Voltage 30
  • Hold-Down Post Plating Thickness Tin: 150- Nickel: 50
  • PCB Retention Feature Material Copper Alloy
  • PCB Retention Feature Plating Material Tin over Nickel
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Protection With
  • Contact Shape Square
  • Contact Type Pin
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Material Gold
  • Contact Protection Type Shrouded
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination End Plating Material Tin-Lead
  • PCB Mount Retention Type Hold-Down Post
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Surface Mount
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Centerline (Pitch) 1.27
  • Housing Material Thermoplastic
  • Housing Color Black
  • Housing Style 1-Sided
  • Mating Post Length 3.048
  • Operating Temperature Range -65 – 105
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
  • Packaging Quantity 12
1-104656-0 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Shrouded
  • Row-to-Row Spacing 1.27
  • Gasket Without
  • Product Type Connector
  • Profile Standard
  • Stabilizers Without
  • Board Standoff Without
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 100
  • Number of Rows 2
  • Keyed Yes
  • Dielectric Withstanding Voltage 300 VAC
  • Voltage 30
  • Hold-Down Post Plating Thickness Tin-Lead: 150- Nickel: 50
  • Post Size .46
  • PCB Retention Feature Material Copper Alloy
  • PCB Retention Feature Plating Material Tin-Lead over Nickel
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Underplating Material Nickel
  • Contact Protection With
  • Contact Shape Round
  • Contact Type Pin
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Material Gold
  • Solder Tail Contact Plating Thickness 150
  • Contact Protection Type Shrouded
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination End Plating Material Tin-Lead
  • PCB Mount Retention Type Hold-Down Post
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Surface Mount
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Centerline (Pitch) 1.27
  • Housing Material Thermoplastic
  • Housing Color Black
  • Housing Style 2-Sided
  • Mating Post Length 3.048
  • Stack Height 8.13
  • Operating Temperature Range -65 – 105
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
  • Packaging Quantity 8
5-104655-6 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Shrouded
  • Row-to-Row Spacing 1.27
  • Gasket Without
  • Product Type Connector
  • Profile Standard
  • Stabilizers Without
  • Board Standoff Without
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 50
  • Number of Rows 2
  • Keyed Yes
  • Dielectric Withstanding Voltage 300 VAC
  • Voltage 30
  • Hold-Down Post Plating Thickness Tin: 150- Nickel: 50
  • Post Size .46
  • PCB Retention Feature Material Copper Alloy
  • PCB Retention Feature Plating Material Tin over Nickel
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Protection With
  • Contact Shape Round
  • Contact Type Pin
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Material Gold
  • Solder Tail Contact Plating Thickness 150
  • Contact Protection Type Shrouded
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination End Plating Material Tin
  • PCB Mount Retention Type Hold-Down Post
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Surface Mount
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Centerline (Pitch) 1.27
  • Housing Material Thermoplastic
  • Housing Color Black
  • Housing Style 2-Sided
  • Mating Post Length 3.048
  • Stack Height 6.35
  • Operating Temperature Range -65 – 105
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
  • Packaging Quantity 15
104894-3 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Shrouded
  • Row-to-Row Spacing 1.27
  • Gasket Without
  • Product Type Connector
  • Profile Standard
  • Stabilizers Without
  • Board Standoff With
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Right Angle
  • Number of Positions 30
  • Number of Rows 2
  • Keyed Yes
  • Dielectric Withstanding Voltage 300 VAC
  • Voltage 30
  • Hold-Down Post Plating Thickness Tin-Lead: 150- Nickel: 50
  • PCB Retention Feature Material Copper Alloy
  • PCB Retention Feature Plating Material Tin-Lead over Nickel
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Underplating Material Nickel
  • Contact Protection With
  • Contact Shape Square
  • Contact Type Pin
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Material Gold
  • Solder Tail Contact Plating Thickness 150
  • Contact Protection Type Shrouded
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination End Plating Material Tin-Lead
  • PCB Mount Retention Type Hold-Down Post
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Surface Mount
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Centerline (Pitch) 1.27
  • Housing Material Thermoplastic
  • Housing Color Black
  • Housing Style 1-Sided
  • Mating Post Length 3.048
  • Operating Temperature Range -65 – 105
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
  • Packaging Quantity 18
3-102203-4 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Shrouded
  • Row-to-Row Spacing 2.54
  • Gasket Without
  • Product Type Connector
  • Profile Standard
  • Stabilizers Without
  • Board Standoff With
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Right Angle
  • Number of Positions 3
  • Number of Rows 1
  • Keyed No
  • Dielectric Withstanding Voltage 750 Vrms
  • Post Size .64
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Underplating Material Nickel
  • Contact Protection With
  • Contact Shape Square
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Gold
  • Contact Protection Type Shrouded
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 2.79
  • Termination End Plating Material Matte Tin-Lead Over Nickel
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Through Hole
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Housing Color Black
  • Housing Style 4-Sided
  • Shrouded End Dimension 1.778
  • Mating Post Length 6.1
  • PCB Thickness (Recommended) 1.4
  • Operating Temperature Range -65 – 105
  • High Temperature Housing No
  • High Speed Serial Data Connector Yes
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 50
5-104652-1 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Row-to-Row Spacing 1.27
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Series AMPMODU
  • Product Type Connector
  • PCB Mount Orientation Vertical
  • Number of Positions 10
  • Number of Rows 2
  • Voltage 30
  • Insulation Resistance 5000
  • PCB Retention Feature Material Copper Alloy
  • PCB Retention Feature Plating Material Tin over Nickel
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .762
  • Contact Type Socket
  • Contact Current Rating (Max) .5
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Hold-Down Post
  • Mating Alignment With
  • Mating Alignment Type Polarizing Tab
  • PCB Mount Retention With
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material LCP
  • Height 4.75
  • Operating Temperature Range -65 – 105
  • Pick and Place Cover Without
  • For Use With Receptacle Assembly
  • Solder Process Feature Board Standoff
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
  • Packaging Quantity 49
104652-4 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Row-to-Row Spacing 1.27
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Series AMPMODU
  • Product Type Connector
  • PCB Mount Orientation Vertical
  • Number of Positions 40
  • Number of Rows 2
  • Voltage 30
  • Insulation Resistance 5000
  • PCB Retention Feature Material Copper Alloy
  • PCB Retention Feature Plating Material Tin-Lead over Nickel
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .762
  • Contact Type Socket
  • Contact Current Rating (Max) .5
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Hold-Down Post
  • Mating Alignment With
  • Mating Alignment Type Polarizing Tab
  • PCB Mount Retention With
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material LCP
  • Height 4.75
  • Operating Temperature Range -65 – 105
  • Pick and Place Cover Without
  • For Use With Receptacle Assembly
  • Solder Process Feature Board Standoff
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
  • Packaging Quantity 17
5-104894-3 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Shrouded
  • Row-to-Row Spacing 1.27
  • Gasket Without
  • Product Type Connector
  • Profile Standard
  • Stabilizers Without
  • Board Standoff With
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Right Angle
  • Number of Positions 30
  • Number of Rows 2
  • Keyed Yes
  • Dielectric Withstanding Voltage 300 VAC
  • Voltage 30
  • Hold-Down Post Plating Thickness Tin: 150- Nickel: 50
  • PCB Retention Feature Material Copper Alloy
  • PCB Retention Feature Plating Material Tin over Nickel
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Protection With
  • Contact Shape Square
  • Contact Type Pin
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Material Gold
  • Contact Protection Type Shrouded
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination End Plating Material Tin-Lead
  • PCB Mount Retention Type Hold-Down Post
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Surface Mount
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Centerline (Pitch) 1.27
  • Housing Material Thermoplastic
  • Housing Color Black
  • Housing Style 1-Sided
  • Mating Post Length 3.048
  • Operating Temperature Range -65 – 105
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
  • Packaging Quantity 18
5-104549-6 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Shrouded
  • Row-to-Row Spacing 2.54
  • Gasket Without
  • Product Type Connector
  • Profile Standard
  • Stabilizers Without
  • Board Standoff With
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 40
  • Number of Rows 2
  • Keyed No
  • Dielectric Withstanding Voltage 500 VAC
  • Voltage 30
  • Post Size .381
  • PCB Retention Feature Material Copper Alloy
  • PCB Retention Feature Plating Material Tin
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Underplating Material Nickel
  • Contact Protection With
  • Contact Type Pin
  • Contact Current Rating (Max) 1
  • Contact Mating Area Plating Material Gold
  • Contact Protection Type Shrouded
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 2.54
  • Termination End Plating Material Matte Tin-Lead
  • PCB Mount Retention Type Hold-Down Post
  • PCB Mount Retention With
  • Mating Connector Lock Type Detent Latching
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • PCB Mounting Style Surface Mount
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 1.27
  • Housing Material Thermoplastic
  • Housing Color Black
  • Housing Style 2-Sided
  • Mating Post Length 3.175
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -65 – 105
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
  • Packaging Quantity 16
5-103414-3 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Shrouded
  • Row-to-Row Spacing 2.54
  • Gasket Without
  • Product Type Connector
  • Profile Standard
  • Stabilizers Without
  • Board Standoff With
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 5
  • Number of Rows 1
  • Keyed No
  • Dielectric Withstanding Voltage 750 Vrms
  • Post Size .64
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Protection With
  • Contact Shape Square
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Gold
  • Contact Protection Type Shrouded
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 3.3
  • Termination End Plating Material Tin over Nickel
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Through Hole
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Housing Color Black
  • Housing Style 4-Sided
  • Shrouded End Dimension 1.778
  • Mating Post Length 6.1
  • PCB Thickness (Recommended) 1.4
  • Operating Temperature Range -65 – 105
  • High Temperature Housing No
  • High Speed Serial Data Connector Yes
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 34
5-103414-4 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Shrouded
  • Row-to-Row Spacing 2.54
  • Gasket Without
  • Product Type Connector
  • Profile Standard
  • Stabilizers Without
  • Board Standoff With
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 6
  • Number of Rows 1
  • Keyed No
  • Dielectric Withstanding Voltage 750 Vrms
  • Post Size .64
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Protection With
  • Contact Shape Square
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Gold
  • Contact Protection Type Shrouded
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 3.3
  • Termination End Plating Material Tin over Nickel
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Through Hole
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Housing Color Black
  • Housing Style 4-Sided
  • Shrouded End Dimension 1.778
  • Mating Post Length 6.1
  • PCB Thickness (Recommended) 1.4
  • Operating Temperature Range -65 – 105
  • High Temperature Housing No
  • High Speed Serial Data Connector Yes
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 29