765209-1 Board-to-Board Connector Contacts
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Product Style Drawer Connector
  • Make First / Break Last No
  • Body Style Straight
  • Contact Base Material Copper Alloy
  • Contact Configuration Ground
  • Contact Angle Straight
  • Contact Type Tab
  • Contact Mating Area Plating Material Silver Alloy
  • Contact Current Rating (Max) 40
  • Termination End Plating Material Silver Alloy
  • Wire Insulation Support Without
  • PCB Mount Retention Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • For Use With 2 Cable w/o Signal Lines
  • Packaging Quantity 25
  • Packaging Method Tray
765209-2 Board-to-Board Connector Contacts
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Product Style Drawer Connector
  • Make First / Break Last No
  • Body Style Straight
  • Contact Base Material Copper Alloy
  • Contact Configuration Power
  • Contact Angle Straight
  • Contact Type Tab
  • Contact Mating Area Plating Material Silver Alloy
  • Contact Current Rating (Max) 40
  • Termination End Plating Material Silver Alloy
  • Wire Insulation Support Without
  • PCB Mount Retention Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • For Use With 2 Cable w/o Signal Lines
  • Packaging Quantity 25
  • Packaging Method Tray
765225-1 Board-to-Board Connector Contacts
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Terminal
  • Make First / Break Last No
  • Dielectric Withstanding Voltage (Max) 1200
  • Body Style Straight
  • Cover Type Full Width
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Silver
  • Contact Angle Straight
  • Contact Type Pin
  • Contact Mating Area Plating Material Silver
  • Contact Current Rating (Max) 50
  • Termination End Plating Material Silver
  • Wire Insulation Support Without
  • PCB Mount Retention Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 17.48
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 1
  • Packaging Method Package