CAT-D48-SFT273 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. DEUTSCH STAMPED & FORMED CONTACTS CAT-D48-SFT273
active
  • Sealable No
  • Primary Locking Feature On the Terminal
  • Automotive Terminal Wire Type Copper
  • Automotive Terminal Seal Type Family Seal or Unsealed
  • Crimp Type F-Crimp
  • Typical Current Rating 7.5
  • Terminal & Splice Type Pin
  • Mating Pin Diameter 1.02
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method F-Crimp
  • Wire Size 10
  • Wire Size .35 – 1.5
  • Wire Size Search .35
  • Wire Size Search 10
  • Wire Insulation Diameter 1.91 – 3.18
  • Operating Temperature (Max) 125
  • Operating Temperature Range -55 – 125
  • Packaging Quantity 4000
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
  • Customer Preferred Contact Yes
SRK-SC-080-32-601 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. SOC, SOLID, SIZE M8, 32mm2, AG SRK-SC-080-32-601
active
  • Sealable No
  • Primary Locking Feature On the Terminal
  • Automotive Terminal Wire Type Copper
  • Automotive Terminal Seal Type Single Wire Seal (SWS)
  • Crimp Type Hexagonal
  • Typical Current Rating 150
  • Terminal & Splice Type Socket
  • Mating Pin Diameter 8
  • Automotive Terminal Interface Plating Silver (Ag)
  • Contact Termination Area Plating Material Silver (Ag)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 2
  • Wire Size Search 2
  • Operating Temperature (Max) 125
  • Operating Temperature Range -55 – 125
  • Agency/Standard NFC 20.130
  • Packaging Quantity 150
  • Packaging Method Box
  • Terminal Transmits 100+ A (Very High Power)
  • Customer Preferred Contact Yes