1801433-1 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. RCPT CONT, 8MM NG1+, MAXIFUSE, 7-10 MM2 1801433-1
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Crimp Type F-Crimp
  • Typical Current Rating 67
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 8
  • Mating Tab Thickness .8
  • Automotive Terminal Interface Plating Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 9 – 7
  • Wire Size 7 – 10
  • Wire Size Search 8
  • Wire Size Search 7
  • Wire Insulation Diameter 4.9 – 5.9
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 150
  • Packaging Quantity 900
  • Packaging Method Reel
  • Terminal Transmits 41 – 100 A (High Power)
1544969-1 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. TAB, 8MM NG1 PLUS 1544969-1
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Crimp Type F-Crimp
  • Typical Current Rating 67
  • Terminal & Splice Type Tab
  • Mating Tab Width 8
  • Mating Tab Thickness 1
  • Automotive Terminal Interface Plating Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 9 – 7
  • Wire Size 7 – 10
  • Wire Size Search 8
  • Wire Size Search 8
  • Wire Insulation Diameter 4.9 – 5.9
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 150
  • Terminal Transmits 41 – 100 A (High Power)
1544965-1 Automotive Terminals
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. 8MM NG1+ TERMINAL 1544965-1
active
  • Sealable Yes
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Crimp Type F-Crimp
  • Typical Current Rating 49
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 8
  • Mating Tab Thickness 1
  • Automotive Terminal Interface Plating Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 9 – 10
  • Wire Size 5 – 6
  • Wire Size Search 5
  • Wire Size Search 10
  • Wire Insulation Diameter 3.7 – 4.3
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 150
  • Terminal Transmits 41 – 100 A (High Power)
1544228-1 Automotive Terminals
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Crimp Type F-Crimp
  • Typical Current Rating 43
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 8
  • Mating Tab Thickness 1
  • Automotive Terminal Interface Plating Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 9 – 7
  • Wire Size 7 – 10
  • Wire Size Search 8
  • Wire Size Search 8
  • Wire Insulation Diameter 4.9 – 6
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 125
  • Terminal Transmits 41 – 100 A (High Power)
1544333-1 Automotive Terminals  1
  • Sealable Yes
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Crimp Type F-Crimp
  • Typical Current Rating 55
  • Terminal & Splice Type Tab
  • Mating Tab Width 8
  • Mating Tab Thickness 1
  • Automotive Terminal Interface Plating Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 9 – 7
  • Wire Size 7 – 10
  • Wire Size Search 8
  • Wire Size Search 7
  • Wire Insulation Diameter 4.9 – 5.9
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 125
  • Terminal Transmits 41 – 100 A (High Power)
1544133-1 Automotive Terminals
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Crimp Type F-Crimp
  • Typical Current Rating 46
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 6.35
  • Mating Tab Thickness .8
  • Automotive Terminal Interface Plating Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 14 – 10
  • Wire Size 2.5 – 6
  • Wire Size Search 2.5
  • Wire Size Search 10
  • Wire Insulation Diameter 2.8 – 4.2
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 125
  • Terminal Transmits 25 – 40 A (Power)
1544964-1 Automotive Terminals
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. 8MM NG1+ TERMINAL 1544964-1
active
  • Sealable Yes
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Crimp Type F-Crimp
  • Typical Current Rating 40
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 8
  • Mating Tab Thickness 1
  • Automotive Terminal Interface Plating Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 13 – 11
  • Wire Size 2.5 – 4
  • Wire Size Search 2.5
  • Wire Size Search 12
  • Wire Insulation Diameter 2.65 – 3.9
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 150
  • Terminal Transmits 41 – 100 A (High Power)
1544227-1 Automotive Terminals
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Crimp Type F-Crimp
  • Typical Current Rating 43
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 8
  • Mating Tab Thickness 1
  • Automotive Terminal Interface Plating Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 12 – 10
  • Wire Size 3 – 6
  • Wire Size Search 3
  • Wire Size Search 10
  • Wire Insulation Diameter 3.2 – 4.4
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 125
  • Terminal Transmits 41 – 100 A (High Power)
1544966-1 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. 8MM NG1+ TERMINAL 1544966-1
active
  • Sealable Yes
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Crimp Type F-Crimp
  • Typical Current Rating 67
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 8
  • Mating Tab Thickness 1
  • Automotive Terminal Interface Plating Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 9 – 7
  • Wire Size 7 – 10
  • Wire Size Search 8
  • Wire Size Search 7
  • Wire Insulation Diameter 4.9 – 5.9
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 150
  • Terminal Transmits 41 – 100 A (High Power)
1544332-1 Automotive Terminals
  • Sealable Yes
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Crimp Type F-Crimp
  • Typical Current Rating 41
  • Terminal & Splice Type Tab
  • Mating Tab Width 8
  • Mating Tab Thickness 1
  • Automotive Terminal Interface Plating Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 12 – 10
  • Wire Size 3 – 6
  • Wire Size Search 3
  • Wire Size Search 10
  • Wire Insulation Diameter 3.35 – 4.1
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 125
  • Terminal Transmits 41 – 100 A (High Power)
1544968-1 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. TAB, 8MM NG1 PLUS 1544968-1
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Crimp Type F-Crimp
  • Typical Current Rating 49
  • Terminal & Splice Type Tab
  • Mating Tab Width 8
  • Mating Tab Thickness 1
  • Automotive Terminal Interface Plating Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 9 – 10
  • Wire Size 5 – 6
  • Wire Size Search 5
  • Wire Size Search 10
  • Wire Insulation Diameter 3.7 – 4.3
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 150
  • Terminal Transmits 41 – 100 A (High Power)
1801432-1 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. RCPT CONT, 8MM NG1+, MAXIFUSE, 5-6 MM2 1801432-1
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 8
  • Mating Tab Thickness .8
  • Automotive Terminal Interface Plating Tin (Sn)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 5 – 6
  • Wire Size Search 5
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 150
  • Packaging Method Reel
  • Terminal Transmits 41 – 100 A (High Power)
1544615-1 Automotive Terminals  1
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Crimp Type F-Crimp
  • Typical Current Rating 5
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 6.35
  • Mating Tab Thickness .8
  • Automotive Terminal Interface Plating Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 22 – 20
  • Wire Size .35 – .75
  • Wire Size Search .3
  • Wire Size Search 20
  • Wire Insulation Diameter 1.27 – 1.78
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 185
  • Terminal Transmits 25 – 40 A (Power)
1544106-1 Automotive Terminals
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Crimp Type F-Crimp
  • Typical Current Rating 43
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 8
  • Mating Tab Thickness .8
  • Automotive Terminal Interface Plating Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 9 – 7
  • Wire Size 7 – 10
  • Wire Size Search 8
  • Wire Size Search 7
  • Wire Insulation Diameter 4.9 – 6
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 125
  • Terminal Transmits 41 – 100 A (High Power)
1544218-1 Automotive Terminals  1
  • Sealable No
  • Primary Locking Feature Clean Body
  • Crimp Type F-Crimp
  • Typical Current Rating 46
  • Terminal & Splice Type Tab
  • Mating Tab Width 6.35
  • Mating Tab Thickness .8
  • Automotive Terminal Interface Plating Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 14 – 10
  • Wire Size 2.5 – 6
  • Wire Size Search 2.5
  • Wire Size Search 10
  • Wire Insulation Diameter 2.8 – 4.2
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 125
  • Packaging Quantity 1700
  • Packaging Method Reel
  • Terminal Transmits 25 – 40 A (Power)
1801431-1 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. RCPT CONT, 8MM NG1+, MAXIFUSE, 2.5-4 MM2 1801431-1
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Crimp Type F-Crimp
  • Typical Current Rating 30
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 8
  • Mating Tab Thickness .8
  • Automotive Terminal Interface Plating Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 12 – 13
  • Wire Size 2.5 – 4
  • Wire Size Search 2.5
  • Wire Size Search 13
  • Wire Insulation Diameter 2.8 – 3.5
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 150
  • Packaging Quantity 1300
  • Packaging Method Reel
  • Terminal Transmits 41 – 100 A (High Power)
1544107-1 Automotive Terminals
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Crimp Type F-Crimp
  • Typical Current Rating 43
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 8
  • Mating Tab Thickness .8
  • Automotive Terminal Interface Plating Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 12 – 10
  • Wire Size 3 – 6
  • Wire Size Search 3
  • Wire Size Search 11
  • Wire Insulation Diameter 3.2 – 4.4
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 125
  • Terminal Transmits 41 – 100 A (High Power)
1544967-1 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. TAB, 8MM NG1 PLUS 1544967-1
active
  • Sealable Yes
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Crimp Type F-Crimp
  • Typical Current Rating 40
  • Terminal & Splice Type Tab
  • Mating Tab Width 8
  • Mating Tab Thickness 1
  • Automotive Terminal Interface Plating Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 13 – 11
  • Wire Size 2.5 – 4
  • Wire Size Search 2.5
  • Wire Size Search 11
  • Wire Insulation Diameter 2.8 – 3.9
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 150
  • Terminal Transmits 41 – 100 A (High Power)