2-2321973-3 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. TAB1.2X0.6,TERMINAL,SWS 2-2321973-3
active
  • Sealable Yes
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Insulated No
  • Receptacle Style Straight
  • Automotive Terminal Seal Type Single Wire Seal (SWS)
  • Crimp Type F-Crimp
  • Typical Current Rating 10
  • Terminal & Splice Type Tab
  • Mating Tab Width 1.2
  • Mating Tab Thickness .6
  • Automotive Terminal Interface Plating Silver (Ag)
  • Contact Termination Area Plating Material Silver (Ag)
  • Automotive Terminal Termination Method Crimp
  • Wire Size .35
  • Wire Size Search .35
  • Wire Insulation Diameter 1.1 – 1.4
  • Operating Temperature (Max) 125
  • Operating Temperature Range -40 – 125
  • Agency/Standard USCAR-21
  • Terminal Transmits 0 – 24 A (Low Power)
2321538-3 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. TAB1.2X0.6,TERMINAL,SWS,CB 2321538-3
active
  • Sealable Yes
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Insulated No
  • Receptacle Style Straight
  • Automotive Terminal Seal Type Single Wire Seal (SWS)
  • Crimp Type F-Crimp
  • Typical Current Rating 10
  • Terminal & Splice Type Tab
  • Mating Tab Width 1.2
  • Mating Tab Thickness .6
  • Automotive Terminal Interface Plating Tin (Sn)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size .35
  • Wire Size Search .35
  • Wire Insulation Diameter 1.1 – 1.4
  • Operating Temperature (Max) 105
  • Operating Temperature Range -40 – 105
  • Agency/Standard USCAR-21
  • Terminal Transmits 0 – 24 A (Low Power)
2177610-1 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. TAB1.2X0.6,TERMINAL,SWS,CB 2177610-1
active
  • Sealable Yes
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Insulated Yes
  • Receptacle Style 180°
  • Automotive Terminal Seal Type Single Wire Seal (SWS)
  • Crimp Type O-Crimp
  • Terminal & Splice Type Tab
  • Mating Tab Width 1.2
  • Mating Tab Thickness .6
  • Automotive Terminal Interface Plating Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Tab Length 8
  • Wire Insulation Diameter 1.9 – 2.4
  • Operating Temperature (Max) 125
  • Agency/Standard SAE/USCAR-2 / USCAR-21
  • Terminal Transmits 0 – 24 A (Low Power)
  • Customer Preferred Contact Yes
2321538-2 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. TAB1.2X0.6,TERMINAL,SWS,CB 2321538-2
active
  • Sealable Yes
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Insulated No
  • Receptacle Style Straight
  • Automotive Terminal Seal Type Single Wire Seal (SWS)
  • Crimp Type F-Crimp
  • Typical Current Rating 12
  • Terminal & Splice Type Pin
  • Mating Tab Width 1.2
  • Mating Tab Thickness .6
  • Automotive Terminal Interface Plating Tin (Sn)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size .5
  • Wire Size Search .5
  • Wire Insulation Diameter 1.4 – 1.7
  • Operating Temperature (Max) 105
  • Operating Temperature Range -40 – 105
  • Agency/Standard USCAR-21
  • Terminal Transmits 0 – 24 A (Low Power)
1563888-1 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. MCON 1.2 LL REC SRC AU SHORT CIRCUIT 1563888-1
active
  • Sealable No
  • Primary Locking Feature Locking Lance
  • Automotive Terminal Wire Type Copper
  • Crimp Type F-Crimp
  • Typical Current Rating 12
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 1.2
  • Mating Tab Thickness .63
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 20
  • Wire Size .5
  • Wire Size Search .5
  • Wire Size Search 20
  • Tab Length 25
  • Wire Insulation Diameter 1.4 – 1.6
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 150
  • Packaging Quantity 9000
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
2-2321973-1 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. TAB1.2X0.6,TERMINAL,SWS 2-2321973-1
active
  • Sealable Yes
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Insulated No
  • Receptacle Style Straight
  • Automotive Terminal Seal Type Single Wire Seal (SWS)
  • Crimp Type F-Crimp
  • Typical Current Rating 13.4
  • Terminal & Splice Type Tab
  • Mating Tab Width 1.2
  • Mating Tab Thickness .6
  • Automotive Terminal Interface Plating Silver (Ag)
  • Contact Termination Area Plating Material Silver (Ag)
  • Automotive Terminal Termination Method Crimp
  • Wire Size .75 – 1
  • Wire Size Search .75
  • Wire Insulation Diameter 1.45 – 1.9
  • Operating Temperature (Max) 125
  • Operating Temperature Range -40 – 125
  • Agency/Standard USCAR-21
  • Terminal Transmits 0 – 24 A (Low Power)
2-2321973-2 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. TAB1.2X0.6,TERMINAL,SWS 2-2321973-2
active
  • Sealable Yes
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Insulated No
  • Receptacle Style Straight
  • Automotive Terminal Seal Type Single Wire Seal (SWS)
  • Crimp Type F-Crimp
  • Typical Current Rating 12
  • Terminal & Splice Type Tab
  • Mating Tab Width 1.2
  • Mating Tab Thickness .6
  • Automotive Terminal Interface Plating Silver (Ag)
  • Contact Termination Area Plating Material Silver (Ag)
  • Automotive Terminal Termination Method Crimp
  • Wire Size .5
  • Wire Size Search .5
  • Wire Insulation Diameter 1.4 – 1.7
  • Operating Temperature (Max) 125
  • Operating Temperature Range -40 – 125
  • Agency/Standard USCAR-21
  • Terminal Transmits 0 – 24 A (Low Power)
2321538-1 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. TAB1.2X0.6,TERMINAL,SWS,CB 2321538-1
active
  • Sealable Yes
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Insulated No
  • Receptacle Style Straight
  • Automotive Terminal Seal Type Single Wire Seal (SWS)
  • Crimp Type F-Crimp
  • Typical Current Rating 13.4
  • Terminal & Splice Type Tab
  • Mating Tab Width 1.2
  • Mating Tab Thickness .6
  • Automotive Terminal Interface Plating Tin (Sn)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size .75 – 1
  • Wire Size Search .75
  • Wire Insulation Diameter 1.45 – 1.9
  • Operating Temperature (Max) 105
  • Operating Temperature Range -40 – 105
  • Agency/Standard USCAR-21
  • Terminal Transmits 0 – 24 A (Low Power)
2321539-1 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. MCON 1.2,TERMINAL,SWS,CB 2321539-1
active
  • Sealable Yes
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Insulated No
  • Receptacle Style Straight
  • Automotive Terminal Seal Type Single Wire Seal (SWS)
  • Crimp Type F-Crimp
  • Typical Current Rating 13.4
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 1.2
  • Mating Tab Thickness .6
  • Automotive Terminal Interface Plating Tin (Sn)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size .75 – 1
  • Wire Size Search .75
  • Wire Insulation Diameter 1.45 – 1.9
  • Operating Temperature (Max) 105
  • Operating Temperature Range 0 – 105
  • Agency/Standard USCAR-21
  • Terminal Transmits 0 – 24 A (Low Power)
2321539-2 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. MCON 1.2,TERMINAL,SWS,CB 2321539-2
active
  • Sealable Yes
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Insulated No
  • Receptacle Style Straight
  • Automotive Terminal Seal Type Single Wire Seal (SWS)
  • Crimp Type F-Crimp
  • Typical Current Rating 12
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 1.2
  • Mating Tab Thickness .6
  • Automotive Terminal Interface Plating Tin (Sn)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size .5
  • Wire Size Search .5
  • Wire Insulation Diameter 1.4 – 1.7
  • Operating Temperature (Max) 105
  • Operating Temperature Range -40 – 105
  • Agency/Standard USCAR-21
  • Terminal Transmits 0 – 24 A (Low Power)
2321539-3 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. MCON 1.2,TERMINAL,SWS,CB 2321539-3
active
  • Sealable Yes
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Insulated No
  • Receptacle Style Straight
  • Automotive Terminal Seal Type Single Wire Seal (SWS)
  • Crimp Type F-Crimp
  • Typical Current Rating 10
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 1.2
  • Mating Tab Thickness .6
  • Automotive Terminal Interface Plating Tin (Sn)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size .35
  • Wire Size Search .35
  • Wire Insulation Diameter 1.1 – 1.4
  • Operating Temperature (Max) 105
  • Operating Temperature Range -40 – 105
  • Agency/Standard USCAR-21
  • Terminal Transmits 0 – 24 A (Low Power)