CAT-R472-T273 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. RING TONGUE TERMINAL CAT-R472-T273
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Insulated No
  • Receptacle Style 180°
  • Automotive Terminal Seal Type Family Seal
  • Crimp Type F-Crimp
  • Typical Current Rating 3
  • Terminal & Splice Type Receptacle
  • Mating Tab Width .64
  • Mating Tab Thickness .64
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 4 – 2
  • Wire Size .22 – .5
  • Wire Size Search .22
  • Wire Size Search 1
  • Wire Insulation Diameter 9.6 – 15.8
  • Operating Temperature (Max) 80
  • Operating Temperature Range -65 – 105
  • Packaging Quantity 150
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)
CAT-D48-SFT273 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. DEUTSCH STAMPED & FORMED CONTACTS CAT-D48-SFT273
active
  • Sealable No
  • Primary Locking Feature On the Terminal
  • Automotive Terminal Wire Type Copper
  • Automotive Terminal Seal Type Family Seal or Unsealed
  • Crimp Type F-Crimp
  • Typical Current Rating 7.5
  • Terminal & Splice Type Pin
  • Mating Pin Diameter 1.02
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method F-Crimp
  • Wire Size 10
  • Wire Size .35 – 1.5
  • Wire Size Search .35
  • Wire Size Search 10
  • Wire Insulation Diameter 1.91 – 3.18
  • Operating Temperature (Max) 125
  • Operating Temperature Range -55 – 125
  • Packaging Quantity 4000
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
  • Customer Preferred Contact Yes
2141211-2 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. 8MM HV,TERMINAL,F-CRIMP 2141211-2
active
  • Sealable No
  • Automotive Terminal Wire Type Copper
  • Crimp Type F-Crimp
  • Terminal & Splice Type Socket
  • Mating Pin Diameter 8
  • Automotive Terminal Interface Plating Silver (Ag)
  • Contact Termination Area Plating Material Silver (Ag)
  • Automotive Terminal Termination Method Crimp
  • Packaging Quantity 86
  • Packaging Method Package
  • Terminal Transmits 25 – 40 A (Power)
  • Customer Preferred Contact No
2141212-1 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. 8MM HV,SOCKET PIN TERMINAL 2141212-1
active
  • Sealable No
  • Terminal & Splice Type Socket
  • Mating Pin Diameter 8
  • Automotive Terminal Interface Plating Silver (Ag)
  • Contact Termination Area Plating Material Silver (Ag)
  • Packaging Quantity 150
  • Packaging Method Tray
  • Terminal Transmits 25 – 40 A (Power)
  • Customer Preferred Contact No
9-2177817-3 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. PIN DIA 2.8, PE 9-2177817-3
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Terminal & Splice Type Tab
  • Mating Tab Width 2.8
  • Automotive Terminal Interface Plating Silver (Ag)
  • Contact Termination Area Plating Material Silver (Ag)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 6
  • Wire Size Search 6
  • Wire Insulation Diameter 4 – 4.3
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 100
  • Agency/Standard LV214
  • Terminal Transmits 0 – 24 A (Low Power)
9-2177815-3 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. PIN DIA 3.6, L/N, ASSY 9-2177815-3
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Terminal & Splice Type Tab
  • Automotive Terminal Interface Plating Silver (Ag)
  • Contact Termination Area Plating Material Silver (Ag)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 6
  • Wire Size Search 6
  • Wire Insulation Diameter 4 – 4.3
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 100
  • Agency/Standard LV214
  • Terminal Transmits 25 – 40 A (Power)
  • Customer Preferred Contact No
2328074-1 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. 8MM HV,TERMINAL,HEX CRIMP,180DEG,35 SQMM 2328074-1
active
  • Sealable Yes
  • Receptacle Style 180°
  • Typical Current Rating 200
  • Contact Termination Area Plating Material Silver (Ag)
  • Operating Temperature (Max) 125
  • Operating Temperature Range -40 – 125
  • Packaging Quantity 1000
  • Packaging Method Box
2208608-3 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. 8MM HV, CONTACT,ASSY 2208608-3
active
  • Sealable No
  • Primary Locking Feature Integrated in Housing
  • Automotive Terminal Wire Type Copper
  • Insulated No
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Typical Current Rating 200
  • Terminal & Splice Type Socket
  • Mating Pin Diameter 8
  • Automotive Terminal Interface Plating Silver (Ag)
  • Contact Termination Area Plating Material Silver (Ag)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 35 – 50
  • Wire Size Search 35
  • Agency/Standard LV 214
  • Packaging Quantity 40
  • Packaging Method Tray
  • Terminal Transmits 100+ A (Very High Power)
2306177-1 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. DIA 8MM,PIN TERMINAL 2306177-1
active
  • Sealable No
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 90°
  • Typical Current Rating 200
  • Terminal & Splice Type Pin
  • Mating Pin Diameter 8
  • Automotive Terminal Interface Plating Silver (Ag)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 1
  • Wire Size 50
  • Wire Size Search 50
  • Wire Size Search 1
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 100
  • Terminal Transmits 100+ A (Very High Power)
9-2177812-3 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. PIN DIA 6.0, PE 9-2177812-3
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Terminal & Splice Type Tab
  • Mating Tab Width 6
  • Automotive Terminal Interface Plating Silver (Ag)
  • Contact Termination Area Plating Material Silver (Ag)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 6
  • Wire Size Search 6
  • Wire Insulation Diameter 4 – 4.3
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 100
  • Agency/Standard LV214
  • Terminal Transmits 25 – 40 A (Power)
2293266-3 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. DIA 3.6MM,PIN TERMINAL 2293266-3
active
  • Sealable No
  • Automotive Terminal Wire Type Copper
  • Terminal & Splice Type Pin
  • Mating Pin Diameter 3.6
  • Automotive Terminal Interface Plating Silver (Ag)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 10
  • Wire Size 6
  • Wire Size Search 6
  • Wire Size Search 10
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 85
  • Terminal Transmits 0 – 24 A (Low Power)
9-2177817-2 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. PIN DIA 2.8, PE 9-2177817-2
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Terminal & Splice Type Tab
  • Mating Tab Width 2.8
  • Automotive Terminal Interface Plating Silver (Ag)
  • Contact Termination Area Plating Material Silver (Ag)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 4
  • Wire Size Search 4
  • Wire Insulation Diameter 3.4 – 3.7
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 100
  • Agency/Standard LV214
  • Terminal Transmits 0 – 24 A (Low Power)
9-2177818-2 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. PIN DIA 1.5, CP/CS 9-2177818-2
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Terminal & Splice Type Pin
  • Mating Pin Diameter 1.5
  • Automotive Terminal Interface Plating Silver (Ag)
  • Contact Termination Area Plating Material Silver (Ag)
  • Automotive Terminal Termination Method Crimp
  • Wire Size .75 – 1
  • Wire Size Search .75
  • Wire Insulation Diameter 1.7 – 2.1
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 100
  • Agency/Standard LV214
  • Terminal Transmits 0 – 24 A (Low Power)
  • Customer Preferred Contact No
9-2177810-3 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. PIN DIA 6.0, L/N, ASSY 9-2177810-3
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Terminal & Splice Type Tab
  • Mating Tab Width 6
  • Automotive Terminal Interface Plating Silver (Ag)
  • Contact Termination Area Plating Material Silver (Ag)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 6
  • Wire Size Search 6
  • Wire Insulation Diameter 4 – 4.3
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 100
  • Agency/Standard LV214
  • Terminal Transmits 25 – 40 A (Power)
2306180-1 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. DIA 8MM,PIN TERMINAL 2306180-1
active
  • Sealable No
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 90°
  • Typical Current Rating 200
  • Terminal & Splice Type Pin
  • Mating Pin Diameter 8
  • Automotive Terminal Interface Plating Silver (Ag)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 1
  • Wire Size 50
  • Wire Size Search 50
  • Wire Size Search 1
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 100
  • Terminal Transmits 100+ A (Very High Power)
2208669-3 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. 8MM HV, CONTACT,ASSY 2208669-3
active
  • Sealable No
  • Primary Locking Feature Integrated in Housing
  • Automotive Terminal Wire Type Copper
  • Insulated No
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Typical Current Rating 100
  • Terminal & Splice Type Socket
  • Mating Pin Diameter 8
  • Automotive Terminal Interface Plating Silver (Ag)
  • Contact Termination Area Plating Material Silver (Ag)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 16 – 25
  • Wire Size Search 25
  • Agency/Standard LV 214
  • Packaging Quantity 40
  • Packaging Method Tray
  • Terminal Transmits 100+ A (Very High Power)
9-2177815-2 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. PIN DIA 3.6, L/N, ASSY 9-2177815-2
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Terminal & Splice Type Tab
  • Automotive Terminal Interface Plating Silver (Ag)
  • Contact Termination Area Plating Material Silver (Ag)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 4
  • Wire Size Search 4
  • Wire Insulation Diameter 3.4 – 3.7
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 100
  • Agency/Standard LV214
  • Terminal Transmits 0 – 24 A (Low Power)
  • Customer Preferred Contact No
9-2177814-2 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. PIN DIA 3.0, PP 9-2177814-2
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Terminal & Splice Type Tab
  • Mating Tab Width 3
  • Automotive Terminal Interface Plating Silver (Ag)
  • Contact Termination Area Plating Material Silver (Ag)
  • Automotive Terminal Termination Method Crimp
  • Wire Size .75 – 1
  • Wire Size Search .75
  • Wire Insulation Diameter 1.7 – 2.1
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 100
  • Agency/Standard LV214
  • Terminal Transmits 0 – 24 A (Low Power)
9-2177812-2 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. PIN DIA 6.0, PE 9-2177812-2
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Terminal & Splice Type Tab
  • Mating Tab Width 6
  • Automotive Terminal Interface Plating Silver (Ag)
  • Contact Termination Area Plating Material Silver (Ag)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 4
  • Wire Size Search 4
  • Wire Insulation Diameter 3.4 – 3.7
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 100
  • Agency/Standard LV214
  • Terminal Transmits 0 – 24 A (Low Power)
2293269-3 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. DIA 6MM,PIN TERMINAL 2293269-3
active
  • Automotive Terminal Wire Type Copper
  • Terminal & Splice Type Pin
  • Mating Pin Diameter 6
  • Automotive Terminal Interface Plating Silver (Ag)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 10
  • Wire Size 6
  • Wire Size Search 6
  • Wire Size Search 10
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 85
  • Terminal Transmits 0 – 24 A (Low Power)