2141211-2 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. 8MM HV,TERMINAL,F-CRIMP 2141211-2
active
  • Sealable No
  • Automotive Terminal Wire Type Copper
  • Crimp Type F-Crimp
  • Terminal & Splice Type Socket
  • Mating Pin Diameter 8
  • Automotive Terminal Interface Plating Silver (Ag)
  • Contact Termination Area Plating Material Silver (Ag)
  • Automotive Terminal Termination Method Crimp
  • Packaging Quantity 86
  • Packaging Method Package
  • Terminal Transmits 25 – 40 A (Power)
  • Customer Preferred Contact No
2141212-1 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. 8MM HV,SOCKET PIN TERMINAL 2141212-1
active
  • Sealable No
  • Terminal & Splice Type Socket
  • Mating Pin Diameter 8
  • Automotive Terminal Interface Plating Silver (Ag)
  • Contact Termination Area Plating Material Silver (Ag)
  • Packaging Quantity 150
  • Packaging Method Tray
  • Terminal Transmits 25 – 40 A (Power)
  • Customer Preferred Contact No
2208608-3 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. 8MM HV, CONTACT,ASSY 2208608-3
active
  • Sealable No
  • Primary Locking Feature Integrated in Housing
  • Automotive Terminal Wire Type Copper
  • Insulated No
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Typical Current Rating 200
  • Terminal & Splice Type Socket
  • Mating Pin Diameter 8
  • Automotive Terminal Interface Plating Silver (Ag)
  • Contact Termination Area Plating Material Silver (Ag)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 35 – 50
  • Wire Size Search 35
  • Agency/Standard LV 214
  • Packaging Quantity 40
  • Packaging Method Tray
  • Terminal Transmits 100+ A (Very High Power)
2208669-3 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. 8MM HV, CONTACT,ASSY 2208669-3
active
  • Sealable No
  • Primary Locking Feature Integrated in Housing
  • Automotive Terminal Wire Type Copper
  • Insulated No
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Typical Current Rating 100
  • Terminal & Splice Type Socket
  • Mating Pin Diameter 8
  • Automotive Terminal Interface Plating Silver (Ag)
  • Contact Termination Area Plating Material Silver (Ag)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 16 – 25
  • Wire Size Search 25
  • Agency/Standard LV 214
  • Packaging Quantity 40
  • Packaging Method Tray
  • Terminal Transmits 100+ A (Very High Power)
2328074-1 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. 8MM HV,TERMINAL,HEX CRIMP,180DEG,35 SQMM 2328074-1
active
  • Sealable Yes
  • Receptacle Style 180°
  • Typical Current Rating 200
  • Contact Termination Area Plating Material Silver (Ag)
  • Operating Temperature (Max) 125
  • Operating Temperature Range -40 – 125
  • Packaging Quantity 1000
  • Packaging Method Box