1456968-6 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. CONTACT,FEMALE, 0.64, 0.35SQMM, AG 1456968-6
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Automotive Terminal Seal Type Family Seal
  • Crimp Type F-Crimp
  • Typical Current Rating 8
  • Terminal & Splice Type Receptacle
  • Mating Tab Width .8
  • Mating Tab Thickness .64
  • Automotive Terminal Interface Plating Silver (Ag)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 22
  • Wire Size .35
  • Wire Size Search .35
  • Wire Size Search 22
  • Wire Insulation Diameter 1.1 – 1.4
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 150
  • Agency/Standard SAE/USCAR-2 / USCAR-21
  • Packaging Quantity 10000
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
  • Customer Preferred Contact Yes
2098762-3 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. Contact,female 0.64, 26 AWG, CuNiSi, Sn 2098762-3
active
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Automotive Terminal Seal Type Family Seal or Unsealed
  • Crimp Type F-Crimp
  • Terminal & Splice Type Receptacle
  • Mating Tab Width .8
  • Mating Tab Thickness .62
  • Automotive Terminal Interface Plating Tin (Sn)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 26
  • Wire Size .13
  • Wire Size Search .13
  • Wire Size Search 26
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 125
  • Agency/Standard SAE/USCAR-2
  • Packaging Quantity 10000
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
1924968-7 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. CONTACT, MALE 0.64, .13SQMM 1924968-7
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Terminal & Splice Type Tab
  • Mating Tab Width .8
  • Mating Tab Thickness .64
  • Automotive Terminal Interface Plating Tin (Sn)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 26
  • Wire Size .13
  • Wire Size Search .13
  • Wire Insulation Diameter .85 – 1.05
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 100
  • Agency/Standard USCAR-21
  • Terminal Transmits 0 – 24 A (Low Power)
2098165-1 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. CONTACT,FEMALE, 0.64, 20-22, C 2098165-1
active
  • Sealable Yes
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Automotive Terminal Seal Type Family Seal
  • Crimp Type F-Crimp
  • Typical Current Rating 9
  • Terminal & Splice Type Receptacle
  • Mating Tab Width .8
  • Mating Tab Thickness .64
  • Automotive Terminal Interface Plating Tin (Sn)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size .35 – .5
  • Wire Size Search .35
  • Wire Size Search 20
  • Wire Insulation Diameter 1.5 – 1.85
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 125
  • Agency/Standard GMW3191
  • Packaging Quantity 7500
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)
1924955-2 Automotive Terminals
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. CONTACT,FEMALE0.64,18AWG,UNSEALED 1924955-2
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Typical Current Rating 10
  • Terminal & Splice Type Receptacle
  • Mating Tab Width .8
  • Mating Tab Thickness .64
  • Automotive Terminal Interface Plating Tin (Sn)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 18
  • Wire Size .75
  • Wire Size Search .75
  • Wire Insulation Diameter 2.06
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 100
  • Agency/Standard SAE/USCAR-2 / USCAR-21
  • Packaging Quantity 7500
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)
1924955-4 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. CONTACT,FEMALE0.64,18AWG,UNSEALED 1924955-4
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Crimp Type F-Crimp
  • Typical Current Rating 10
  • Terminal & Splice Type Receptacle
  • Mating Tab Width .8
  • Mating Tab Thickness .64
  • Automotive Terminal Interface Plating Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 18
  • Wire Size .75
  • Wire Size Search .75
  • Wire Insulation Diameter 2.06
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 100
  • Agency/Standard SAE/USCAR-2
  • Packaging Quantity 7500
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)
2098762-2 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. Contact,female0.64, 18AWG, CuN 2098762-2
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Automotive Terminal Seal Type Family Seal
  • Crimp Type F-Crimp
  • Typical Current Rating 10
  • Terminal & Splice Type Receptacle
  • Mating Tab Width .8
  • Mating Tab Thickness .64
  • Automotive Terminal Interface Plating Tin (Sn)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size .75
  • Wire Size Search .75
  • Wire Insulation Diameter 1.6 – 2.06
  • Agency/Standard SAE/USCAR-2 / USCAR-21
  • Packaging Quantity 7500
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
  • Customer Preferred Contact Yes
2035334-4 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. Contact,female0.64, 18 AWG 2035334-4
active
  • Sealable Yes
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Automotive Terminal Seal Type Family Seal
  • Crimp Type F-Crimp
  • Typical Current Rating 10
  • Terminal & Splice Type Receptacle
  • Mating Tab Width .8
  • Mating Tab Thickness .64
  • Automotive Terminal Interface Plating Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 18
  • Wire Size .75
  • Wire Size Search .75
  • Wire Insulation Diameter 2.06
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 100
  • Agency/Standard SAE/USCAR-2
  • Packaging Quantity 7500
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)
1456968-2 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. CONTACT,FEMALE, 0.64, 18 AWG, AG 1456968-2
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Automotive Terminal Seal Type Family Seal
  • Crimp Type F-Crimp
  • Typical Current Rating 10
  • Terminal & Splice Type Receptacle
  • Mating Tab Width .8
  • Mating Tab Thickness .64
  • Automotive Terminal Interface Plating Silver (Ag)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 18
  • Wire Size .75
  • Wire Size Search .75
  • Wire Size Search 18
  • Wire Insulation Diameter 1.6 – 2.06
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 150
  • Agency/Standard SAE/USCAR-2 / USCAR-21
  • Packaging Quantity 7500
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
  • Customer Preferred Contact Yes
1456968-3 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. CONTACT,FEMALE, 0.64, 20 TO 22 AWG, AG 1456968-3
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Automotive Terminal Seal Type Family Seal
  • Crimp Type F-Crimp
  • Typical Current Rating 8
  • Terminal & Splice Type Receptacle
  • Mating Tab Width .8
  • Mating Tab Thickness .64
  • Automotive Terminal Interface Plating Silver (Ag)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 22 – 20
  • Wire Size .35 – .5
  • Wire Size Search .35
  • Wire Size Search 20
  • Wire Insulation Diameter 1.5 – 1.85
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 150
  • Agency/Standard SAE/USCAR-2 / USCAR-21
  • Packaging Quantity 7500
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
  • Customer Preferred Contact Yes
1456968-1 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. CONTACT,FEMALE, 0.64, 20 TO 22 AWG, AG 1456968-1
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Crimp Type F-Crimp
  • Typical Current Rating 9
  • Terminal & Splice Type Receptacle
  • Mating Tab Width .8
  • Mating Tab Thickness .64
  • Automotive Terminal Interface Plating Silver (Ag)
  • Automotive Terminal Termination Method Crimp
  • Wire Size .35 – .5
  • Wire Size Search .35
  • Wire Size Search 20
  • Wire Insulation Diameter 1.5 – 1.85
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 150
  • Agency/Standard SAE/USCAR-2 / USCAR-21
  • Packaging Quantity 7500
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
1924968-2 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. Contact, male 0.64, 18 AWG 1924968-2
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Automotive Terminal Seal Type Family Seal
  • Crimp Type F-Crimp
  • Terminal & Splice Type Tab
  • Mating Tab Width .8
  • Mating Tab Thickness .64
  • Automotive Terminal Interface Plating Tin (Sn)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 18
  • Wire Size .75
  • Wire Size Search .75
  • Wire Insulation Diameter 1.6 – 2.06
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 100
  • Agency/Standard USCAR-21
  • Terminal Transmits 0 – 24 A (Low Power)
1924955-1 Automotive Terminals
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. CONTACT,FEMALE0.64,20-22AWG,UNSEAL 1924955-1
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Typical Current Rating 9
  • Terminal & Splice Type Receptacle
  • Mating Tab Width .8
  • Mating Tab Thickness .64
  • Automotive Terminal Interface Plating Tin (Sn)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size .35 – .5
  • Wire Size Search .35
  • Wire Size Search 20
  • Wire Insulation Diameter 1.5 – 1.85
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 100
  • Agency/Standard SAE/USCAR-2 / USCAR-21
  • Packaging Quantity 30000
  • Packaging Method Box
  • Terminal Transmits 0 – 24 A (Low Power)
2098762-1 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. Contact,female0.64, 20-22AWG, 2098762-1
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Terminal & Splice Type Receptacle
  • Mating Tab Width .8
  • Mating Tab Thickness .64
  • Automotive Terminal Interface Plating Tin (Sn)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 22 – 20
  • Wire Size .35 – .5
  • Wire Size Search .35
  • Wire Size Search 20
  • Wire Insulation Diameter 1.5 – 1.85
  • Packaging Quantity 7500
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)
  • Customer Preferred Contact No
2035170-1 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. CONTACT,FEMALE, 0.64, 20-22, C 2035170-1
active
  • Sealable Yes
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Automotive Terminal Seal Type Family Seal
  • Crimp Type F-Crimp
  • Typical Current Rating 8
  • Terminal & Splice Type Receptacle
  • Mating Tab Width .8
  • Mating Tab Thickness .64
  • Automotive Terminal Interface Plating Tin (Sn)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 22 – 20
  • Wire Size .35 – .5
  • Wire Size Search .35
  • Wire Size Search 20
  • Wire Insulation Diameter 1.5 – 1.85
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 125
  • Agency/Standard SAE/USCAR-2 / USCAR-21
  • Packaging Quantity 7500
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
  • Customer Preferred Contact Yes
2035334-1 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. CONTACT,FEMALE0.64, 20 TO 22 A 2035334-1
active
  • Sealable Yes
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Automotive Terminal Seal Type Family Seal
  • Crimp Type F-Crimp
  • Typical Current Rating 9
  • Terminal & Splice Type Receptacle
  • Mating Tab Width .8
  • Mating Tab Thickness .64
  • Automotive Terminal Interface Plating Tin (Sn)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size .35 – .5
  • Wire Size Search .35
  • Wire Size Search 20
  • Wire Insulation Diameter 1.5 – 1.85
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 100
  • Agency/Standard SAE/USCAR-2
  • Packaging Quantity 7500
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)
1924968-1 Automotive Terminals
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. Contact, male 0.64, 20 to 22 AWG 1924968-1
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Automotive Terminal Seal Type Family Seal
  • Crimp Type F-Crimp
  • Typical Current Rating 9
  • Terminal & Splice Type Tab
  • Mating Tab Width .8
  • Mating Tab Thickness .64
  • Automotive Terminal Interface Plating Tin (Sn)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size .35 – .5
  • Wire Size Search .35
  • Wire Size Search 20
  • Wire Insulation Diameter 1.5 – 1.85
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 100
  • Agency/Standard USCAR-21
  • Packaging Quantity 7500
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)
2098762-4 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. Contact,female0.64, 22 AWG, CuNiSi, Sn 2098762-4
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Terminal & Splice Type Receptacle
  • Mating Tab Width .8
  • Mating Tab Thickness .64
  • Automotive Terminal Interface Plating Tin (Sn)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 22
  • Wire Size .35
  • Wire Size Search .35
  • Wire Size Search 22
  • Wire Insulation Diameter 1.1 – 1.4
  • Packaging Quantity 10000
  • Packaging Method Box
  • Terminal Transmits 0 – 24 A (Low Power)
  • Customer Preferred Contact No
1924955-3 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. CONTACT,FEMALE0.64,20-22AWG,UNSEAL 1924955-3
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Crimp Type F-Crimp
  • Typical Current Rating 9
  • Terminal & Splice Type Receptacle
  • Mating Tab Width .8
  • Mating Tab Thickness .64
  • Automotive Terminal Interface Plating Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size .35 – .5
  • Wire Size Search .35
  • Wire Size Search 20
  • Wire Insulation Diameter 1.5 – 1.85
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 100
  • Agency/Standard SAE/USCAR-2
  • Packaging Quantity 7500
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)
2035334-3 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. CONTACT,FEMALE0.64, 20 TO 22 AWG 2035334-3
active
  • Sealable Yes
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Automotive Terminal Seal Type Family Seal
  • Crimp Type F-Crimp
  • Typical Current Rating 9
  • Terminal & Splice Type Receptacle
  • Mating Tab Width .8
  • Mating Tab Thickness .64
  • Automotive Terminal Interface Plating Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size .35 – .5
  • Wire Size Search .35
  • Wire Size Search 20
  • Wire Insulation Diameter 1.5 – 1.85
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 100
  • Agency/Standard SAE/USCAR-2
  • Packaging Quantity 7500
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)