CAT-D48-ST273 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. DEUTSCH SOLID CONTACTS CAT-D48-ST273
active
  • Sealable No
  • Primary Locking Feature On the Terminal
  • Automotive Terminal Wire Type Copper
  • Automotive Terminal Seal Type Family Seal or Unsealed
  • Crimp Type Indent
  • Typical Current Rating 7.5
  • Terminal & Splice Type Pin
  • Mating Pin Diameter 1.02
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Palladium Nickel (PdNi)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 4
  • Wire Size .5
  • Wire Size Search .5
  • Wire Size Search 4
  • PCB Hole Diameter .89 – .99
  • Operating Temperature (Max) 80
  • Operating Temperature Range -55 – 125
  • Packaging Quantity 5000
  • Packaging Method Box
  • Terminal Transmits 0 – 24 A (Low Power)
  • Customer Preferred Contact Yes
CAT-AM7801-T273 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. AMPSEAL 16 CONTACTS CAT-AM7801-T273
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Crimp Type F-Crimp
  • Typical Current Rating 13
  • Terminal & Splice Type Pin
  • Mating Pin Diameter 1.58
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Nickel (Ni)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 14
  • Wire Size .5 – .75
  • Wire Size Search .5
  • Wire Size Search 14
  • Tab Length 19.91
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 120
  • Packaging Quantity 1000
  • Packaging Method Bag
  • Terminal Transmits 0 – 24 A (Low Power)
  • Customer Preferred Contact No
CAT-D48-SFT273 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. DEUTSCH STAMPED & FORMED CONTACTS CAT-D48-SFT273
active
  • Sealable No
  • Primary Locking Feature On the Terminal
  • Automotive Terminal Wire Type Copper
  • Automotive Terminal Seal Type Family Seal or Unsealed
  • Crimp Type F-Crimp
  • Typical Current Rating 7.5
  • Terminal & Splice Type Pin
  • Mating Pin Diameter 1.02
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method F-Crimp
  • Wire Size 10
  • Wire Size .35 – 1.5
  • Wire Size Search .35
  • Wire Size Search 10
  • Wire Insulation Diameter 1.91 – 3.18
  • Operating Temperature (Max) 125
  • Operating Temperature Range -55 – 125
  • Packaging Quantity 4000
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
  • Customer Preferred Contact Yes
CAT-AM705-T273 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. AMP MCP, RECEPTACLE AND TAB CAT-AM705-T273
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Insulated No
  • Receptacle Style 180°
  • Automotive Terminal Seal Type Family Seal or Unsealed
  • Crimp Type F-Crimp
  • Typical Current Rating 8
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 1.5
  • Mating Tab Thickness .4
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 10 – 11
  • Wire Size .2 – .35
  • Wire Size Search .2
  • Wire Size Search 6
  • Tab Length 27.5
  • Wire Insulation Diameter 1.4 – 2.1
  • Operating Temperature (Max) 70
  • Operating Temperature Range -45 – 125
  • Agency/Standard LV214
  • Packaging Quantity 4500
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
CAT-AM78-T273 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. AMPSEAL CONTACTS CAT-AM78-T273
active
  • Sealable No
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Typical Current Rating 17
  • Terminal & Splice Type Socket
  • Mating Pin Diameter 1.3
  • Automotive Terminal Interface Plating Gold (Au)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 16 – 20
  • Wire Size .5 – 1.5
  • Wire Size Search .5
  • Wire Size Search 15
  • Wire Insulation Diameter 1.7 – 2.7
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 125
  • Packaging Quantity 1000
  • Packaging Method Bag
  • Terminal Transmits 0 – 24 A (Low Power)
CAT-AM71-T273 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. AMP SUPERSEAL 1.5MM, RECEPTACLE AND TAB CAT-AM71-T273
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Automotive Terminal Seal Type Family Seal
  • Crimp Type F-Crimp
  • Typical Current Rating 6
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 1.5
  • Mating Tab Thickness .8
  • Mating Pin Diameter 1
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 18 – 16
  • Wire Size .3 – .85
  • Wire Size Search .3
  • Wire Size Search 14
  • Tab Length 22.7
  • Wire Insulation Diameter 1.2 – 2
  • Operating Temperature (Max) 80
  • Operating Temperature Range -50 – 125
  • Packaging Quantity 5000
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
CAT-SU763-T273 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. SUPERSEAL 1.0 CONTACTS CAT-SU763-T273
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Automotive Terminal Seal Type Family Seal
  • Crimp Type F-Crimp
  • Typical Current Rating 6
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 1
  • Mating Pin Diameter 1
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 18 – 16
  • Wire Size .5
  • Wire Size Search .5
  • Wire Size Search 14
  • Wire Insulation Diameter 1.6 – 1.9
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 125
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
CAT-M9194-T273 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. MULTILOCK, RECEPTACLE AND TAB CAT-M9194-T273
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Insulated Yes
  • Receptacle Style 180°
  • Automotive Terminal Seal Type Family Seal
  • Crimp Type F-Crimp
  • Typical Current Rating 3
  • Terminal & Splice Type Receptacle
  • Mating Tab Width .8
  • Mating Tab Thickness .4
  • Automotive Terminal Interface Plating Gold (Au)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 14
  • Wire Size .2 – .35
  • Wire Size Search .2
  • Wire Size Search 14
  • Tab Length 7.3
  • Wire Insulation Diameter 1.4 – 2
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 100
  • Packaging Quantity 5000
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)
CAT-R472-T273 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. RING TONGUE TERMINAL CAT-R472-T273
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Insulated No
  • Receptacle Style 180°
  • Automotive Terminal Seal Type Family Seal
  • Crimp Type F-Crimp
  • Typical Current Rating 3
  • Terminal & Splice Type Receptacle
  • Mating Tab Width .64
  • Mating Tab Thickness .64
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Silver (Ag)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 4 – 2
  • Wire Size .22 – .5
  • Wire Size Search .22
  • Wire Size Search 1
  • Operating Temperature (Max) 80
  • Operating Temperature Range -65 – 105
  • Packaging Quantity 9000
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
SRK-PC-080-35-601 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. PIN, SOLID, SIZE M8, 35mm2, AG SRK-PC-080-35-601
active
  • Sealable No
  • Primary Locking Feature On the Terminal
  • Automotive Terminal Wire Type Copper
  • Automotive Terminal Seal Type Single Wire Seal (SWS)
  • Crimp Type Hexagonal
  • Typical Current Rating 150
  • Terminal & Splice Type Pin
  • Mating Pin Diameter 8
  • Automotive Terminal Interface Plating Silver (Ag)
  • Contact Termination Area Plating Material Silver (Ag)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 35
  • Wire Size Search 35
  • Operating Temperature (Max) 125
  • Operating Temperature Range -55 – 125
  • Agency/Standard NFC 20.130
  • Packaging Quantity 150
  • Packaging Method Box
  • Terminal Transmits 100+ A (Very High Power)
  • Customer Preferred Contact Yes
SRK-PC-080-25-601 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. PIN, SOLID, SIZE M8, 25mm2, AG SRK-PC-080-25-601
active
  • Sealable No
  • Primary Locking Feature On the Terminal
  • Automotive Terminal Wire Type Copper
  • Automotive Terminal Seal Type Single Wire Seal (SWS)
  • Crimp Type Hexagonal
  • Typical Current Rating 150
  • Terminal & Splice Type Pin
  • Mating Pin Diameter 8
  • Automotive Terminal Interface Plating Silver (Ag)
  • Contact Termination Area Plating Material Silver (Ag)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 4
  • Wire Size 25
  • Wire Size Search 25
  • Wire Size Search 4
  • Operating Temperature (Max) 125
  • Operating Temperature Range -55 – 125
  • Agency/Standard NFC 20.130
  • Packaging Quantity 150
  • Packaging Method Box
  • Terminal Transmits 100+ A (Very High Power)
  • Customer Preferred Contact Yes
SRK-SC-080-25-601 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. SOC, SOLID, SIZE M8, 25mm2, AG SRK-SC-080-25-601
active
  • Sealable No
  • Primary Locking Feature On the Terminal
  • Automotive Terminal Wire Type Copper
  • Automotive Terminal Seal Type Single Wire Seal (SWS)
  • Crimp Type Hexagonal
  • Typical Current Rating 150
  • Terminal & Splice Type Socket
  • Mating Pin Diameter 8
  • Automotive Terminal Interface Plating Silver (Ag)
  • Contact Termination Area Plating Material Silver (Ag)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 4
  • Wire Size 25
  • Wire Size Search 25
  • Wire Size Search 4
  • Operating Temperature (Max) 125
  • Operating Temperature Range -55 – 125
  • Agency/Standard NFC 20.130
  • Packaging Quantity 150
  • Packaging Method Box
  • Terminal Transmits 100+ A (Very High Power)
  • Customer Preferred Contact Yes
SRK-PC-080-32-601 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. PIN, SOLID, SIZE M8, 32mm2, AG SRK-PC-080-32-601
active
  • Sealable No
  • Primary Locking Feature On the Terminal
  • Automotive Terminal Wire Type Copper
  • Automotive Terminal Seal Type Single Wire Seal (SWS)
  • Crimp Type Hexagonal
  • Typical Current Rating 150
  • Terminal & Splice Type Pin
  • Mating Pin Diameter 8
  • Automotive Terminal Interface Plating Silver (Ag)
  • Contact Termination Area Plating Material Silver (Ag)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 2
  • Wire Size Search 2
  • Operating Temperature (Max) 125
  • Operating Temperature Range -55 – 125
  • Agency/Standard NFC 20.130
  • Packaging Quantity 150
  • Packaging Method Box
  • Terminal Transmits 100+ A (Very High Power)
  • Customer Preferred Contact Yes
SRK-SC-080-35-601 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. SOC, SOLID, SIZE M8, 35mm2, AG SRK-SC-080-35-601
active
  • Sealable No
  • Primary Locking Feature On the Terminal
  • Automotive Terminal Wire Type Copper
  • Automotive Terminal Seal Type Single Wire Seal (SWS)
  • Crimp Type Hexagonal
  • Typical Current Rating 150
  • Terminal & Splice Type Socket
  • Mating Pin Diameter 8
  • Automotive Terminal Interface Plating Silver (Ag)
  • Contact Termination Area Plating Material Silver (Ag)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 35
  • Wire Size Search 35
  • Operating Temperature (Max) 125
  • Operating Temperature Range -55 – 125
  • Agency/Standard NFC 20.130
  • Packaging Quantity 150
  • Packaging Method Box
  • Terminal Transmits 100+ A (Very High Power)
  • Customer Preferred Contact Yes
SRK-SC-080-32-601 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. SOC, SOLID, SIZE M8, 32mm2, AG SRK-SC-080-32-601
active
  • Sealable No
  • Primary Locking Feature On the Terminal
  • Automotive Terminal Wire Type Copper
  • Automotive Terminal Seal Type Single Wire Seal (SWS)
  • Crimp Type Hexagonal
  • Typical Current Rating 150
  • Terminal & Splice Type Socket
  • Mating Pin Diameter 8
  • Automotive Terminal Interface Plating Silver (Ag)
  • Contact Termination Area Plating Material Silver (Ag)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 2
  • Wire Size Search 2
  • Operating Temperature (Max) 125
  • Operating Temperature Range -55 – 125
  • Agency/Standard NFC 20.130
  • Packaging Quantity 150
  • Packaging Method Box
  • Terminal Transmits 100+ A (Very High Power)
  • Customer Preferred Contact Yes
DARS24296-000A3 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. CAR PIN STANDARD CONT. #5, silver plated DARS24296-000A3
active
  • Sealable No
  • Primary Locking Feature Locking Lance
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Crimp Type Other
  • Typical Current Rating 25
  • Terminal & Splice Type Pin
  • Automotive Terminal Interface Plating Silver (Ag)
  • Contact Termination Area Plating Material Silver (Ag)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 10
  • Wire Size 6
  • Wire Size Search 5
  • Wire Size Search 10
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 85
  • Agency/Standard DIN
  • Packaging Quantity 1000
  • Packaging Method Box
  • Terminal Transmits 25 – 40 A (Power)
  • Customer Preferred Contact Yes
DARS24924-000A3 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. CAR PIN CONT. #5, mod-001, silver plated DARS24924-000A3
active
  • Sealable No
  • Primary Locking Feature Locking Lance
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Crimp Type Other
  • Typical Current Rating 25
  • Terminal & Splice Type Pin
  • Automotive Terminal Interface Plating Silver (Ag)
  • Contact Termination Area Plating Material Silver (Ag)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 13 – 11
  • Wire Size 2.5 – 4
  • Wire Size Search 2.5
  • Wire Size Search 11
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 85
  • Agency/Standard DIN
  • Packaging Quantity 1000
  • Packaging Method Box
  • Terminal Transmits 25 – 40 A (Power)
  • Customer Preferred Contact Yes
DARS24265-000A3 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. CAR SOC PILOT CONT. #3.5 silver plated DARS24265-000A3
active
  • Sealable No
  • Primary Locking Feature Locking Lance
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Crimp Type Other
  • Typical Current Rating 5
  • Terminal & Splice Type Socket
  • Automotive Terminal Interface Plating Silver (Ag)
  • Contact Termination Area Plating Material Silver (Ag)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 15
  • Wire Size 1.5
  • Wire Size Search 1.5
  • Wire Size Search 15
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 85
  • Agency/Standard DIN
  • Packaging Quantity 1000
  • Packaging Method Box
  • Terminal Transmits 0 – 24 A (Low Power)
  • Customer Preferred Contact Yes
DARS24263-000A3 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. CAR SOC STANDARD CONT. #5, silver plated DARS24263-000A3
active
  • Sealable No
  • Primary Locking Feature Locking Lance
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Crimp Type Other
  • Typical Current Rating 25
  • Terminal & Splice Type Socket
  • Automotive Terminal Interface Plating Silver (Ag)
  • Contact Termination Area Plating Material Silver (Ag)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 10
  • Wire Size 6
  • Wire Size Search 5
  • Wire Size Search 10
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 85
  • Agency/Standard DIN
  • Packaging Quantity 1000
  • Packaging Method Box
  • Terminal Transmits 25 – 40 A (Power)
  • Customer Preferred Contact Yes
1544967-1 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. TAB, 8MM NG1 PLUS 1544967-1
active
  • Sealable Yes
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Crimp Type F-Crimp
  • Typical Current Rating 40
  • Terminal & Splice Type Tab
  • Mating Tab Width 8
  • Mating Tab Thickness 1
  • Automotive Terminal Interface Plating Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 13 – 11
  • Wire Size 2.5 – 4
  • Wire Size Search 2.5
  • Wire Size Search 11
  • Wire Insulation Diameter 2.8 – 3.9
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 150
  • Terminal Transmits 41 – 100 A (High Power)