CAT-EC7491-T273 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. Econoseal Receptacles and Tabs CAT-EC7491-T273
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Automotive Terminal Seal Type Single Wire Seal (SWS)
  • Crimp Type F-Crimp
  • Typical Current Rating 6
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 1.8
  • Mating Tab Thickness .64
  • Automotive Terminal Interface Plating Gold (Au)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 14 – 18
  • Wire Size .2 – .5
  • Wire Size Search .2
  • Wire Size Search 13
  • Tab Length 20.5
  • Wire Insulation Diameter 1.4 – 2.4
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 100
  • Packaging Quantity 6000
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
CAT-M9194-T273 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. MULTILOCK, RECEPTACLE AND TAB CAT-M9194-T273
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Insulated Yes
  • Receptacle Style 180°
  • Automotive Terminal Seal Type Family Seal
  • Crimp Type F-Crimp
  • Typical Current Rating 3
  • Terminal & Splice Type Receptacle
  • Mating Tab Width .8
  • Mating Tab Thickness .4
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 14
  • Wire Size .2 – .35
  • Wire Size Search .2
  • Wire Size Search 14
  • Tab Length 7.3
  • Wire Insulation Diameter 1.2 – 2
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 100
  • Packaging Quantity 4000
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
  • Customer Preferred Contact No