638551-4 Automotive Terminals
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. CONTACT,FEMALE,0.64MM,SN,22 638551-4
active
  • Sealable No
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Typical Current Rating 7.7
  • Terminal & Splice Type Receptacle
  • Mating Tab Width .64
  • Mating Tab Thickness .64
  • Automotive Terminal Interface Plating Tin (Sn)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 22
  • Wire Size .3
  • Wire Size Search .3
  • Wire Insulation Diameter .35
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 125
  • Packaging Quantity 7000
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)
1488208-1 Automotive Terminals
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. 0.64MM PIN CONTACT, CRIMP, 18- 1488208-1
active
  • Sealable No
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Typical Current Rating 7.7
  • Terminal & Splice Type Tab
  • Mating Tab Width .64
  • Mating Tab Thickness .64
  • Automotive Terminal Interface Plating Gold (Au)
  • Automotive Terminal Termination Method Crimp
  • Wire Size .5 – .75
  • Wire Size Search .5
  • Wire Size Search 18
  • Wire Insulation Diameter 1.4 – 2.13
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 125
  • Packaging Quantity 7000
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)
1488220-1 Automotive Terminals
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. MALE TERM. 18-20AWG, SN, RE-RE 1488220-1
active
  • Sealable No
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Typical Current Rating 7.7
  • Terminal & Splice Type Tab
  • Mating Tab Width .8
  • Mating Tab Thickness .64
  • Automotive Terminal Interface Plating Tin (Sn)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size .5 – 1
  • Wire Size Search .5
  • Wire Size Search 18
  • Wire Insulation Diameter 1.2 – 1.9
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 125
  • Packaging Quantity 7000
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)
638551-3 Automotive Terminals
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. CONTACT,FEMALE,0.64MM,SN,18-20 638551-3
active
  • Sealable No
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Typical Current Rating 7.7
  • Terminal & Splice Type Receptacle
  • Mating Tab Width .64
  • Mating Tab Thickness .64
  • Automotive Terminal Interface Plating Tin (Sn)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size .5 – 1
  • Wire Size Search .5
  • Wire Size Search 18
  • Wire Insulation Diameter .5 – .75
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 125
  • Packaging Quantity 7000
  • Terminal Transmits 0 – 24 A (Low Power)
638551-1 Automotive Terminals
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. CONTACT,FEMALE,0.64MM,SN,18-20 638551-1
active
  • Sealable No
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Typical Current Rating 7.7
  • Terminal & Splice Type Receptacle
  • Mating Tab Width .64
  • Mating Tab Thickness .64
  • Automotive Terminal Interface Plating Tin (Sn)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size .5 – 1
  • Wire Size Search .5
  • Wire Size Search 18
  • Wire Insulation Diameter .5 – .75
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 125
  • Packaging Quantity 7000
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)
638551-2 Automotive Terminals
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. CONTACT,FEMALE,0.64MM,SN,22 638551-2
active
  • Sealable No
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Typical Current Rating 7.7
  • Terminal & Splice Type Receptacle
  • Mating Tab Width .64
  • Mating Tab Thickness .64
  • Automotive Terminal Interface Plating Tin (Sn)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 22
  • Wire Size .3
  • Wire Size Search .3
  • Wire Insulation Diameter .35
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 125
  • Packaging Quantity 7000
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)
1326028-2 Automotive Terminals
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. 0.64MM FEMALE CONTACT,AU,22AWG 1326028-2
active
  • Sealable No
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Typical Current Rating 7.7
  • Terminal & Splice Type Receptacle
  • Mating Tab Width .8
  • Mating Tab Thickness .64
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Gold (Au)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 22
  • Wire Size .3
  • Wire Size Search .3
  • Wire Insulation Diameter 1.2 – 1.6
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 125
  • Packaging Quantity 7000
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)
1326028-1 Automotive Terminals
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. 0.64MM FEMALE CONTACT,AU,18-20 1326028-1
active
  • Sealable No
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Typical Current Rating 7.7
  • Terminal & Splice Type Receptacle
  • Mating Tab Width .8
  • Mating Tab Thickness .64
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Gold (Au)
  • Automotive Terminal Termination Method Crimp
  • Wire Size .5 – 1
  • Wire Size Search .5
  • Wire Size Search 18
  • Wire Insulation Diameter 1.4 – 2.13
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 125
  • Packaging Quantity 7000
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)
1326028-3 Automotive Terminals
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. 0.64MM FEMALE CONTACT,AU,18-20 1326028-3
active
  • Sealable No
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Typical Current Rating 7.7
  • Terminal & Splice Type Receptacle
  • Mating Tab Width .8
  • Mating Tab Thickness .64
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Gold (Au)
  • Automotive Terminal Termination Method Crimp
  • Wire Size .52 – .82
  • Wire Size Search .5
  • Wire Size Search 18
  • Wire Insulation Diameter 1.4 – 2.13
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 125
  • Packaging Quantity 7000
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)
1326028-6 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. 0.64MM FEMALE CONTACT,AU,22AWG 1326028-6
active
  • Sealable No
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Typical Current Rating 7.7
  • Terminal & Splice Type Receptacle
  • Mating Tab Width .8
  • Mating Tab Thickness .64
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Gold (Au)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 22
  • Wire Size .3
  • Wire Size Search .3
  • Wire Size Search 22
  • Wire Insulation Diameter 1.2 – 1.75
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 125
  • Agency/Standard SAE/USCAR-2
  • Packaging Quantity 7000
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
1326028-5 Automotive Terminals
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. .64MM FEM CONT,AU,18-20,FORMED 1326028-5
active
  • Sealable No
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Typical Current Rating 7.7
  • Terminal & Splice Type Receptacle
  • Mating Tab Width .8
  • Mating Tab Thickness .64
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Gold (Au)
  • Automotive Terminal Termination Method Crimp
  • Wire Size .5 – 1
  • Wire Size Search .5
  • Wire Size Search 18
  • Wire Insulation Diameter 1.4 – 2.13
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 125
  • Packaging Quantity 7000
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)
1326028-4 Automotive Terminals
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. 0.64MM FEMALE CONTACT,AU,22AWG 1326028-4
active
  • Sealable No
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Typical Current Rating 7.7
  • Terminal & Splice Type Receptacle
  • Mating Tab Width .8
  • Mating Tab Thickness .64
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Gold (Au)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 22
  • Wire Size .3
  • Wire Size Search .3
  • Wire Insulation Diameter 1.2 – 1.6
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 125
  • Packaging Quantity 7000
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
2203520-3 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. 0.64MM FEMALE CONTACT,AU,18-20 2203520-3
nrd
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Typical Current Rating 7.7
  • Terminal & Splice Type Receptacle
  • Mating Tab Width .64
  • Mating Tab Thickness .64
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 20 – 18
  • Wire Size .5 – 1
  • Wire Size Search .5
  • Wire Size Search 17
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 125
  • Agency/Standard USCAR
  • Packaging Quantity 7000
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)
  • Customer Preferred Contact No
2203521-1 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. 0.64MM PIN CONTACT, AU, 18-20 2203521-1
nrd
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Crimp Type F-Crimp
  • Terminal & Splice Type Tab
  • Mating Tab Width .64
  • Mating Tab Thickness .64
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 22 – 18
  • Wire Size .3 – .85
  • Wire Size Search .3
  • Wire Size Search 18
  • Tab Length 29.45
  • Wire Insulation Diameter 1.2 – 1.9
  • Packaging Quantity 7000
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)
  • Customer Preferred Contact No