
PRODUCT
- WIRE SEAL,RUBBER,SENSOR,PURPLE,LIM 184141-1
- Connector Seal Type Single Wire Seal (SWS)
- Seal Material Silicone
- Primary Product Color Purple
- Cavity Diameter 4.4
- Accepts Cable Insulation Diameter Range 2.2 – 2.7
- Operating Temperature (Max) 65
- Operating Temperature Range -40 – 130
- UL Flammability Rating None
- Resistance to Hydrocarbons Poor
- Shore A Hardness 40
- Contains Lubricant Yes

PRODUCT
- WIRE SEAL,RUBBER,SENSOR,ORANGE 184140-1
- Connector Seal Type Single Wire Seal (SWS)
- Seal Material Silicone
- Primary Product Color Orange
- Cavity Diameter 4.4
- Accepts Cable Insulation Diameter Range 1.6 – 2.1
- Operating Temperature (Max) 65
- Operating Temperature Range -40 – 130
- UL Flammability Rating None
- Resistance to Hydrocarbons Poor
- Shore A Hardness 40
- Contains Lubricant Yes

PRODUCT
- WIRE SEAL,RUBBER,SENSOR,BLUE 184139-1
- Connector Seal Type Single Wire Seal (SWS)
- Seal Material Silicone
- Primary Product Color Blue
- Cavity Diameter 4.4
- Accepts Cable Insulation Diameter Range 1.2 – 1.7
- Operating Temperature (Max) 65
- Operating Temperature Range -40 – 130
- UL Flammability Rating None
- Resistance to Hydrocarbons Poor
- Shore A Hardness 40
- Contains Lubricant Yes