CAT-HPCH5372 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header No
  • Number of Signal Positions 29
  • Number of Positions 44
  • Number of Rows 1
  • Number of Sections 1
  • Nominal Voltage Architecture 12
  • Color Black
  • Tab Width .5
  • Tab Thickness .4
  • Interface Plating Gold (Au)
  • Termination Method Pressfit/Compliant Pin
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature With
  • Mounting Holes With
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Locking Interface With
  • Centerline (Pitch) 1.5
  • Width 26.3
  • Length 137
  • Profile Height from PCB 35
  • Operating Temperature Range -40 – 100
  • Circuit Application Power & Signal
  • Degree of Protection IP54K
  • Packaging Quantity 10
  • Packaging Type Carton
CAT-LMPH9507 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header No
  • Number of Signal Positions 2
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 12
  • Color Black
  • Connector Code B1
  • Tab Width .5
  • Tab Thickness .25
  • Pin Diameter .6
  • Interface Plating Gold (Au)
  • Termination Method Surface Mount
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature With
  • Mounting Holes With
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1
  • PCB Thickness (Recommended) 1.6
  • Width 32.5
  • Length 85.8
  • Operating Temperature Range -55 – 105
  • Operating Temperature (Max) 85
  • Circuit Application Power & Signal
  • Degree of Protection IP54K
  • UL Flammability Rating UL 94-HB
CAT-EC7491-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Connector & Contact Terminates To Wire & Cable
  • Row-to-Row Spacing 5.6
  • Strain Relief No
  • Number of Positions 1
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Color Black
  • Connector Code B
  • Cable Exit Angle 180°
  • Body Material PA
  • Mating Tab Width 1.2
  • Mating Pin Diameter 1.5
  • Polarized Yes
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Centerline (Pitch) 3.5
  • Height 32.55
  • Width 24.6
  • Length 35
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Packaging Quantity 400
  • Packaging Method Bag
  • Connector Position Assurance Capable No
  • Serviceable No
CAT-SU763-T273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Primary Locking Feature Clean Body
  • Wire Type Copper
  • Seal Type Family Seal
  • Crimp Type F-Crimp
  • Typical Current Rating 6
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 1
  • Mating Pin Diameter 1
  • Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Termination Method Crimp
  • Wire Size 18 – 16
  • Wire Size .5
  • Wire Size Search 14
  • Wire Size Search .5
  • Wire Insulation Diameter 1.77 – 2.46
  • Operating Temperature Range -40 – 125
  • Packaging Quantity 7000
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)
  • Customer Preferred Contact No
776074-2 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Row-to-Row Spacing 6.6
  • Strain Relief No
  • Number of Positions 10
  • Number of Rows 2
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Polarized Yes
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 3.75
  • Height 31.6
  • Width 13.91
  • Length 29.15
  • Operating Temperature Range -40 – 85
  • UL Flammability Rating UL 94-HB
  • Packaging Method Package
  • Connector Position Assurance Capable No
  • Serviceable Yes
638119-1 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief No
  • Number of Positions 4
  • Number of Rows 1
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Tab Width 1
  • Polarized Yes
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 3
  • Height 14.95
  • Width 16
  • Length 1.21
  • Operating Temperature Range -40 – 100
  • Circuit Application Signal
  • UL Flammability Rating UL 94-HB
  • Connector Position Assurance Capable No
  • Serviceable Yes
184030-3 Automotive, Truck, Bus, & Off-Road Terminals
  • Sealable Yes
  • Wire Type Copper
  • Receptacle Style 180°
  • Seal Type Single Wire Seal (SWS)
  • Crimp Type F-Crimp
  • Typical Current Rating 17
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 1.8
  • Interface Plating Tin (Sn)
  • Contact Termination Area Plating Material Tin (Sn)
  • Termination Method Crimp
  • Wire Size .5 – 2
  • Wire Size Search 14
  • Wire Size Search .5
  • Wire Insulation Diameter 1.2 – 2.7
  • Operating Temperature Range -40 – 125
  • Agency/Standard SAE/USCAR-2
  • Packaging Quantity 6000
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)
1437839-1 Other Automotive Connector Accessories
  • Accessory Type Mounting Clips
  • Connector System Wire-to-Board
  • Material PA
  • Color Black
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94-HB
  • Packaging Method Package
  • Packaging Quantity 1
  • Serviceable Yes
184030-1 Automotive, Truck, Bus, & Off-Road Terminals
  • Sealable Yes
  • Wire Type Copper
  • Receptacle Style 180°
  • Seal Type Single Wire Seal (SWS)
  • Crimp Type F-Crimp
  • Typical Current Rating 17
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 1.8
  • Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Gold (Au)
  • Termination Method Crimp
  • Wire Size .5 – 2
  • Wire Size Search 14
  • Wire Size Search .5
  • Wire Insulation Diameter 1.2 – 2.7
  • Operating Temperature Range -40 – 150
  • Agency/Standard SAE/USCAR-2
  • Packaging Quantity 6000
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)
184141-1 Automotive Seals & Cavity Plugs
  • Seal Type Single Wire Seal (SWS)
  • Material Silicone
  • Color Purple
  • Cavity Diameter 4.4
  • Cable Insulation Diameter 2.2 – 2.7
  • Operating Temperature Range -40 – 130
  • UL Flammability Rating None
  • Resistance to Hydrocarbons Poor
  • Shore A Hardness 40
  • Lubricant Content Yes
184095-1 Automotive, Truck, Bus, & Off-Road Terminals
  • Sealable Yes
  • Wire Type Copper
  • Receptacle Style 180°
  • Seal Type Single Wire Seal (SWS)
  • Crimp Type F-Crimp
  • Typical Current Rating 12
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 1.8
  • Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Gold (Au)
  • Termination Method Crimp
  • Wire Size .3 – 1
  • Wire Size Search 17
  • Wire Size Search .3
  • Wire Insulation Diameter 1.2 – 2.1
  • Operating Temperature Range -40 – 150
  • Agency/Standard SAE/USCAR-2
  • Packaging Quantity 6000
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)
184140-1 Automotive Seals & Cavity Plugs
  • Seal Type Single Wire Seal (SWS)
  • Material Silicone
  • Color Orange
  • Cavity Diameter 4.4
  • Cable Insulation Diameter 1.6 – 2.1
  • Operating Temperature Range -40 – 130
  • UL Flammability Rating None
  • Resistance to Hydrocarbons Poor
  • Shore A Hardness 40
  • Lubricant Content Yes
184095-2 Automotive, Truck, Bus, & Off-Road Terminals
  • Sealable Yes
  • Wire Type Copper
  • Receptacle Style 180°
  • Seal Type Single Wire Seal (SWS)
  • Crimp Type F-Crimp
  • Typical Current Rating 12
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 1.8
  • Interface Plating Tin (Sn)
  • Contact Termination Area Plating Material Tin (Sn)
  • Termination Method Crimp
  • Wire Size .3 – 1
  • Wire Size Search 17
  • Wire Size Search .3
  • Wire Insulation Diameter 1.2 – 2.1
  • Operating Temperature Range -40 – 125
  • Agency/Standard SAE/USCAR-2
  • Packaging Quantity 6000
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)
184139-1 Automotive Seals & Cavity Plugs
  • Seal Type Single Wire Seal (SWS)
  • Material Silicone
  • Color Blue
  • Cavity Diameter 4.4
  • Cable Insulation Diameter 1.2 – 1.7
  • Operating Temperature Range -40 – 130
  • UL Flammability Rating None
  • Resistance to Hydrocarbons Poor
  • Shore A Hardness 40
  • Lubricant Content Yes
FSP-23A-8 Other Automotive Connector Accessories  1
  • Accessory Type Other
  • Connector System Wire-to-Board
  • Material Other
  • Color Other
  • Operating Temperature Range -40 – 105
  • Packaging Method Package
  • Packaging Quantity 1000
184373-1 Automotive, Truck, Bus, & Off-Road Terminals
  • Sealable Yes
  • Wire Type Copper
  • Receptacle Style 180°
  • Seal Type Single Wire Seal (SWS)
  • Crimp Type F-Crimp
  • Typical Current Rating 11
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 1.8
  • Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Gold (Au)
  • Termination Method Crimp
  • Wire Size .3 – 1
  • Wire Size Search 17
  • Wire Size Search .3
  • Wire Insulation Diameter 1.2 – 2.1
  • Operating Temperature Range -40 – 150
  • Packaging Quantity 6000
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)
184373-2 Automotive, Truck, Bus, & Off-Road Terminals
  • Sealable Yes
  • Wire Type Copper
  • Receptacle Style 180°
  • Seal Type Single Wire Seal (SWS)
  • Crimp Type F-Crimp
  • Typical Current Rating 11
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 1.8
  • Interface Plating Tin (Sn)
  • Contact Termination Area Plating Material Tin (Sn)
  • Termination Method Crimp
  • Wire Size .3 – 1
  • Wire Size Search 17
  • Wire Size Search .3
  • Wire Insulation Diameter 1.2 – 2.1
  • Operating Temperature Range -40 – 125
  • Packaging Quantity 6000
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)
FSN-23Z-3 Other Automotive Connector Accessories
  • Accessory Type Other
  • Connector System Wire-to-Board
  • Material Other
  • Color Other
  • Operating Temperature Range -40 – 105
  • Packaging Method Package
  • Packaging Quantity 1000
  • Serviceable Yes
360387-1 Mechatronics  1
  • Product Type Brake Switch Assembly
  • Housing Color Natural
55931-1 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Wire Type Copper
  • Crimp Type F-Crimp
  • Terminal & Splice Type Tab
  • Mating Tab Width 1.8
  • Mating Tab Thickness .64
  • Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Termination Method Crimp
  • Tab Length 19.5
  • Packaging Quantity 20000
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
  • Customer Preferred Contact No