CAT-MINH6642 Automotive Headers  1
PRODUCT
  1. Connectors
  2. Automotive Headers
  1. MINIATURIZED HEADER CAT-MINH6642
active
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Hybrid Header No
  • Number of Signal Positions 6
  • Number of Positions 6
  • PCB Mount Orientation Horizontal
  • Number of Rows 1
  • Number of Sections 1
  • Operating Voltage 12
  • Nominal Voltage Architecture 12
  • Voltage Rating (Max) 12
  • Primary Product Color Beige
  • Connector Code C
  • Mating Tab Width .5
  • Mating Tab Thickness .4
  • Contact Mating Area Plating Material Gold (Au)
  • Contact Current Rating (Max) 3
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Solder Tail
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Mounting Holes Without
  • Locking Interface With
  • Centerline (Pitch) 1.6
  • Product Length 16.45
  • Product Width 10.6
  • PCB Thickness (Recommended) .8
  • Profile Height from PCB 12.6
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 100
  • Shielded No
  • Circuit Application Signal
  • UL Flammability Rating None
  • Packaging Quantity 1
  • Packaging Type Tray
  • Interface Number 114-94000-1
CAT-M8793-CH8172 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. MQS, CONNECTOR HOUSING CAT-M8793-CH8172
active
  • Connector & Housing Type Housing for Female Terminals
  • Connector System Cable-to-Cable
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Clean Body
  • Connector & Contact Terminates To Flexible Printed Circuit (FPC)
  • Number of Positions 2
  • Number of Rows 1
  • Operating Voltage 12
  • Operating Voltage 12
  • Nominal Voltage Architecture 6
  • Body Material Other
  • Cable Exit Angle 180
  • Primary Product Color Black
  • Connector Code 1
  • Mating Tab Width .06
  • Mating Pin Diameter .63
  • Contact Current Rating (Max) 1
  • Mating Alignment Type Polarized
  • Strain Relief Add By Accessory
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 1.27
  • Row-to-Row Spacing 1.5
  • Product Height 2.7
  • Product Length 5.8
  • Product Width 2.3
  • Operating Temperature (Max) 65
  • Operating Temperature Range -65 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94HB
  • Degree of Protection IP2B
  • Agency/Standard DIN IEC 512
  • Packaging Method Bag
  • Packaging Quantity 1
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-M8793-T273 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. MQS, RECEPTACLE AND TAB CAT-M8793-T273
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Insulated No
  • Receptacle Style 180°
  • Automotive Terminal Seal Type Single Wire Seal (SWS)
  • Crimp Type F-Crimp
  • Typical Current Rating 2
  • Terminal & Splice Type Receptacle
  • Mating Tab Width .5
  • Mating Tab Thickness .4
  • Mating Pin Diameter .64
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 10 – 9
  • Wire Size .08 – .22
  • Wire Size Search .08
  • Wire Size Search 9
  • PCB Hole Diameter 1.35
  • Wire Insulation Diameter .85 – 1.1
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 105
  • Agency/Standard LV214
  • Packaging Quantity 17000
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
CAT-SIGH262 Automotive Headers  1
PRODUCT
  1. Connectors
  2. Automotive Headers
  1. SIGNAL HEADER CAT-SIGH262
active
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Hybrid Header No
  • Number of Signal Positions 2
  • Number of Positions 2
  • PCB Mount Orientation Horizontal
  • Number of Rows 1
  • Number of Sections 1
  • Operating Voltage 12
  • Operating Voltage 12
  • Nominal Voltage Architecture 12
  • Voltage Rating (Max) 250
  • Voltage Rating (Max) 12
  • Primary Product Color Black
  • Connector Code 1
  • Mating Tab Width .06
  • Mating Tab Thickness .4
  • Mating Pin Diameter .89
  • Contact Mating Area Plating Material Gold (Au)
  • Contact Current Rating (Max) 1.2
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Board Latch
  • PCB Mount Retention With
  • Panel Mount Feature With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • Mounting Holes Without
  • Locking Interface With
  • Centerline (Pitch) 1.8
  • Product Length 9.1
  • Product Width 4
  • PCB Thickness (Recommended) .8
  • Profile Height from PCB 9.3
  • Operating Temperature (Max) 65
  • Operating Temperature Range -65 – 105
  • Shielded No
  • Circuit Application Power & Signal
  • UL Flammability Rating None
  • Degree of Protection IP2B
  • Packaging Quantity 1
  • Packaging Type Tape
  • Interface Number 114-94000-11
5-2188225-6 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. 020/060 28P PLUG ASSY(CODE C2) 5-2188225-6
active
  • Connector & Housing Type Housing for Female Terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector Yes
  • Primary Locking Feature On the Terminal
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 28
  • Number of Rows 2
  • Blank Cavity Position 0
  • Nominal Voltage Architecture 12
  • Body Material PBT
  • Primary Product Color Red
  • Mating Tab Width .5
  • Contact Current Rating (Max) 3
  • Strain Relief No
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Centerline (Pitch) 2
  • Product Height 12.4
  • Product Length 20
  • Product Width 43.2
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 80
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94HB
  • Packaging Method Box & Tray
  • Connector Position Assurance Capable No
4-2188225-8 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. 020/060 28P PLUG ASSY(CODE C1) 4-2188225-8
active
  • Connector & Housing Type Housing for Female Terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector Yes
  • Primary Locking Feature On the Terminal
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 28
  • Number of Rows 2
  • Blank Cavity Position 0
  • Nominal Voltage Architecture 12
  • Body Material PBT
  • Primary Product Color Blue
  • Mating Tab Width .5
  • Contact Current Rating (Max) 3
  • Mating Alignment Type Polarized
  • Strain Relief No
  • Connector Mounting Type Board Mount
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Centerline (Pitch) 2
  • Product Height 12.4
  • Product Length 20
  • Product Width 43.2
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 80
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94HB
  • Packaging Method Box & Tray
  • Connector Position Assurance Capable No
1-2236905-1 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. NANO TAB 0.5X0.4,TERMINAL 1-2236905-1
active
  • Sealable No
  • Primary Locking Feature Locking Lance
  • Automotive Terminal Wire Type Copper
  • Crimp Type F-Crimp
  • Terminal & Splice Type Tab
  • Mating Tab Width .5
  • Mating Tab Thickness .4
  • Automotive Terminal Interface Plating Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 24 – 22
  • Wire Size .22 – .35
  • Wire Size Search .2
  • Wire Size Search 22
  • Tab Length 16.4
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 105
  • Packaging Quantity 17000
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
2236905-1 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. NANO TAB 0.5X0.4,TERMINAL 2236905-1
active
  • Sealable No
  • Primary Locking Feature Locking Lance
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Terminal & Splice Type Tab
  • Mating Tab Width .5
  • Mating Tab Thickness .4
  • Automotive Terminal Interface Plating Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 26 – 25
  • Wire Size .13 – .17
  • Wire Size Search .13
  • Wire Size Search 25
  • Tab Length 16.4
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 105
  • Packaging Quantity 17000
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
2282154-3 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. 6POS,NANOMQS,REC HSG,CODC 2282154-3
active
  • Connector & Housing Type Housing for Female Terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Number of Positions 6
  • Number of Rows 1
  • Body Material PBT GF
  • Cable Exit Angle 180°
  • Primary Product Color Blue
  • Connector Code C
  • Mating Tab Width .5
  • Mating Alignment Type Polarized
  • Strain Relief No
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Centerline (Pitch) 1.8
  • Product Height 5
  • Product Length 16.78
  • Product Width 16.45
  • Circuit Application Signal
  • Packaging Method Box
  • Packaging Quantity 7000
  • Connector Position Assurance Capable No
  • Serviceable No
2300292-1 Automotive Headers  1
PRODUCT
  1. Connectors
  2. Automotive Headers
  1. 10POS,TAB0.5X0.4,HDR ASSY,90DEG,COD B 2300292-1
active
  • Connector System Board-to-Component
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Hybrid Header No
  • Number of Signal Positions 10
  • Number of Positions 10
  • PCB Mount Orientation Horizontal
  • Number of Rows 2
  • Number of Sections 1
  • Operating Voltage 24
  • Nominal Voltage Architecture 12
  • Voltage Rating (Max) 24
  • Primary Product Color Natural
  • Connector Code C
  • Mating Tab Width .5
  • Mating Tab Thickness .4
  • Contact Mating Area Plating Material Tin (Sn)
  • Contact Current Rating (Max) 3
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • Mounting Holes Without
  • Locking Interface With
  • Centerline (Pitch) 1.8
  • Product Length 15
  • Product Width 16.2
  • PCB Thickness (Recommended) 1.5 – 1.6
  • Profile Height from PCB 10
  • Operating Temperature (Max) 105
  • Operating Temperature Range -40 – 105
  • Shielded No
  • Circuit Application Signal
  • UL Flammability Rating UL 94HB
  • Packaging Quantity 280
  • Packaging Type Tape & Reel
  • Interface Number 114-94000-20
2345104-1 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. 4POS,NANOMQS,REC HSG ASSY,COD A 2345104-1
active
  • Connector & Housing Type Housing for Female Terminals
  • Connector System Cable-to-Cable
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Locking Lance
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 4
  • Number of Rows 2
  • Nominal Voltage Architecture 12
  • Primary Product Color Black
  • Connector Code A
  • Mating Tab Width .4
  • Contact Current Rating (Max) 3
  • Centerline (Pitch) 1.8
  • Operating Temperature (Max) 125
  • Operating Temperature Range -40 – 125
  • Circuit Application Signal
  • Connector Position Assurance Capable Yes
2282153-9 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. 5POS,NANOMQS,REC HSG,CODZ 2282153-9
nrd
  • Connector & Housing Type Housing for Female Terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Number of Positions 5
  • Number of Rows 1
  • Body Material PBT GF
  • Cable Exit Angle 180°
  • Primary Product Color Blue
  • Connector Code Z
  • Mating Tab Width .5
  • Mating Alignment Type Polarized
  • Strain Relief No
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Centerline (Pitch) 1.8
  • Product Height 5
  • Product Length 14.98
  • Product Width 16.45
  • Circuit Application Signal
  • Packaging Method Box
  • Packaging Quantity 7000
  • Connector Position Assurance Capable No
  • Serviceable No
2282267-9 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. 8POS,NANOMQS,REC HSG,CODZ 2282267-9
nrd
  • Connector & Housing Type Housing for Female Terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Number of Positions 8
  • Number of Rows 1
  • Body Material PBT GF
  • Cable Exit Angle 180°
  • Primary Product Color Blue
  • Connector Code Z
  • Mating Tab Width .5
  • Mating Alignment Type Polarized
  • Strain Relief No
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Centerline (Pitch) 1.8
  • Product Height 5
  • Product Length 20.38
  • Product Width 16.45
  • Circuit Application Signal
  • Packaging Method Box
  • Packaging Quantity 6500
  • Connector Position Assurance Capable No
  • Serviceable No