1718230-1 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature On the Terminal
  • Strain Relief No
  • Number of Positions 7
  • Nominal Voltage Architecture 12
  • Operating Voltage 48
  • Color Black
  • Cable Exit Angle Other
  • Body Material PBT GF
  • Mating Tab Width 1.5
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized No
  • Centerline (Pitch) 11.4
  • Width 44
  • Height 39.26
  • Length 39.2
  • Operating Temperature Range -40 – 120
  • Circuit Application Signal
  • Degree of Protection IP67
  • UL Flammability Rating UL 94-HB
  • Packaging Method Loose Piece
  • Packaging Quantity 450
  • Connector Position Assurance Capable No
  • Serviceable Yes
1-967354-1 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief No
  • Number of Positions 9
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter 2.5
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized Yes
  • Centerline (Pitch) 5
  • Width 30.5
  • Height 36
  • Length 62.2
  • Circuit Application Signal
  • Packaging Method Carton
  • Packaging Quantity 168
  • Connector Position Assurance Capable No
  • Serviceable No
1394081-1 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature On the Terminal
  • Strain Relief Add By Accessory
  • Row-to-Row Spacing 5.5
  • Number of Positions 31
  • Number of Rows 6
  • Nominal Voltage Architecture 12
  • Operating Voltage 24
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Pin Diameter 1.5
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized No
  • Centerline (Pitch) 5
  • Width 43.4
  • Height 65.8
  • Length 65.8
  • Operating Temperature Range -40 – 120
  • Degree of Protection IP67
  • UL Flammability Rating UL 94-HB
  • Packaging Method Loose Piece
  • Packaging Quantity 162
  • Connector Position Assurance Capable No
  • Serviceable Yes
967568-1 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature On the Terminal
  • Strain Relief Yes
  • Number of Positions 1
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 12
  • Color Black
  • Cable Exit Angle 90°
  • Body Material Other
  • Mating Pin Diameter 4
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized Yes
  • Width 39.9
  • Height 53
  • Length 39.9
  • Operating Temperature Range -40 – 150
  • UL Flammability Rating UL 94-HB
  • Packaging Method Carton
  • Connector Position Assurance Capable No
  • Serviceable No
4-967325-1 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief No
  • Row-to-Row Spacing 7
  • Number of Positions 4
  • Number of Rows 2
  • Color Orange
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Pin Diameter 2.5
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized Yes
  • Centerline (Pitch) 7
  • Width 31
  • Height 32.8
  • Length 32.8
  • Circuit Application Signal
  • Packaging Method Carton
  • Packaging Quantity 500
  • Connector Position Assurance Capable No
  • Serviceable No
953318-2 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature On the Terminal
  • Strain Relief Yes
  • Number of Positions 1
  • Number of Rows 1
  • Color Black
  • Cable Exit Angle 90°
  • Body Material PBT
  • Mating Tab Width .64
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized Yes
  • Width 62.5
  • Height 10
  • Length 25
  • Operating Temperature Range -40 – 100
  • Circuit Application Signal
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Connector Position Assurance Capable No
  • Serviceable No
925264-1 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable No
  • Hybrid Connector Yes
  • Primary Locking Feature On the Terminal
  • Strain Relief No
  • Number of Positions 7
  • Nominal Voltage Architecture 12
  • Operating Voltage 12
  • Color Natural
  • Cable Exit Angle 180°
  • Body Material PA
  • Mating Pin Diameter 1.6
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized Yes
  • Centerline (Pitch) 13.5
  • Width 24
  • Height 21.5
  • Operating Temperature Range -40 – 105
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bag/Box
  • Packaging Quantity 2000
  • Connector Position Assurance Capable No
  • Serviceable Yes
953631-1 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature On the Terminal
  • Strain Relief Yes
  • Number of Positions 1
  • Number of Rows 1
  • Color Black
  • Cable Exit Angle 90°
  • Body Material PBT
  • Mating Tab Width .64
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized No
  • Width 14.5
  • Height 83.5
  • Length 41
  • Operating Temperature Range -40 – 100
  • Circuit Application Signal
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Connector Position Assurance Capable No
  • Serviceable No