1-2103172-1 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Integrated in Housing
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Color Orange
  • Operating Temperature Range -40 – 65
  • Connector Position Assurance Capable Yes
1-2103172-7 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Integrated in Housing
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Color Orange
  • Operating Temperature Range -40 – 65
  • Connector Position Assurance Capable Yes
1-1587987-4 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Integrated in Housing
  • Number of Positions 2
  • Number of Rows 1
  • Color Orange
  • Operating Temperature Range -40 – 65
  • Connector Position Assurance Capable Yes
1-2103212-7 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Integrated in Housing
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Color Orange
  • Operating Temperature Range -40 – 140
  • Connector Position Assurance Capable Yes
2-2103172-7 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Integrated in Housing
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Color Orange
  • Operating Temperature Range -40 – 65
  • Connector Position Assurance Capable Yes
1-1587987-3 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Integrated in Housing
  • Number of Positions 2
  • Number of Rows 1
  • Color Orange
  • Operating Temperature Range -40 – 65
  • Connector Position Assurance Capable Yes
1-2103212-2 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Integrated in Housing
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Color Orange
  • Operating Temperature Range -40 – 65
  • Connector Position Assurance Capable Yes
2299123-1 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Locking Lance
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 1
  • Number of Rows 1
  • Nominal Voltage Architecture 650
  • Color Orange
  • Connector Code 1
  • Mating Pin Diameter 8
  • Contact Current Rating (Max) 200
  • Connector Mounting Type Panel
  • Operating Temperature Range -40 – 140
  • Circuit Application Power & Signal
  • Degree of Protection IP2XB
  • Connector Position Assurance Capable Yes
2299123-2 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Locking Lance
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 1
  • Number of Rows 1
  • Nominal Voltage Architecture 650
  • Color Orange
  • Connector Code 1
  • Contact Current Rating (Max) 200
  • Connector Mounting Type Panel
  • Operating Temperature Range -40 – 140
  • Circuit Application Power & Signal
  • Degree of Protection IP2XB
  • Connector Position Assurance Capable Yes
2324086-1 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Locking Lance
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 1
  • Number of Rows 1
  • Nominal Voltage Architecture 850
  • Color Orange
  • Connector Code 1
  • Mating Pin Diameter 8
  • Contact Current Rating (Max) 200
  • Connector Mounting Type Panel
  • Operating Temperature Range -40 – 140
  • Circuit Application Power & Signal
  • Degree of Protection IP2XB
2324086-2 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Locking Lance
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 1
  • Number of Rows 1
  • Nominal Voltage Architecture 850
  • Color Orange
  • Connector Code 1
  • Mating Pin Diameter 8
  • Contact Current Rating (Max) 200
  • Connector Mounting Type Panel
  • Operating Temperature Range -40 – 140
  • Circuit Application Power & Signal
  • Degree of Protection IP2XB
2324136-1 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Locking Lance
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 1
  • Number of Rows 1
  • Nominal Voltage Architecture 650
  • Color Orange
  • Connector Code 1
  • Mating Pin Diameter 8
  • Contact Current Rating (Max) 200
  • Connector Mounting Type Panel
  • Operating Temperature Range -40 – 140
  • Circuit Application Power & Signal
  • Degree of Protection IP2XB
  • Connector Position Assurance Capable Yes
2324136-2 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Locking Lance
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 1
  • Number of Rows 1
  • Nominal Voltage Architecture 650
  • Color Orange
  • Connector Code 1
  • Mating Pin Diameter 8
  • Contact Current Rating (Max) 200
  • Connector Mounting Type Panel
  • Operating Temperature Range -40 – 140
  • Circuit Application Power & Signal
  • Degree of Protection IP2XB
2324138-1 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Locking Lance
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 1
  • Number of Rows 1
  • Nominal Voltage Architecture 650
  • Color Orange
  • Connector Code 1
  • Mating Pin Diameter 8
  • Contact Current Rating (Max) 200
  • Connector Mounting Type Panel
  • Operating Temperature Range -40 – 140
  • Circuit Application Power & Signal
  • Degree of Protection IP2XB
2324138-2 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Locking Lance
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 1
  • Number of Rows 1
  • Nominal Voltage Architecture 650
  • Color Orange
  • Connector Code 1
  • Mating Pin Diameter 8
  • Contact Current Rating (Max) 200
  • Connector Mounting Type Panel
  • Operating Temperature Range -40 – 140
  • Circuit Application Power & Signal
  • Degree of Protection IP2XB