CAT-H396-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Integrated in Housing
  • Number of Positions 19
  • Nominal Voltage Architecture 12
  • Color Green
  • Cable Exit Angle 180°
  • Mating Pin Diameter 1.5
  • Connector Mounting Type Panel
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • Degree of Protection IP67
  • UL Flammability Rating UL 94V-1
  • Connector Position Assurance Capable No
HDP26-24-33SN-L017 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Clean Body
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief No
  • Number of Positions 33
  • Blank Cavity Position 0
  • Operating Voltage 250
  • Operating Voltage 250
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter .99
  • Contact Current Rating (Max) 7.5
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized Yes
  • Width 49.53
  • Height 42.55
  • Length 49.53
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • Degree of Protection IP67
  • UL Flammability Rating UL 94V-1
  • Packaging Method Box
  • Packaging Quantity 200
  • Connector Position Assurance Capable No
  • Serviceable Yes
HDP24-24-9PE-L017 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Clean Body
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief No
  • Number of Positions 9
  • Blank Cavity Position 0
  • Operating Voltage 250
  • Operating Voltage 250
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter .99
  • Contact Current Rating (Max) 7.5
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized Yes
  • Width 50.8
  • Height 45.77
  • Length 47.63
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • Degree of Protection IP67
  • UL Flammability Rating UL 94V-1
  • Packaging Method Box
  • Packaging Quantity 160
  • Connector Position Assurance Capable No
  • Serviceable Yes
HDP26-24-16SN-L017 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Clean Body
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief No
  • Number of Positions 16
  • Blank Cavity Position 0
  • Operating Voltage 250
  • Operating Voltage 250
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter 2.37
  • Contact Current Rating (Max) 25
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized Yes
  • Width 49.53
  • Height 42.55
  • Length 49.53
  • Operating Temperature Range -55 – 125
  • Circuit Application Power
  • Degree of Protection IP67
  • UL Flammability Rating UL 94V-1
  • Packaging Method Box
  • Packaging Quantity 200
  • Connector Position Assurance Capable No
  • Serviceable Yes
HDP26-24-18SN-L017 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Clean Body
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief No
  • Number of Positions 18
  • Blank Cavity Position 0
  • Operating Voltage 250
  • Operating Voltage 250
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter 1.56
  • Contact Current Rating (Max) 13
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized Yes
  • Width 49.53
  • Height 42.55
  • Length 49.53
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • Degree of Protection IP67
  • UL Flammability Rating UL 94V-1
  • Packaging Method Box
  • Packaging Quantity 200
  • Connector Position Assurance Capable No
  • Serviceable Yes
HDP26-18-21PN-L017 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Clean Body
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief No
  • Number of Positions 21
  • Blank Cavity Position 0
  • Operating Voltage 250
  • Operating Voltage 250
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter .99
  • Contact Current Rating (Max) 7.5
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized Yes
  • Width 43.17
  • Height 41.53
  • Length 43.17
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • Degree of Protection IP67
  • UL Flammability Rating UL 94V-1
  • Packaging Method Box
  • Packaging Quantity 200
  • Connector Position Assurance Capable No
  • Serviceable Yes
HDP26-24-23SN-L015 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Clean Body
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief No
  • Number of Positions 23
  • Blank Cavity Position 0
  • Operating Voltage 250
  • Operating Voltage 250
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter 1.56
  • Contact Current Rating (Max) 13
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized Yes
  • Width 49.53
  • Height 55.45
  • Length 49.53
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • Degree of Protection IP67
  • UL Flammability Rating UL 94V-1
  • Packaging Method Box
  • Packaging Quantity 160
  • Connector Position Assurance Capable No
  • Serviceable Yes
HDP26-24-31PE-L015 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Clean Body
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief No
  • Number of Positions 31
  • Blank Cavity Position 0
  • Operating Voltage 200
  • Operating Voltage 200
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter 1.56
  • Contact Current Rating (Max) 13
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized Yes
  • Width 49.53
  • Height 55.45
  • Length 49.53
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • Degree of Protection IP67
  • UL Flammability Rating UL 94V-1
  • Packaging Method Box
  • Packaging Quantity 160
  • Connector Position Assurance Capable No
  • Serviceable Yes
HDP26-24-21SN-L015 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Clean Body
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief No
  • Number of Positions 21
  • Blank Cavity Position 0
  • Operating Voltage 250
  • Operating Voltage 250
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter 1.56
  • Contact Current Rating (Max) 13
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized Yes
  • Width 49.53
  • Height 55.45
  • Length 49.53
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • Degree of Protection IP67
  • UL Flammability Rating UL 94V-1
  • Packaging Method Box
  • Packaging Quantity 160
  • Connector Position Assurance Capable No
  • Serviceable Yes
HDP26-24-19SN-L015 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Clean Body
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief No
  • Number of Positions 19
  • Blank Cavity Position 0
  • Operating Voltage 250
  • Operating Voltage 250
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter 1.56
  • Contact Current Rating (Max) 13
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized Yes
  • Width 49.53
  • Height 55.45
  • Length 49.53
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • Degree of Protection IP67
  • UL Flammability Rating UL 94V-1
  • Packaging Method Box
  • Packaging Quantity 160
  • Connector Position Assurance Capable No
  • Serviceable Yes
HDP26-24-21SN-L017 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Clean Body
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief No
  • Number of Positions 21
  • Blank Cavity Position 0
  • Operating Voltage 250
  • Operating Voltage 250
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter 1.56
  • Contact Current Rating (Max) 13
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized Yes
  • Width 49.53
  • Height 42.55
  • Length 49.53
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • Degree of Protection IP67
  • UL Flammability Rating UL 94V-1
  • Packaging Method Box
  • Packaging Quantity 200
  • Connector Position Assurance Capable No
  • Serviceable Yes
HDP24-24-21PE-L015 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Clean Body
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief No
  • Number of Positions 21
  • Blank Cavity Position 0
  • Operating Voltage 250
  • Operating Voltage 250
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter 1.56
  • Contact Current Rating (Max) 13
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized Yes
  • Width 50.8
  • Height 58.67
  • Length 47.63
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • Degree of Protection IP67
  • UL Flammability Rating UL 94V-1
  • Packaging Method Box
  • Packaging Quantity 120
  • Connector Position Assurance Capable No
  • Serviceable Yes
HDP24-24-31ST-L017 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Clean Body
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief No
  • Number of Positions 31
  • Blank Cavity Position 0
  • Operating Voltage 200
  • Operating Voltage 200
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter 1.56
  • Contact Current Rating (Max) 13
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized Yes
  • Width 50.8
  • Height 45.77
  • Length 47.63
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • Degree of Protection IP67
  • UL Flammability Rating UL 94V-1
  • Packaging Method Box
  • Packaging Quantity 160
  • Connector Position Assurance Capable No
  • Serviceable Yes
HDP26-24-31ST-L015 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Clean Body
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief No
  • Number of Positions 31
  • Blank Cavity Position 0
  • Operating Voltage 200
  • Operating Voltage 200
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter 1.56
  • Contact Current Rating (Max) 13
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized Yes
  • Width 49.53
  • Height 55.45
  • Length 49.53
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • Degree of Protection IP67
  • UL Flammability Rating UL 94V-1
  • Packaging Method Box
  • Packaging Quantity 160
  • Connector Position Assurance Capable No
  • Serviceable Yes
HDP26-24-23PN-L017 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Clean Body
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief No
  • Number of Positions 23
  • Blank Cavity Position 0
  • Operating Voltage 250
  • Operating Voltage 250
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter 1.56
  • Contact Current Rating (Max) 13
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized Yes
  • Width 49.53
  • Height 42.55
  • Length 49.53
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • Degree of Protection IP67
  • UL Flammability Rating UL 94V-1
  • Packaging Method Box
  • Packaging Quantity 200
  • Connector Position Assurance Capable No
  • Serviceable Yes
HDP24-24-21SE-L017 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Clean Body
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief No
  • Number of Positions 21
  • Blank Cavity Position 0
  • Operating Voltage 250
  • Operating Voltage 250
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter 1.56
  • Contact Current Rating (Max) 13
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized Yes
  • Width 50.8
  • Height 45.77
  • Length 47.63
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • Degree of Protection IP67
  • UL Flammability Rating UL 94V-1
  • Packaging Method Box
  • Packaging Quantity 160
  • Connector Position Assurance Capable No
  • Serviceable Yes
HDP24-24-19PE-L015 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Clean Body
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief No
  • Number of Positions 19
  • Blank Cavity Position 0
  • Operating Voltage 250
  • Operating Voltage 250
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter 1.56
  • Contact Current Rating (Max) 13
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized Yes
  • Width 50.8
  • Height 58.67
  • Length 47.63
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • Degree of Protection IP67
  • UL Flammability Rating UL 94V-1
  • Packaging Method Box
  • Packaging Quantity 120
  • Connector Position Assurance Capable No
  • Serviceable Yes
HDP26-24-9SE-L017 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Clean Body
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief No
  • Number of Positions 9
  • Blank Cavity Position 0
  • Operating Voltage 250
  • Operating Voltage 250
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter 2.37
  • Contact Current Rating (Max) 25
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized Yes
  • Width 49.53
  • Height 42.55
  • Length 49.53
  • Operating Temperature Range -55 – 125
  • Circuit Application Power
  • Degree of Protection IP67
  • UL Flammability Rating UL 94V-1
  • Packaging Method Box
  • Packaging Quantity 200
  • Connector Position Assurance Capable No
  • Serviceable Yes
HDP26-24-47SE-L015 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Clean Body
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief No
  • Number of Positions 47
  • Blank Cavity Position 0
  • Operating Voltage 200
  • Operating Voltage 200
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter .99
  • Contact Current Rating (Max) 7.5
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized Yes
  • Width 49.53
  • Height 55.45
  • Length 49.53
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • Degree of Protection IP67
  • UL Flammability Rating UL 94V-1
  • Packaging Method Box
  • Packaging Quantity 160
  • Connector Position Assurance Capable No
  • Serviceable Yes
HDP24-24-23PN-L017 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Clean Body
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief No
  • Number of Positions 23
  • Blank Cavity Position 0
  • Operating Voltage 250
  • Operating Voltage 250
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter 1.56
  • Contact Current Rating (Max) 13
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized Yes
  • Width 50.8
  • Height 45.77
  • Length 47.63
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • Degree of Protection IP67
  • UL Flammability Rating UL 94V-1
  • Packaging Method Box
  • Packaging Quantity 160
  • Connector Position Assurance Capable No
  • Serviceable Yes