
PRODUCT
active
- Connector Style Housing for male terminals
- Connector System Wire-to-Wire
- Sealable Yes
- Hybrid Connector No
- Primary Locking Feature Integrated in Housing
- Strain Relief Add By Accessory
- Number of Positions 9
- Nominal Voltage Architecture 12
- Operating Voltage 250
- Color Gray
- Cable Exit Angle 180°
- Body Material PA GF
- Mating Pin Diameter 1.5
- Mounting Feature Without
- Terminal Position Assurance No
- Polarized Yes
- Width 36.5
- Height 41.63
- Length 36.5
- Operating Temperature Range -55 – 125
- Circuit Application Power & Signal
- Degree of Protection IP68
- UL Flammability Rating UL 94V-1
- Packaging Method Package
- Connector Position Assurance Capable No
- Serviceable Yes

PRODUCT
active
- Connector Style Housing for male terminals
- Connector System Wire-to-Wire
- Sealable Yes
- Hybrid Connector No
- Primary Locking Feature Clean Body
- Connector & Contact Terminates To Wire & Cable
- Strain Relief No
- Number of Positions 9
- Blank Cavity Position 0
- Operating Voltage 200
- Operating Voltage 200
- Color Green
- Cable Exit Angle 180°
- Body Material PA GF
- Mating Pin Diameter 1.56
- Contact Current Rating (Max) 13
- Mounting Feature Without
- Terminal Position Assurance No
- Polarized No
- Width 44.45
- Height 42.18
- Length 41.28
- Operating Temperature Range -55 – 125
- Circuit Application Signal
- Packaging Method Box
- Packaging Quantity 200
- Connector Position Assurance Capable No
- Serviceable Yes