CAT-EC7491-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief No
  • Row-to-Row Spacing 5.6
  • Number of Positions 10
  • Number of Rows 2
  • Nominal Voltage Architecture 12
  • Operating Voltage 12
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PBT
  • Mating Tab Width 1.8
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 4.8
  • Width 36.5
  • Height 31
  • Length 32.9
  • Operating Temperature Range -40 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bag
  • Packaging Quantity 700
  • Connector Position Assurance Capable No
  • Serviceable Yes