
PRODUCT
active
- Connector Style Housing for male terminals
- Connector System Wire-to-Wire
- Sealable Yes
- Hybrid Connector Yes
- Primary Locking Feature Integrated in Housing
- Strain Relief Add By Accessory
- Number of Positions 128
- Nominal Voltage Architecture 12
- Operating Voltage 250
- Operating Voltage 250
- Color Black
- Cable Exit Angle 180°
- Body Material PA GF
- Mounting Feature Without
- Terminal Position Assurance No
- Polarized Yes
- Width 75.34
- Height 58.19
- Length 125.76
- Operating Temperature Range -55 – 125
- Degree of Protection IP67
- Packaging Method Box
- Packaging Quantity 36
- Serviceable Yes