100285-1 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature On the Terminal
  • Strain Relief No
  • Number of Positions 3
  • Number of Rows 2
  • Nominal Voltage Architecture 12
  • Operating Voltage 12
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized Yes
  • Width 34
  • Height 28
  • Operating Temperature Range -20 – 120
  • Packaging Method Box
  • Packaging Quantity 200
  • Connector Position Assurance Capable No
  • Serviceable No
1-929505-1 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Cable-to-Cable
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Number of Positions 4
  • Number of Rows 2
  • Mating Tab Width 2.8
  • Centerline (Pitch) 5.6
  • Circuit Application Signal
  • Connector Position Assurance Capable No