1376688-1 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Strain Relief No
  • Number of Positions 2
  • Number of Rows 1
  • Color Yellow
  • Cable Exit Angle 90°
  • Body Material PBT
  • Mating Pin Diameter 1
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 3.1
  • Width 11.8
  • Height 29.5
  • Length 16.6
  • Operating Temperature Range -30 – 80
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bag
  • Connector Position Assurance Capable No
  • Serviceable Yes
1612120-3 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Strain Relief No
  • Number of Positions 2
  • Number of Rows 1
  • Color Orange
  • Cable Exit Angle 90°
  • Body Material PBT
  • Mating Pin Diameter 1
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 3.1
  • Width 11.8
  • Height 29.5
  • Length 16.6
  • Operating Temperature Range -30 – 80
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bag
  • Packaging Quantity 100
  • Connector Position Assurance Capable No
  • Serviceable Yes
1473139-1 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Strain Relief No
  • Number of Positions 2
  • Number of Rows 1
  • Color Yellow
  • Cable Exit Angle 90°
  • Body Material PBT
  • Mating Pin Diameter 1
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 3.1
  • Width 16
  • Height 29.5
  • Length 14
  • Operating Temperature Range -30 – 80
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bag
  • Packaging Quantity 100
  • Connector Position Assurance Capable No
  • Serviceable Yes
1376030-1 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Strain Relief No
  • Number of Positions 2
  • Number of Rows 1
  • Color Yellow
  • Cable Exit Angle 90°
  • Body Material PBT
  • Mating Pin Diameter 1
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 3.1
  • Width 14.3
  • Height 29.5
  • Length 14
  • Operating Temperature Range -30 – 80
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bag
  • Connector Position Assurance Capable No
  • Serviceable Yes