CAT-AM705-CH8173 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature On the Terminal
  • Strain Relief No
  • Number of Positions 12
  • Number of Rows 3
  • Nominal Voltage Architecture 12
  • Operating Voltage 28
  • Color Green
  • Connector Code A
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Tab Width 2.8
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized Yes
  • Centerline (Pitch) 5
  • Width 35.45
  • Height 30.6
  • Length 27.5
  • Operating Temperature Range -40 – 120
  • Circuit Application Signal
  • Packaging Method Bag
  • Connector Position Assurance Capable No
  • Serviceable No
CAT-AM705-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature On the Terminal
  • Strain Relief No
  • Number of Positions 2
  • Number of Rows 1
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Tab Width 2.8
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized No
  • Centerline (Pitch) 6
  • Width 33
  • Height 22.7
  • Length 25
  • Operating Temperature Range -30 – 100
  • Degree of Protection IP67
  • UL Flammability Rating UL 94-HB
  • Packaging Method Container
  • Packaging Quantity 1000
  • Connector Position Assurance Capable No
  • Serviceable Yes
1-284844-0 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature On the Terminal
  • Strain Relief No
  • Row-to-Row Spacing 6
  • Number of Positions 12
  • Number of Rows 2
  • Blank Cavity Position 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 24
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Tab Width 1.6
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized No
  • Centerline (Pitch) 5
  • Width 21.5
  • Height 49.4
  • Length 41.4
  • Operating Temperature Range -25 – 125
  • Circuit Application Signal
  • Packaging Method Box
  • Packaging Quantity 500
  • Connector Position Assurance Capable No
  • Serviceable No