8060-1G3 Transistor Sockets  1
  • Terminal Configuration Contact
  • Profile Low
  • Package TO-5
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Number of Positions 3
  • Lead Size Accepted .41
  • Color Black
  • Insulator Material Fluoropolymer
  • Sleeve Plating Material Gold
  • Sleeve Material Brass
  • Terminal Plating Gold
  • Termination Method Printed Circuit
  • Contact Current Rating (Max) 3
  • Pin Diameter 2.54
  • Terminal Material Beryllium Copper
  • Socket Type Transistor
  • Connector Mounting Type Board Mount
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • Insulator Flammability Rating UL 94V-0
8060-1G4 Transistor Sockets  1
  • Terminal Configuration Contact
  • Profile Low
  • Package TO-5
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Number of Positions 4
  • Lead Size Accepted .41
  • Color Black
  • Insulator Material Fluoropolymer
  • Sleeve Plating Material Gold
  • Sleeve Material Brass
  • Terminal Plating Gold
  • Termination Method Printed Circuit
  • Contact Current Rating (Max) 3
  • Pin Diameter 2.54
  • Terminal Material Beryllium Copper
  • Socket Type Transistor
  • Connector Mounting Type Board Mount
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • Insulator Flammability Rating UL 94V-0