AST5300 Pressure Transducers  1
  • Sensor Type Differential Pressure Transducer
  • Type Differential
  • Pressure Port/Fitting 1/4 FNPT
  • Electrical Connection 6 Pin Bendix PT06A
  • Supply Voltage 10 – 28
  • Port Material 316L
  • Operating Temperature -40 – 85
  • Overpressure 1500 PSI
  • Pressure Range 0 – 1 to 10 psi
  • Output/Span .5 – 4.5 V
  • Accuracy ±0.2% FSO
  • Options Explosion Proof/Non-Incendive Rating