CAT-R131-T673 Antennas  1
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type SMA Plug
  • Connection Type SMA Plug
  • Number of Ports 2
  • Bands Dual Band
  • Antenna Style External
  • Antenna Type Enclosure
  • Impedance 50
  • Gain (Max) 4.5
  • Frequency Band 1710 – 3800
  • Product Weight 337
  • Mounting Retention Type Adhesive
  • Mounts To Panel
  • Mounting Style External Antenna
  • Polarization Right Hand Circular
  • Region Global
  • Cable Length 3000
  • Product Length 150
  • Product Width 45
  • Product Height 49
  • Diameter 2.8
  • Wireless Application GSM
  • Packaging Method Bag/Box
1-2316881-1 Antennas  1
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type SMA Plug
  • Connection Type SMA Plug
  • Number of Ports 1
  • Bands Dual Band
  • Antenna Style External
  • Antenna Type Enclosure
  • Impedance 50
  • VSWR (Max) <2.5:1
  • Gain (Max) 5
  • Frequency Band 1710 – 2700
  • Product Weight 337
  • Mounting Retention Type Adhesive
  • Mounts To Panel
  • Mounting Style External Antenna
  • Polarization Vertical Linear
  • Region Global
  • Cable Length 2000
  • Product Height 82
  • Diameter 48
  • Wireless Application GSM
  • Packaging Method Bag/Box
2321811-1 Antennas  1
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type SMA Plug
  • Connection Type SMA Plug
  • Number of Ports 1
  • Bands Dual Band
  • Antenna Style External
  • Antenna Type Enclosure
  • Impedance 50
  • VSWR (Max) <2.5:1
  • Gain (Max) 5
  • Frequency Band 1710 – 2700
  • Product Weight 337
  • Mounting Retention Type Bracket
  • Mounts To Wall
  • Mounting Style External Antenna
  • Polarization Vertical Linear
  • Region Global
  • Product Height 82
  • Diameter 48
  • Application by Region Wi-Fi - Global - 2400 – 2483.5 MHz
  • Wireless Standard 802.11 a/b/g/n, Bluetooth & ZigBee
  • Wireless Application GSM
  • Packaging Method Bag/Box