1-2823591-1 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. 2X 698-960/1710-6000 MHZ 1-2823591-1
active
EN45545 IEC 50155 IEC 61076-2-101 IEC 61373 IP67
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type N-Type Socket
  • Antenna Style External
  • Antenna Type Enclosure
  • Antenna Protocol LTE MIMO
  • Band Type Dual Band
  • Active Antenna No
  • Frequency Band 1710 – 6000
  • Mounts To Rail Rooftop
  • Mounting Retention Type 4-Hole Mount
  • Polarization Vertical
  • Application by Region LTE All Band - 1710 – 2700 MHz
  • Coverage Type Omnidirectional
  • Antenna Environment Outdoor
  • Wireless Application Cellular
1-2316881-1 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. SISO M2M/IOT LTE ANTENNA 2M CABLE 1-2316881-1
active
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type SMA Plug
  • Number of Ports 1
  • Antenna Style External
  • Antenna Type Enclosure
  • Antenna Protocol LTE World Band
  • Band Type Dual Band
  • Impedance 50
  • Active Antenna No
  • VSWR (Max) <2.5:1
  • Gain (Max) 5
  • Frequency Band 1710 – 6000
  • Product Weight 337
  • Mounts To Panel
  • Mounting Retention Type Adhesive
  • Polarization Vertical Linear
  • Region Global
  • Product Diameter 48
  • Cable Length 2000
  • Product Height 82
  • Coverage Type Omnidirectional
  • Antenna Environment Outdoor
  • Wireless Application Cellular
  • Packaging Method Bag & Box