CAT-AM74-AM74K Quick Disconnects  1
  • Terminates To Wire & Cable
  • FASTON No
  • Disconnect Type Bolted Disconnect
  • Wire/Cable Type Copper
  • Discrete Wire Type Stranded
  • Connection Capacity Single
  • Fully Insulated No
  • Plating Material Silver
  • Terminal Orientation Straight
  • Barrel Type Closed
  • Contact Base Material Brass
  • Wire Insulation Support With
  • Wire Size 1/0
  • Wire Size 53.5
  • Wire Size 83700 – 119500
  • Overall Length 134.68
  • Railroad Cable Designation 1325/24
  • Packaging Method Box
  • Packaging Quantity 1