5-826629-0 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Unshrouded
  • Row-to-Row Spacing 2.54
  • Board Standoff Without
  • Gasket Without
  • Profile Standard
  • Product Type Connector
  • Stabilizers Without
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 50
  • Number of Rows 1
  • Keyed No
  • Post Size .63
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Protection Without
  • Contact Shape Square
  • Contact Type Pin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .8
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 3.2
  • Termination End Plating Material Tin over Nickel
  • Termination End Plating Thickness 3
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Straddle Mount
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Material PBT GV
  • Housing Color Green
  • Mating Post Length 6.7
  • High Temperature Housing No
  • High Speed Serial Data Connector No
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 300
  • Packaging Method Carton
87499-4 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Strain Relief Without
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 2
  • Number of Rows 1
  • Stamped No
  • Termination Resistance 12
  • Insulation Resistance 5000
  • Dielectric Withstanding Voltage 750 V
  • Operating Voltage 250 VAC
  • Contact Base Material Beryllium Copper
  • Contact Current Rating (Max) 3
  • Contact Layout Inline
  • Contact Type Socket
  • Termination Method to Wire & Cable Crimp
  • Mating Connector Lock Without
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Configuration Both Ends Closed
  • Housing Color Black
  • Housing Material Thermoplastic
  • Length 5.21
  • Height 3.56
  • Operating Temperature Range -65 – 105
  • Flame Retardant Yes
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 1
  • Packaging Method Package
  • Comment Contact Extraction/Lance Reset Tool No. 843996-3.
87224-3 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Unshrouded
  • Row-to-Row Spacing 2.54
  • Board Standoff Without
  • Gasket Without
  • Product Type Connector
  • Stabilizers Without
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 3
  • Number of Rows 1
  • Keyed No
  • Dielectric Withstanding Voltage 750 Vrms
  • Post Size .64
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Underplating Material Nickel
  • Contact Protection Without
  • Contact Shape Square
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Gold
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 3.18
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Through Hole
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Housing Color Black
  • Mating Post Length 8.08
  • PCB Thickness (Recommended) 1.4
  • Operating Temperature Range -65 – 105
  • High Temperature Housing No
  • High Speed Serial Data Connector No
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 520
  • Packaging Method Carton
87077-2 PCB Connector Keying
  • Accessory Type Keying Plug
  • Packaging Method Package
103653-1 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Plug
  • Number of Positions 2
  • Number of Rows 1
  • Dielectric Withstanding Voltage 600 VACrms
  • Operating Voltage 250 VAC
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 3
  • Contact Layout Inline
  • Contact Type Pin
  • Termination Method to Wire & Cable Crimp
  • Mating Connector Lock Type Detent Latching
  • Mating Connector Lock With
  • Mating Alignment Type Latch
  • Lock Type Latch
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Thermoplastic
  • Length 7.492
  • Height 6.604
  • Operating Temperature Range -65 – 105
  • For Use With Header
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 1
  • Packaging Method Package
87224-2 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Unshrouded
  • Row-to-Row Spacing 2.54
  • Board Standoff Without
  • Gasket Without
  • Product Type Connector
  • Stabilizers Without
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 2
  • Number of Rows 1
  • Keyed No
  • Dielectric Withstanding Voltage 750 Vrms
  • Post Size .64
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Underplating Material Nickel
  • Contact Protection Without
  • Contact Shape Square
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Gold
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 3.18
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Through Hole
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Housing Color Black
  • Mating Post Length 8.08
  • PCB Thickness (Recommended) 1.4
  • Operating Temperature Range -65 – 105
  • High Temperature Housing No
  • High Speed Serial Data Connector No
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 500
  • Packaging Method Carton
102241-2 Wire-to-Board Connector Housings
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Strain Relief Without
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 4
  • Number of Rows 1
  • Termination Resistance 12
  • Insulation Resistance 5000
  • Dielectric Withstanding Voltage 750 V
  • Operating Voltage 250 VAC
  • Contact Base Material Beryllium Copper
  • Contact Current Rating (Max) 3
  • Contact Layout Inline
  • Contact Type Socket
  • Termination Method to Wire & Cable Crimp
  • Mating Connector Lock Type Detent Latching
  • Mating Connector Lock With
  • Mating Alignment Type Latch
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Configuration Both Ends Closed
  • Housing Color Black
  • Housing Material Nylon - GF
  • Length 10.16
  • Height 4.62
  • Operating Temperature Range -65 – 105
  • Flame Retardant Yes
  • For Use With Header
  • AMP Logo With
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 1
  • Packaging Method Package
102241-1 Wire-to-Board Connector Housings
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Strain Relief Without
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 3
  • Number of Rows 1
  • Termination Resistance 12
  • Insulation Resistance 5000
  • Dielectric Withstanding Voltage 750 V
  • Operating Voltage 250 VAC
  • Contact Base Material Beryllium Copper
  • Contact Current Rating (Max) 3
  • Contact Layout Inline
  • Contact Type Socket
  • Termination Method to Wire & Cable Crimp
  • Mating Connector Lock Type Detent Latching
  • Mating Connector Lock With
  • Mating Alignment Type Latch
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Configuration Both Ends Closed
  • Housing Color Black
  • Housing Material Nylon - GF
  • Length 7.6
  • Height 4.62
  • Operating Temperature Range -65 – 105
  • Flame Retardant Yes
  • For Use With Header
  • AMP Logo With
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 1
  • Packaging Method Package
215297-6 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series AMPMODU
  • Profile Standard
  • Product Type Connector
  • Stackable Yes
  • PCB Mount Orientation Vertical
  • Number of Positions 6
  • Number of Rows 1
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold
  • Contact Type Socket
  • Contact Current Rating (Max) 3
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Thickness 3 – 5
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 3.1
  • PCB Mount Retention Type Retention Solder Tails
  • PCB Mount Retention With
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Polyester - GF
  • Housing Entry Style Closed Bottom
  • PCB Thickness (Recommended) 1.6
  • Height 7
  • Tail Length 3.1
  • Operating Temperature Range -65 – 125
  • For Use With Header Assembly
  • Solder Process Feature Board Standoff
  • UL Flammability Rating UL 94V-0
  • MIL-C-55032 No
  • Packaging Method Tray
  • Packaging Quantity 120
104257-2 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Strain Relief Without
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 3
  • Number of Rows 1
  • Insulation Resistance 5000
  • Dielectric Withstanding Voltage 600 VAC
  • Operating Voltage 267 V
  • Contact Layout Inline
  • Contact Type Socket
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Mating Alignment Type Latch
  • Lock Type Latch
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Thermoplastic
  • Length 7.57
  • Height 5.08
  • Operating Temperature Range -65 – 105
  • For Use With Crimp Snap-In Contacts
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 500
  • Packaging Method Bag
  • Comment Refer to AMPMODU contacts for crimp snap-in replacement receptacle or pin contacts.
6-87756-6 Wire-to-Board Connector Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Discrete Wire
  • Product Type Contact
  • Applied Pressure Standard
  • Dielectric Withstanding Voltage 750
  • Termination Resistance 12
  • Insulation Resistance 5000
  • Operating Voltage 250
  • Contact Base Material Copper-Tin-Phosphor Bronze
  • Wire Contact Termination Area Plating Material Tin
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 3
  • Contact Transmits (Typical) Signal (Data)/Power
  • Termination Method to Wire & Cable Crimp
  • Crimp Area Plating Material Finish Matte
  • Wire Insulation Support With
  • Wire/Cable Size 26 – 22
  • Wire/Cable Size .12 – .4
  • Insulation Diameter 1.55
  • Operating Temperature Range -65 – 105
  • Approved Standards CSA LR7189
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
  • Comment (*) For use with Model "K" machines. Call the Technical Assistance Center (1-800-522-6752) for part numbers of applicators for use with Model "G" machines, as well as other bench machines and fully automatic AMPOMATOR lead making machines.
5-146281-3 Multiple Configuration PCB Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Header Type Breakaway
  • Row-to-Row Spacing 2.54
  • Board Standoff Without
  • Gasket Without
  • Product Type Connector
  • Stabilizers Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 3
  • Number of Rows 1
  • Keyed No
  • Dielectric Withstanding Voltage 750 V
  • Post Size .64
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Solder Tail Contact Plating Material Finish Tin: Matte
  • Contact Underplating Material Nickel
  • Contact Protection Without
  • Contact Shape Square
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Gold
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination Post Length 3.05
  • Termination End Plating Material Tin
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mounting Style Through Hole
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Black
  • Mating Post Length 5.84
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -65 – 105
  • High Temperature Housing Yes
  • High Speed Serial Data Connector No
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 540
  • Packaging Method Carton
104257-3 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Strain Relief Without
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 4
  • Number of Rows 1
  • Insulation Resistance 5000
  • Dielectric Withstanding Voltage 600 VAC
  • Operating Voltage 267 V
  • Contact Layout Inline
  • Contact Type Socket
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Mating Alignment Type Latch
  • Lock Type Latch
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Thermoplastic
  • Length 10.11
  • Height 5.08
  • Operating Temperature Range -65 – 105
  • For Use With Crimp Snap-In Contacts
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 500
  • Packaging Method Bag
  • Comment Refer to AMPMODU contacts for crimp snap-in replacement receptacle or pin contacts.
104257-4 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Strain Relief Without
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 5
  • Number of Rows 1
  • Insulation Resistance 5000
  • Dielectric Withstanding Voltage 600 VAC
  • Operating Voltage 267 V
  • Contact Layout Inline
  • Contact Type Socket
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Mating Alignment Type Latch
  • Lock Type Latch
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Thermoplastic
  • Length 12.65
  • Height 5.08
  • Operating Temperature Range -65 – 105
  • For Use With Crimp Snap-In Contacts
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 500
  • Packaging Method Bag
  • Comment Refer to AMPMODU contacts for crimp snap-in replacement receptacle or pin contacts.
103653-2 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Plug
  • Number of Positions 3
  • Number of Rows 1
  • Dielectric Withstanding Voltage 600 VACrms
  • Operating Voltage 250 VAC
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 3
  • Contact Layout Inline
  • Contact Type Pin
  • Termination Method to Wire & Cable Crimp
  • Mating Connector Lock Type Detent Latching
  • Mating Connector Lock With
  • Mating Alignment Type Latch
  • Lock Type Latch
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Thermoplastic
  • Length 10.03
  • Height 6.604
  • Operating Temperature Range -65 – 105
  • For Use With Header
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 1
  • Packaging Method Package
166722-1 Board-to-Board Connector Contacts  1
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Make First / Break Last No
  • Product Type Contact
  • Applied Pressure Standard
  • Body Style Straight
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Angle Straight
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Thickness .8
  • Termination Method to Wire & Cable Crimp
  • Termination End Plating Material Gold Flash
  • Wire Insulation Support With
  • PCB Mount Retention Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Accepts Wire Insulation Diameter Range .91 – 1.37
  • Wire Size 24 – 20
  • Wire Size .21 – .51
  • Operating Temperature Range -65 – 105
  • Circuit Application Power & Signal
  • For Use With Pin
  • Packaging Quantity 200
  • Packaging Method Loose Piece
1-104480-7 Wire-to-Board Connector Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Discrete Wire
  • Product Type Contact
  • Applied Pressure Standard
  • Dielectric Withstanding Voltage 750
  • Termination Resistance 12
  • Insulation Resistance 5000
  • Operating Voltage 300
  • Contact Base Material Copper Alloy C7025
  • Wire Contact Termination Area Plating Material Tin
  • Contact Type Socket
  • Contact Mating Area Plating Material Tin
  • Contact Current Rating (Max) 3
  • Contact Style Crimp Snap-In
  • Contact Termination Area Plating Material Tin
  • Contact Transmits (Typical) Signal (Data)/Power
  • Termination Method to Wire & Cable Crimp
  • Wire Insulation Support With
  • Wire/Cable Size 26 – 22
  • Wire/Cable Size .12 – .4
  • Insulation Diameter .64 – 1.52
  • Operating Temperature Range -65 – 105
  • Approved Standards CSA LR7189
  • Packaging Method Strip
  • Packaging Quantity 15000
5-104505-4 Wire-to-Board Connector Contacts
  • Product Type Contact
  • Applied Pressure Standard
  • Dielectric Withstanding Voltage 750
  • Termination Resistance 12
  • Insulation Resistance 5000
  • Operating Voltage 300
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Wire Contact Termination Area Plating Material Tin
  • Contact Type Pin
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 3
  • Contact Style Crimp Snap-In
  • Contact Transmits (Typical) Signal (Data)/Power
  • Termination Method to Wire & Cable Crimp
  • Crimp Area Plating Material Finish Matte
  • Wire Insulation Support With
  • Wire/Cable Size 26 – 22
  • Wire/Cable Size .12 – .4
  • Insulation Diameter .91 – 1.37
  • Operating Temperature Range -65 – 105
  • Approved Standards CSA LR7189
  • Packaging Method Strip
  • Packaging Quantity 12500
5531216-2 Board-to-Board Connector Contacts  1
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Make First / Break Last No
  • Product Type Contact
  • Body Style Straight
  • Contact Base Material Phosphor Bronze
  • Contact Angle Straight
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Thickness .762
  • Contact Style Crimp
  • Termination Method to Wire & Cable Crimp
  • Termination End Plating Material Tin
  • Termination End Plating Thickness 1.27
  • Wire Insulation Support With
  • PCB Mount Retention Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Wire Size 26 – 22
  • Wire Size .12 – .4
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • For Use With .100 [2.54] Centerline
  • Packaging Quantity 500
  • Packaging Method Loose Piece
5-104652-6 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Row-to-Row Spacing 1.27
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Series AMPMODU
  • Product Type Connector
  • PCB Mount Orientation Vertical
  • Number of Positions 60
  • Number of Rows 2
  • Insulation Resistance 5000
  • Voltage 30
  • PCB Retention Feature Plating Material Tin over Nickel
  • PCB Retention Feature Material Copper Alloy
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .762
  • Contact Type Socket
  • Contact Current Rating (Max) .5
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Hold-Down Post
  • Mating Alignment With
  • Mating Alignment Type Polarizing Tab
  • PCB Mount Retention With
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material LCP
  • Height 4.75
  • Operating Temperature Range -65 – 105
  • Pick and Place Cover Without
  • For Use With Receptacle Assembly
  • Solder Process Feature Board Standoff
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
  • Packaging Quantity 12