63136-1 PCB Terminals  1
  • Terminates To Printed Circuit Board
  • Wire/Cable Type Magnet Wire
  • Support Style Open Barrel
  • Stud Hole Yes
  • Terminal Angle 45°
  • Connection Capacity Single
  • Plating Material Tin
  • Terminal & Splice Type Tab
  • Terminal Type Tab
  • Underplating Material Brass
  • Terminal Size 6.35
  • Terminal Orientation Straight
  • Termination Method Through Hole
  • Wire Insulation Support Without
  • Stud Diameter 3.18
  • PCB Thickness (Recommended) 1.57 – 1.83
  • Mating Tab Width 6.35
  • Mating Tab Thickness .81
  • Wire Size 28 – 23
  • Wire Size .35 – .57
  • Receptacle Terminal Stock Thickness .81
  • Operating Temperature Range -30 – 105
  • Packaging Method Reel
  • Packaging Quantity 5000