5749195-2 D-Sub Backshells & Clamps  1
  • Accessory Type Backshell Kit
  • Shielded Yes
  • Connector & Contact Terminates To Wire & Cable
  • Latching Spring Material Stainless Steel
  • Product Type Connector
  • Number of Positions 68
  • Cable Exit Angle 180
  • Backshell Plating Material Nickel over Copper
  • Boot Material PVC
  • Shell Plating Material Tin over Nickel
  • Backshell Material Zinc
  • Strain Relief Clip Material Steel
  • Cable Insulation Diameter 11.18
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two spring latches, one strain relief staple and two 2-56 screws. All are packaged unassembled
1658660-1 Crimp D-Sub Connectors  1
  • Shell Type Full Metal Shell
  • Connector Style Receptacle
  • Connector System Cable-to-Cable
  • Shell Size 4
  • Shielded Yes
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grounding Indents Without
  • Number of Positions 37
  • Shell Material Steel
  • Insert Material Thermoplastic
  • Shell Plating Material Tin
  • Shield Plating Material Tin
  • Shield Material Steel
  • Contact Size 20
  • Mating Connector Lock With
  • Mating Connector Lock Type Jackscrews
  • Jackscrew Material Zinc Alloy
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Nylon GF
  • Cable Insulation Diameter Range 5.51 – 11.05
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Method Bulk Kit
  • Packaging Quantity 1
  • Comment Maximum cable diameter after jacket and braid removed.
5747847-6 PCB D-Sub Connectors  1
  • Shell Type Front Metal Shell
  • Connector Style Receptacle
  • Connector System Board-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 4
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounding Indents Without
  • Product Type Connector
  • Footprint 8.08
  • Grounding Straps With
  • Number of Positions 37
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Female Screwlock Plating Material Clear Chromate
  • Eyelet Plating Material Tin
  • Eyelet Material Brass
  • Post Size .66
  • Female Screwlock Material Zinc
  • Shell Material Carbon Steel
  • Plastic No
  • Shell Plating Material Tin over Copper
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape Round
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Gold
  • Grounding Clips Without
  • Termination Post Length 3.18
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Connector Lock With
  • Mating Connector Lock Type Female Screwlocks
  • Connector Mounting Type Board Mount
  • Boardlock Material Copper Alloy
  • Mounting Hole Diameter 3.18
  • Boardlock Plating Material Tin
  • Centerline (Pitch) 2.77
  • Housing Color Black
  • Housing Material Thermoplastic
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 52
  • Packaging Method Tray
  • Comment All receptacles are preloaded with size 20 DF posted socket contacts
2-5174225-5 PCB D-Sub Connectors  1
  • Shell Type Full Metal Shell
  • Connector Style Plug
  • Connector System Cable-to-Board
  • Row-to-Row Spacing .1 in
  • Profile Standard
  • Connector & Contact Terminates To Printed Circuit Board
  • Post Plate Material Thermoplastic
  • Product Type Connector
  • Connector Type Connector Assembly
  • Shielded Yes
  • Number of Positions 68
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Shield Plating Material Nickel over Copper
  • Post Plating Material Tin over Nickel
  • Shield Material Zinc
  • Shell Material Zinc Die Cast
  • Shell Plating Material Nickel over Copper
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 2.9
  • PCB Mount Alignment Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • Mating Connector Lock With
  • Mating Connector Lock Type Latches
  • Connector Mounting Type Board Mount
  • Mounting Hole Diameter 2.7
  • Mating Retention Type Latch
  • Mating Alignment Without
  • Mating Retention With
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material PBT
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Post Plate Flammability Rating UL 94V-0
  • Packaging Quantity 4
  • Packaging Method Tray
2-1478762-5 D-Sub Backshells & Clamps  1
  • Accessory Type Backshell
  • Shell Size 3
  • Shielded Yes
  • Connector & Contact Terminates To Wire & Cable
  • Grommets With
  • Slide Latch Without
  • Number of Positions 25
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 180
  • Grommets per Set 4
  • Shield Plating Material Nickel
  • Cable Clamp Material Die Cast
  • Backshell Material Zinc
  • Screw & Hole Thread Size 4-40
  • Cable Insulation Diameter 4 – 13
  • Operating Temperature Range -55 – 85
  • Cover Flammability Rating UL 94V-2
  • Packaging Method Bag
  • Comment Kit includes backshells, jackscrews and cable grommets.
1658640-2 Crimp D-Sub Connectors  1
  • Shell Type Full Metal Shell
  • Connector Style Receptacle
  • Connector System Cable-to-Cable
  • Shell Size 5
  • Shielded Yes
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grounding Indents Without
  • Number of Positions 50
  • Shell Material Steel
  • Insert Material Glass-Filled Nylon
  • Shell Plating Material Zinc
  • Contact Size 20
  • Mating Connector Lock With
  • Mating Connector Lock Type Mounting Holes
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Nylon GF
  • Wire Range .2 – .56
  • Cable Insulation Diameter Range 4.58 – 11.68
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 225
  • Comment Receptacles accept size 20 DF socket contacts.
1-1478762-5 D-Sub Backshells & Clamps  1
  • Accessory Type Backshell
  • Shell Size 2
  • Shielded Yes
  • Grommets With
  • Slide Latch Without
  • Product Type Accessory
  • Number of Positions 15
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 180
  • Grommets per Set 4
  • Shield Plating Material Nickel
  • Cable Clamp Material Die Cast
  • Backshell Material Zinc
  • Screw & Hole Thread Size 4-40
  • Cable Insulation Diameter 4 – 13
  • Cover Flammability Rating UL 94V-2
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Kit includes backshells, jackscrews and cable grommets.
5748536-1 Crimp D-Sub Connectors  1
  • Shell Type Full Metal Shell
  • Connector Style Receptacle
  • Connector System Cable-to-Cable
  • Shell Size 1
  • Shielded Yes
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grounding Indents Without
  • Number of Positions 9
  • Shell Material Steel
  • Insert Material Thermoplastic
  • Shell Plating Material Tin over Copper
  • Shield Plating Material Tin
  • Shield Material Steel
  • Contact Size 20
  • Mating Connector Lock With
  • Mating Connector Lock Type Clinch Nut, 4-40 UNC
  • Centerline (Pitch) 2.76
  • Housing Color Black
  • Housing Material Nylon GF
  • Cable Insulation Diameter Range 4.19 – 11.56
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Method Kit
  • Packaging Quantity 1
  • Comment Components shipped unassembled, each part bulk-packaged.
786585-2 D-Sub Locking & Mounting  1
  • Accessory Type Female Screwlocks
  • Product Type Accessory
  • Screw & Hole Thread Size 2-56 UNC
  • Screw Length 9.02
  • Screwlock Style Screwlock Only
  • Thread Length 5.21
  • Packaging Quantity 2
  • Packaging Method Individual
1658640-1 Crimp D-Sub Connectors  1
  • Shell Type Full Metal Shell
  • Connector Style Receptacle
  • Connector System Cable-to-Cable
  • Shell Size 5
  • Shielded Yes
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grounding Indents Without
  • Number of Positions 50
  • Shell Material Steel
  • Insert Material Glass-Filled Nylon
  • Shell Plating Material Tin
  • Shield Plating Material Steel
  • Contact Size 20
  • Mating Connector Lock With
  • Mating Connector Lock Type Mounting Holes
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Nylon GF
  • Wire Range .2 – .56
  • Cable Insulation Diameter Range 4.58 – 11.68
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 225
  • Comment Receptacles accept size 20 DF socket contacts.
5749699-7 IDC D-Sub Connectors  1
  • Connector Style Receptacle
  • Shielded Yes
  • Connector System Cable-to-Cable
  • Wire/Cable Type Round Jacketed Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Rails Without
  • Product Type Connector
  • Number of Positions 68
  • Number of Rows 2
  • Preloaded Yes
  • Shell Material Steel
  • Shell Plating Material Nickel over Copper
  • Cover Material Thermoplastic
  • Plug Shell Material Steel
  • Plug Shell Plating Material Tin-Nickel Alloy
  • Color Black
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Cover Type Standard
  • Termination Cover Without
  • Termination Cover Method Unassembled
  • Detent With
  • PCB Mount Retention Type None
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • Connector Mounting Type Cable Mount
  • Mounting Angle None
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Thermoplastic
  • Accepts Wire Insulation Diameter Range .74 – .89
  • Solid Wire Range 30 – 28
  • Solid Wire Range .05 – .1
  • Wire Range .05 – .09
  • Insulation Diameter (Max) .91
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Cover Flammability Rating UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 360
  • Packaging Method Kit
  • Comment Receptacle connector requires backshell kit for complete assembly
207464-7 Crimp D-Sub Connectors  1
  • Shell Type Full Metal Shell
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Shell Size 3
  • Shielded Yes
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grounding Indents Without
  • Number of Positions 25
  • Shell Material Steel
  • Insert Material Thermoplastic
  • Shell Plating Material Tin
  • Shield Material Steel
  • Contact Size 20
  • Mating Connector Lock With
  • Mating Connector Lock Type Mounting Holes
  • Centerline (Pitch) 2.74
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • For Use With Crimp Snap-in
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 400
  • Comment Plugs accept size 20 DF pin contacts.
5745036-2 Crimp D-Sub Connectors  1
  • Shell Type Full Metal Shell
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Shell Size 3
  • Shielded Yes
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grounding Indents With
  • Number of Positions 25
  • Shell Material Steel
  • Insert Material Nylon/Polyester
  • Shell Plating Material Tin
  • Contact Size 20
  • Mating Connector Lock With
  • Mating Connector Lock Type Clinch Nut, 4-40 UNC
  • Centerline (Pitch) 2.74
  • Cable Insulation Diameter Range 5.51 – 11.05
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 400
  • Comment Clinch Nut: 4-40 threads with self-locking feature
5749193-1 D-Sub Backshells & Clamps  1
  • Accessory Type Backshell Kit
  • Shielded Yes
  • Connector & Contact Terminates To Wire & Cable
  • Latching Spring Material Stainless Steel
  • Product Type Hardware
  • Number of Positions 50
  • Cable Exit Angle 180
  • Backshell Plating Material Nickel over Copper
  • Backshell Material Zinc
  • Strain Relief Clip Material Steel
  • Cable Insulation Diameter 9.02
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two spring latches, one strain relief staple and two 2-56 screws. All are packaged unassembled
207516-5 Crimp D-Sub Connectors  1
  • Shell Type Full Metal Shell
  • Connector Style Receptacle
  • Connector System Cable-to-Cable
  • Shell Size 3
  • Shielded Yes
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grounding Indents Without
  • Number of Positions 25
  • Shell Material Steel
  • Insert Material Glass-Filled Nylon
  • Shell Plating Material Tin
  • Contact Size 20
  • Mating Connector Lock With
  • Mating Connector Lock Type Clinch Nut, 4-40 UNC
  • Centerline (Pitch) 2.74
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • For Use With Crimp Snap-in
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 400
  • Comment Clinch Nut: 4-40 threads with self-locking feature
5787170-9 PCB D-Sub Connectors  1
  • Shell Type Full Metal Shell
  • Connector Style Receptacle
  • Connector System Cable-to-Board
  • Row-to-Row Spacing .1 in
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounding Indents Without
  • Product Type Connector
  • Connector Type Connector Assembly
  • Shielded Yes
  • Number of Positions 100
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Post Plating Material Tin over Nickel
  • Shell Plating Finish Bright
  • Bracket Material Zinc
  • Bracket Plating Material Nickel over Copper
  • Shell Material Carbon Steel
  • Shell Plating Material Nickel over Copper
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Current Rating (Max) 1
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 2.54
  • PCB Mount Alignment Without
  • PCB Mounting Style Through Hole Solder
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Connector Lock Without
  • Connector Mounting Type Board Mount
  • Boardlock Material Copper Alloy
  • Boardlock Plating Material Tin over Nickel
  • Mating Alignment Without
  • Mating Retention Without
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Thermoplastic
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Approved Standards UL E28476
  • Packaging Quantity 6
  • Packaging Method Tube
205206-8 Crimp D-Sub Connectors  1
  • Shell Type Full Metal Shell
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Shell Size 2
  • Shielded Yes
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grounding Indents Without
  • Number of Positions 15
  • Shell Material Steel
  • Insert Material Thermoplastic
  • Shell Plating Material Tin
  • Shield Material Steel
  • Contact Size 20
  • Mating Connector Lock With
  • Mating Connector Lock Type Mounting Holes
  • Centerline (Pitch) 2.74
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • For Use With Crimp Snap-in
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 400
  • Comment Plugs accept size 20 DF pin contacts.
205210-8 Crimp D-Sub Connectors  1
  • Shell Type Full Metal Shell
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Shell Size 4
  • Shielded Yes
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grounding Indents Without
  • Number of Positions 37
  • Shell Material Steel
  • Insert Material Thermoplastic
  • Shell Plating Material Zinc
  • Shield Material Steel
  • Contact Size 20
  • Mating Connector Lock With
  • Mating Connector Lock Type Mounting Holes
  • Centerline (Pitch) 2.74
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • For Use With Crimp Snap-in
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Method Carton
  • Packaging Quantity 300
  • Comment Plugs accept size 20 DF pin contacts.
3-338311-2 PCB D-Sub Connectors  1
  • Shell Type Front Metal Shell
  • Connector Style Plug
  • Connector System Cable-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 3
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded No
  • Grounding Indents Without
  • Product Type Connector
  • Shielded No
  • Grounding Straps Without
  • Number of Positions 25
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Preloaded Yes
  • Performance Level Level 2
  • Shell Material Steel
  • Plastic No
  • Shell Plating Material Tin
  • Color Black
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape Round
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Gold
  • Grounding Clips Without
  • Termination Post Length 3.2
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Connector Lock With
  • Mating Connector Lock Type Female Screwlocks, 4-40 UNC
  • Connector Mounting Type Board Mount
  • Boardlock Material Phosphor Bronze
  • Mounting Hole Diameter 5
  • Boardlock Plating Material Tin
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Glass Filled Polyester
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Approved Standards DIN 41652
  • Packaging Quantity 30
  • Packaging Method Tray
5748526-1 Crimp D-Sub Connectors  1
  • Shell Type Full Metal Shell
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Shell Size 1
  • Shielded Yes
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grounding Indents With
  • Number of Positions 9
  • Shell Material Steel
  • Insert Material Thermoplastic
  • Shell Plating Material Tin over Copper
  • Shield Plating Material Tin
  • Shield Material Steel
  • Contact Size 20
  • Mating Connector Lock With
  • Mating Connector Lock Type Clinch Nut, 4-40 UNC
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Nylon GF
  • Cable Insulation Diameter Range 4.19 – 11.56
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Components shipped unassembled, each part bulk-packaged.