207345-1 D-Sub Backshells & Clamps  1
  • Accessory Type Cable Clamp
  • Shell Size 3
  • Shielded No
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grommets Without
  • Cable Clamp Type Box and Lid
  • Cable Exit Angle 90
  • Color Black
  • Cable Clamp Material Thermoplastic
  • Shield Plating Material None
  • Screw & Hole Thread Size None
  • Cable Insulation Diameter 9.91
  • Packaging Method Individual
  • Packaging Quantity 1
  • Comment All parts are packaged unassembled.
215072-2 D-Sub Locking & Mounting  1
  • Accessory Type Female Screwlock Assembly Kit
  • Product Type Accessory
  • Screw & Hole Thread Size 4-40 UNC
  • Screw Length 19
  • Screwlock Style Screwlock with Lockwasher and Hex Nut
  • Mating Thread Size 14702
  • Thread Length 14.2
  • Packaging Method Bag
  • Packaging Quantity 50
5205980-1 D-Sub Locking & Mounting  1
  • Accessory Type Screw Retainer
  • Product Type Accessory
  • Screw & Hole Thread Size 4-40
  • Screw Length 5.59
  • Screw Plating Material Zinc
  • Screw Finish Yellow Chromate
  • Screw Material Carbon Steel
  • For Use With Metal Shell Connectors (HDE and HDP)
  • Packaging Method Bag
  • Packaging Quantity 1
5745171-1 D-Sub Backshells & Clamps  1
  • Accessory Type Backshell/Cable Clamp
  • Shell Size 1
  • Shielded Yes
  • Grommets Without
  • Number of Positions 9
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 180
  • Shield Plating Finish Bright
  • Cable Clamp Material Zinc Alloy
  • Shield Plating Material Nickel over Copper
  • Screw & Hole Thread Size 4-40
  • Cable Insulation Diameter 6.35
  • Packaging Method Bag
  • Packaging Quantity 1
  • Long Turnable Jackscrew Part Number 747784-3
  • Comment All parts are packaged unassembled.
1857211-1 D-Sub Locking & Mounting  1
  • Accessory Type Screw Retainer
  • Product Type Accessory
  • Screw & Hole Thread Size 4-40
  • Screw Length 5.8
  • Screw Plating Material Tin
  • Packaging Method Individual
  • Packaging Quantity 1
5206514-1 D-Sub Locking & Mounting  1
  • Accessory Type Locking Post Kit
  • Product Type Accessory
  • Screw & Hole Thread Size 4-40
  • Locking Post Material Cold Rolled Steel
  • Locking Post Plating Material Zinc
  • Locking Post Finish Yellow Chromate
  • Length 10.41
  • For Use With Cable Clamps
  • Packaging Method Individual Kit
5207719-1 D-Sub Locking & Mounting  1
  • Accessory Type Female Screwlock Assembly Kit
  • Product Type Accessory
  • Screw & Hole Thread Size 4-40
  • Screw Length 18.99
  • Screw Plating Material Zinc
  • Screw Finish Yellow Chromate
  • Screwlock Style Screwlock with Lockwasher and Hex Nut
  • Screw Material Cold Rolled Steel
  • Thread Length 14.22
  • For Use With All Plastic Connectors with Integral Standoffs (HD or HDF)
  • Packaging Method Bag
  • Packaging Quantity 1
5745563-3 D-Sub Locking & Mounting
  • Accessory Type Female Screwlock Assembly Kit
  • Product Type Accessory
  • Screw & Hole Thread Size 4-40
  • Screw Length 11.13
  • Screw Plating Material Zinc
  • Screw Finish Clear Chromate
  • Screwlock Style Screwlock with Lockwasher and Hex Nut
  • Screw Material Steel
  • Thread Length 6.35
  • For Use With Metal Shell and All Plastic Connectors (HDE)
  • Packaging Method Bag
  • Packaging Quantity 1
5205817-3 D-Sub Locking & Mounting  1
  • Accessory Type Female Screwlock Assembly Kit
  • Product Type Accessory
  • Screw & Hole Thread Size 4-40 UNC
  • Screw Length 12.7
  • Screw Plating Material Zinc
  • Screw Finish Clear Chromate
  • Screwlock Style Screwlock with Lockwasher and Hex Nut
  • Screw Material Steel
  • Thread Length 7.92
  • For Use With Metal Shell or All Plastic Connectors (HDP or HDF)
  • Packaging Method Individual Kit
  • Packaging Quantity 1
5205817-1 D-Sub Locking & Mounting  1
  • Accessory Type Female Screwlock Assembly Kit
  • Product Type Accessory
  • Screw & Hole Thread Size 4-40 UNC
  • Screw Length 12.7
  • Screw Plating Material Zinc
  • Screw Finish Yellow Chromate
  • Screwlock Style Screwlock with Lockwasher and Hex Nut
  • Screw Material Steel
  • Thread Length 7.92
  • For Use With Metal Shell or All Plastic Connectors (HDP or HDF)
  • Packaging Method Individual Kit
  • Packaging Quantity 1
5205979-1 D-Sub Locking & Mounting  1
  • Accessory Type Retainer Screw
  • Product Type Accessory
  • Screw & Hole Thread Size 4-40
  • Screw Length 5.59
  • Screw Finish Yellow Chromate
  • Packaging Method Package
  • Packaging Quantity 1
5745171-2 D-Sub Backshells & Clamps  1
  • Accessory Type Cable Clamp
  • Shell Size 1
  • Shielded Yes
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Accessory
  • Grommets Without
  • Number of Positions 9
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 180
  • Shield Plating Finish Bright
  • Cable Clamp Material Die Cast
  • Shield Plating Material Nickel over Copper
  • Screw & Hole Thread Size 4-40
  • Cable Insulation Diameter 5.08
  • Packaging Method Bag
  • Packaging Quantity 1
  • Long Turnable Jackscrew Part Number 747784-3
  • Comment All parts are packaged unassembled.
745508-2 D-Sub Backshells & Clamps  1
  • Accessory Type Ferrule
  • Shell Size 1
  • Shielded Yes
  • Product Type Accessory
  • Ferrule Type Split-Ring
  • Packaging Method Package
  • Packaging Quantity 1
828102-1 D-Sub Locking & Mounting  1
  • Accessory Type Female Screwlocks
  • Product Type Accessory
  • Screw & Hole Thread Size 4-40 UNC
  • Screw Length 11.2
  • Screwlock Style Screwlock Only
  • Mating Thread Size 14702
  • Thread Length 5
  • Packaging Method Carton
  • Packaging Quantity 2000
5207953-2 D-Sub Locking & Mounting  1
  • Accessory Type Female Screwlocks
  • Product Type Accessory
  • Screw & Hole Thread Size 4-40 UNC
  • Screw Length 11.13
  • Screw Plating Material Zinc
  • Screw Finish Yellow Chromate
  • Screwlock Style Screwlock Only
  • Screw Material Cold Rolled Steel
  • Thread Length 6.35
  • For Use With All Plastic Right-Angle Connectors (HD)
  • Packaging Method Package
  • Packaging Quantity 1
829261-6 D-Sub Locking & Mounting  1
  • Accessory Type Female Screwlocks
  • Product Type Accessory
  • Screw & Hole Thread Size 4-40 UNC 2B (Female)
  • Screw Length 12.7
  • Screwlock Style Screwlock Only
  • Mating Thread Size 14702
  • Thread Length 7.9
  • Packaging Method Carton
  • Packaging Quantity 1000
829261-8 D-Sub Locking & Mounting  1
  • Accessory Type Female Screwlocks
  • Product Type Accessory
  • Screw & Hole Thread Size 4-40 UNC 2A (Male)
  • Screw Length 12.7
  • Screwlock Style Screwlock Only
  • Mating Thread Size M3
  • Thread Length 7.9
  • Packaging Method Carton
  • Packaging Quantity 1000
745508-3 D-Sub Backshells & Clamps  1
  • Accessory Type Ferrule
  • Shell Size 1
  • Shielded Yes
  • Product Type Accessory
  • Ferrule Type Split-Ring
  • Packaging Method Package
  • Packaging Quantity 1
5745172-3 D-Sub Backshells & Clamps  1
  • Accessory Type Cable Clamp
  • Shell Size 2
  • Shielded Yes
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Accessory
  • Grommets Without
  • Number of Positions 15
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 180
  • Shield Plating Finish Bright
  • Cable Clamp Material Die Cast
  • Shield Plating Material Nickel over Copper
  • Screw & Hole Thread Size 4-40
  • Cable Insulation Diameter 5.72
  • Operating Temperature Range -55 – 85
  • Packaging Method Bag
  • Packaging Quantity 1
  • Long Turnable Jackscrew Part Number 747784-3
  • Comment All parts are packaged unassembled.
1-829261-6 D-Sub Locking & Mounting  1
  • Accessory Type Female Screwlocks
  • Product Type Accessory
  • Screw & Hole Thread Size 4-40 UNC 2B (Female)
  • Screw Length 19
  • Screwlock Style Screwlock Only
  • Mating Thread Size 14702
  • Thread Length 14.2
  • Packaging Method Box
  • Packaging Quantity 1000